BRIDGE- 4- 2M/0,3M - Bridge
2909899

3-phase loop bridge for 4 CONTACTRON modules, with screw connection and 22.5 mm housing width, cable length between the modules: 0.3 m, connecting cable: 2 m

Tuotetiedot








Yhteensopivat tuotteet



Edut

Bridging of 2 to 10 devices with maximum module spacing of 22.5 mm
Bridging of 2 to 10 devices with maximum module spacing of 22.5 mm
Up to 575 V AC/3 x 25 A