EPC 1522 - Edge device
1185423

PLCnext Industrial Edge Computer with Intel® Celeron® N3350 processor. This small form factor programmable edge device supports IEC 61131-3, MATLAB Simulink, C/C++, and is perfect for protocol converting, data collection, and cloud computing.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Edut

Local output of visualizations via DisplayPort
Seamless support in PLCnext Engineer for OT programming
Connection to PROFICLOUD
Connection to PLCnext Store, for installing e.g. Node-RED, InfluxDB or Docker-Portainer
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Two independent Ethernet interfaces
High-level programming languages: IEC61131-3, C/C++, MATLAB Simulink
Constistent graphical programming interfaces