ANT-DIR-5900-01
-
Antenna
2701348
Directional antenna, 5 GHz, gain: 9 dBi, polarization: ±45° dual-slant, opening angle: h/v 70°/60°, degree of protection: IP67, seawater-resistant, connection: 2 x N (female), incl. mounting bracket and mast clips
Tuotetiedot
Yhteensopivat tuotteet
Edut
For stationary or linear mobile applications
Resistant to salt water
For large distances
For point-to-point connections