RAD-CON-MCX-RPSMA-EX - Antenna cable
2885621

Antenna barrier, installation: Class I, Div. 1, Grps. A, B, C, D; Class II, Div. 1, Grps. F, G, frequency range: 0.3G Hz … 6 GHz, connection: RSMA (male) -> MCX (male), incl. 0.7 m / 2.3 ft. connection cable, UL HazLoc approval

Tuotetiedot







Yhteensopivat tuotteet


Edut

Universal use (frequency range of 0.3 ... 6 GHz)
Use of standard antennas in the hazardous area of zone 0, 1, and 2