CABLE-15/8/250/RSM/IHDUNI-SP - Adapter cable
2986973

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MM30), 15/8-pos., cable length: 2.5 m, for controller: Control Techniques, type: Unidrive SP

Tuotetiedot









Yhteensopivat tuotteet


Edut

Option to connect to safe PSR-RSM4 and PSR-MM30 over-speed safety relays
Suitable for connection to the existing motor feedback interface of an electrical drive
Controller type:UNIDRIVE SP
15-pos. D-SUB connection (HD)
Length of connecting cable to over-speed safety relay: 2.5 m