Data interface, design: RJ45, number of positions: 8, 10 Gbps, CAT6A (IEC 60603-7-51), material: PA, connection method: Coupling, Ethernet
Data interface, design: RJ45, number of positions: 8, 10 Gbps, CAT6A (IEC 60603-7-51), material: PA, connection method: Coupling, Ethernet
Ink cartridge including printhead, compatible with BLUEMARK E.CARD, for replacement, color: black
Cleaning cartridge, for replacement, compatible with BLUEMARK E.CARD
Ink cartridge including printhead, compatible with BLUEMARK E.CARD, for replacement, color: clear
Primary-switched power supply unit UNO POWER, Push-in connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 2.5 A, adjustable from 24 V DC ... 29 V DC
LED signal light, 3 colors, 24 V DC, tower design
Monochrome UV inkjet card printer, with automated material processing, intuitive user guidance via the printer display, data exchange via OPC UA interface and marking software, for marking UC and UCT cards, UM strips, and metal markers.
LED signal light, 3 colors, 24 V DC, point design
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems for 600 V AC Delta, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.