Dokunmatik paneller

Go to Product Detail Page for item 1046667
BTP 2102W - Dokunmatik panel
BTP 2102W - Dokunmatik panel
1046667

Dokunmatik panel, 25.7 cm / 10.1"-TFT ekran (analog rezistif), 1024 x 600 piksel(s) (WSVGA), 16.7 milyon renk, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, bus sistemi olmadan.

Go to Product Detail Page for item 1046666
BTP 2070W - Dokunmatik panel
BTP 2070W - Dokunmatik panel
1046666

Dokunmatik panel, 17.8 cm / 7"-TFT ekran (analog rezistif), 800 x 480 piksel(s) (WVGA), 16.7 milyon renk, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, bus sistemi olmadan.

Go to Product Detail Page for item 1050387
BTP 2043W - Dokunmatik panel
BTP 2043W - Dokunmatik panel
1050387

Dokunmatik panel, 10.92 cm / 4.3"-TFT ekran (analog rezistif), 480 x 272 piksel(s) (WQVGA), 16.7 milyon renk, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, bus sistemi olmadan.