Лічильник енергії постійного та змінного струму EMpro для виставлення рахунків

Лічильники енергії для виставлення рахунків

Лічильники енергії для виставлення рахунків забезпечують точний облік енергії для розрахунків за електроенергію. Лічильники енергії змінного струму з відповідністю вимогам Директиви Європейського Парламенту та Ради про вимірювальні прилади реєструють всі важливі електричні параметри, такі як струм, напруга, коефіцієнт потужності та потужність, а також значення енергії у всіх чотирьох квадрантах. Лічильники енергії постійного струму EMpro дають змогу безпосередньо вимірювати струми й напруги до 650 А/1000 В постійного струму. Дані вимірювань доступні через стандартні комунікаційні інтерфейси.

NEW
Go to Product Detail Page for item 1674510
EEM-XM375 - Measuring device
EEM-XM375 - Measuring device
1674510

3-phase energy meter with current transformer measurement 1 A/5 A AC, Modbus/TCP interface, operating temperature up to +70°C, certified in accordance with the Measuring Instruments Directive (MID). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1674501
EEM-XM377 - Measuring device
EEM-XM377 - Measuring device
1674501

3-phase energy meter with direct measurement up to 100 A AC, Modbus/TCP interface, operating temperature up to +70°C, certified in accordance with the Measuring Instruments Directive (MID). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1744499
MM-EE-EEM-EM157 - Measuring device
MM-EE-EEM-EM157 - Measuring device
1744499

One-phase energy meter for active power measurement with direct measurement in networks of up to 276 V/45 A, with RS-485 interface and 2 pulse outputs, operating temperature up to +70°C, certified in accordance with the Measuring Instruments Directive (MID). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1744495
MM-EE-EEM-EM357 - Measuring device
MM-EE-EEM-EM357 - Measuring device
1744495

Three-phase energy meter for active power measurement with direct measurement in networks of up to 480 V/100 A, with RS-485 interface and 2 pulse outputs, operating temperature up to +70°C, certified in accordance with the Measuring Instruments Directive (MID). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1674511
EEM-XM357 - Measuring device
EEM-XM357 - Measuring device
1674511

3-phase energy meter with direct measurement up to 100 A AC, Modbus/RTU interface, 2 pulse outputs, 4 tariffs (via Modbus), operating temperature up to +70°C, certified in accordance with the Measuring Instruments Directive (MID). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1674507
EEM-XM157 - Measuring device
EEM-XM157 - Measuring device
1674507

1-phase energy meter with direct measurement up to 45 A AC, Modbus/RTU interface, 2 pulse outputs, operating temperature up to +70°C, certified in accordance with the Measuring Instruments Directive (MID). Product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1532268
EEM-CM157-SLP - Measuring device
EEM-CM157-SLP - Measuring device
1532268

Direct current energy meter with direct measurement up to 1000 V/200 A, with RS-485 interfaces for the programming software and the DC charging controller, correction of charging cable losses, operating temperature up to +80°C, certified for billing purposes. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1269236
EEM-PM157-SLP - Measuring device
EEM-PM157-SLP - Measuring device
1269236

Direct current energy meter with direct measurement up to 1000 V/650 A, with RS-485 interfaces for the programming software and the DC charging controller, correction of charging cable losses, operating temperature up to +80°C, certified for billing purposes. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Нові вироби

Лічильник енергії змінного струму з відповідністю вимогам Директиви Європейського Парламенту та Ради про вимірювальні прилади

Лічильник енергії змінного струму для виставлення рахунків

Реєстрація, обмін даними та виставлення рахунків

Лічильники енергії змінного струму EMpro з відповідністю вимогам Директиви Європейського Парламенту та Ради про вимірювальні прилади 2014/32/ЄС забезпечують точний облік енергії для виставлення рахунків (облік енергії на нижчих рівнях розподілу). Вони реєструють усі важливі електричні параметри, такі як струми, напруги, коефіцієнти потужності та потужність, а також значення енергії у всіх чотирьох квадрантах.

Основні характеристики

  • Пряме вимірювання до 100 А змінного струму (3-фазний) / 45 А змінного струму (1-фазний)
  • Вимірювання через трансформатор струму: вторинний 1 А / 5 А
  • Клас точності C (EN 50470-3)
  • Робоча температура: від -40 °C до +70 °C
  • Діапазон вхідної напруги: від 100 В змінного струму до 277 В змінного струму (фаза / нульовий провід) / від 173 В змінного струму до 480 В змінного струму (фаза / фаза)

Переваги

  • Вимірювання постійного струму до 100 А змінного струму у всьому діапазоні температури від -40 до +70 °C
  • Відповідність класу точності C згідно з EN 50470-3 та 0,5 згідно з IEC 62053-21
  • Просте, інтуїтивно зрозуміле управління та зчитування через рідкокристалічний дисплей із підсвічуванням
  • Просте шинне й мережеве підключення через інтерфейс Modbus/RTU або Modbus/TCP
  • Регістр Modbus на базі багатофункціональних приладів вимірювання енергії EMpro

Лічильник енергії EMpro для виставлення рахунків

Порівняння лічильників енергії EMpro для виставлення рахунків

Лічильник енергії змінного струму EMpro
Лічильник енергії постійного струму EMpro
Лічильник енергії змінного струму EMpro

 

Лічильник енергії постійного струму EMpro

Максимальний вхідний струм Пряме вимірювання: 45 А змінного струму (1-фазний); 100 А змінного струму (3-фазний) Пряме вимірювання до 650 А постійного струму
. Трансформатор струму: 1 А / 5 А змінного струму (3-фазний)
Діапазон вхідної напруги 1-фазний: 1 x 184 В ... 276 В 1000 В постійного струму
. 3-фазний: 3 x 173 В ... 480 В (Ph/Ph) / 100 В ... 276 В (Ph/N)
Протоколи зв'язку Modbus/TCP та Modbus/RTU SLIP (Serial Line Internet Protocol)
Лічильник енергії змінного струму EMpro

Лічильник енергії змінного струму для енергомоніторингу

Лічильник енергії EMpro з сертифікацією MID дозволяє використовувати сублічинг, тобто облік даних за енергоспоживання в розрізі центрів витрат. Вимірювальні прилади реєструють важливі електричні параметри, такі як струми, напруги, коефіцієнти потужності та потужність, а також значення енергії у всіх чотирьох квадрантах. Тут ви отримаєте інформацію про постачання та купівлю активної та реактивної енергії. Дані передаються до системи керування верхнього рівня, наприклад систему керування споживанням енергії, через поширені комунікаційні інтерфейси.

  • Вимірювання постійного струму до 45 А змінного струму (1~) /100 А змінного струму (3~)
  • Відповідність класу точності C або і 0,5
  • Просте підключення до шини та мережі через Modbus/RTU або Modbus/TCP
  • Менше зусиль для програмування завдяки стандартизованому регістру Modbus
  • Інтуїтивно зрозуміле управління та зчитування через РК-дисплей

Докладно про переваги

Лічильник енергії змінного струму EMpro Маркетинговий мотив з піктограмами для входу трансформатора струму, прямого вимірювання та діапазону температури
Вид на бокове маркування лічильника енергії змінного струму EMpro під лупою
Лічильник енергії з мережевим кабелем та піктограмами для Modbus/RTU, Modbus/TCP та інтерфейсу S0
Лічильник енергії змінного струму EMpro та багатофункціональний прилад вимірювання енергії EMpro з піктограмою для одного і того ж регістра Modbus
Лічильник електроенергії змінного струму EMpro з підсвічуванням дисплея
Лічильник енергії змінного струму EMpro Маркетинговий мотив з піктограмами для входу трансформатора струму, прямого вимірювання та діапазону температури

Лічильники енергії змінного струму EMpro підтримують однофазні 2-провідникові, трифазні 3-провідникові та трифазні 4-провідникові застосування і доступні у варіантах з прямим вимірюванням або із трансформатором струму. Струми до 100 А змінного струму можна вимірювати безпосередньо у всьому діапазоні температури від -40 до +70 °C. Вимірювальний вхід через трансформатор струму можна налаштувати для трансформаторів струму на 1 або 5 А, при цьому коефіцієнт трансформації можна параметризувати.

Вид на бокове маркування лічильника енергії змінного струму EMpro під лупою

Точний пристрій, сертифікований зовнішнім незалежним органом MID, забезпечує високий рівень безпеки. Європейська директива щодо вимірювальних приладів 2014/32/EU (MID) розрізняє класи точності A, B і C, що відповідають класам 2, 1 і 0,5 за стандартом IEC 62053-21. Лічильник енергії змінного струму EMpro відповідає класу точності C або 0,5 і підходить для підвищених вимог у комерційному та промисловому секторах.

Лічильник енергії з мережевим кабелем та піктограмами для Modbus/RTU, Modbus/TCP та інтерфейсу S0

Після встановлення лічильники енергії можна об’єднати в мережу між собою за допомогою стандартних протоколів зв’язку, таких як Modbus/RTU або Modbus/TCP, для прямого обміну даними із системою керування енергоспоживанням. Це усуває трудомісткий процес безпосереднього зняття показань лічильника на місці. При цьому у всіх чотирьох квадрантах переважають показники енергоспоживання. Вибір правильного протоколу залежить від конкретних вимог вашої системи.

Лічильник енергії змінного струму EMpro та багатофункціональний прилад вимірювання енергії EMpro з піктограмою для одного і того ж регістра Modbus

Різні типи вимірювальних приладів використовуються в багатьох сферах застосування. Багатофункціональні лічильники енергії використовуються для вимірювання в точці подачі живлення, а лічильники енергії з відповідністю MID, використовуються для виставлення рахунків. Всі наші прилади вимірювання енергії говорять однією мовою. Регістри Modbus лічильників енергії EMpro базуються на багатофункціональних приладах вимірювання енергії EMpro. Це економить зусилля з програмування і, зрештою, додаткові витрати.

Лічильник електроенергії змінного струму EMpro з підсвічуванням дисплея

Необхідно забезпечити можливість безперешкодного зчитування даних в умовах використання за призначенням відповідно до EN 50470-1. РК-дисплей лічильника енергії змінного струму відображає всі електричні параметри та параметри конфігурації, доступні на сторінках дисплея. Інші параметри конфігурації можна налаштувати через комунікаційний інтерфейс. Чотири механічні кнопки на передній панелі використовують для керування даними та програмування.

Лічильник енергії постійного струму EMpro з допуском на калібрування

Лічильник енергії постійного струму для енергоменеджменту

Компактний лічильник енергії постійного струму EMpro дозволяє безпосередньо вимірювати струми і напруги до 650 А/1000 В постійного струму для обліку даних. Захищена від несанкціонованого доступу структура з даними у форматі OCMF та журналом калібрування ідеально підходить для використання в інфраструктурі зарядки.

  • Компактне, точне пряме вимірювання постійного струму до 650 кВт
  • Захищена від несанкціонованого доступу електромеханіка та прошивка
  • Висока надійність завдяки розширеному температурному діапазону застосування
  • Легка інтеграція завдяки спрощеному протоколу "точка-точка
  • Ідеально підходить для процесів заряджання в електромобільності

Докладно про переваги

Лічильник енергії постійного струму EMpro з піктограмами для вимірювання постійного струму до 650 кВт та класів точності
Лічильник енергії постійного струму EMpro з піктограмами для обліку даних та шифрування
Лічильник енергії постійного струму EMpro з піктограмою для діапазону робочих температур
Лічильник енергії постійного струму EMpro з піктограмами для RJ12 та протоколу SLIP
Топологія процесу заряджання постійним струмом
Лічильник енергії постійного струму EMpro з піктограмами для вимірювання постійного струму до 650 кВт та класів точності

Лічильник енергії постійного струму EMpro вимірює потужність до 650 кВт відповідно до класу точності B (EN 50470-3). Вимірювання проводиться безпосередньо через шунт. Завдяки компактним розмірам ви економите цінний простір у вашій системі.

Лічильник енергії постійного струму EMpro з піктограмами для обліку даних та шифрування

Лічильники енергії постійного струму EMpro мають відповідні дозволи на використання в системах енергомоніторингу з точністю до кВт/год. Захищена від маніпуляцій структура апаратного забезпечення та прошивки забезпечує захист від несанкціонованого доступу. Крім того, в журналі калібрування реєструються всі події, які впливають на облік даних.

Лічильник енергії постійного струму EMpro з піктограмою для діапазону робочих температур

Лічильник енергії постійного струму EMpro пропонує вам високу надійність з розширеним температурним діапазоном застосування: незважаючи на компактну конструкцію, вироби забезпечують ефективне охолодження і підходять для потужності до 650 кВт постійного струму при температурі до +80 °C. Їх також можна без вагань використовувати за екстремально низьких температур до -40 °C.

Лічильник енергії постійного струму EMpro з піктограмами для RJ12 та протоколу SLIP

Вбудований інтерфейс RS-485 зі спрощеним протоколом SLIP (Serial Line Internet Protocol) дозволяє передавати дані вимірювань до систем керування вищого рівня. Заощаджуйте на прокладанні кабелів завдяки роз’ємам RJ12, які полегшують послідовне з’єднання декількох лічильників енергії постійного струму завдяки своїй багатофункціональній конструкції.

Топологія процесу заряджання постійним струмом

Завдяки збереженню даних про енергоспоживання гарантовано постійне відстеження процесів заряджання. Крім того, всі події, пов’язані з обліком даних, такі як регулювання опору кабелю, реєструються в журналі калібрування. Надсилайте необхідні для обліку дані на надійно ідентифіковані кінцеві пристрої у форматі OCMF. Скористайтеся перевагами інтегрованих мережевих рішень, що складаються з контролера заряджання постійного струму CHARX, лічильника постійного струму EMpro та інших виробів Phoenix Contact.

Інтелектуальний моніторинг споживання енергії
Вироби та послуги для управління енергоспоживанням

Простота керування енергоспоживанням: наш інноваційний асортимент узгоджених між собою виробів для вимірювання та датчиків допомагає знизити витрати під час збирання даних про енергоспоживання. Перспективні рішення для передачі даних і цифрові сервіси спрощують процеси інтеграції, подальшої обробки та підготовки даних.

Брошура
Брошура «Моніторинг споживання енергії»

Приклади застосування лічильників енергії змінного та постійного струму Ось кілька прикладів того, де важливий облік даних про енергоспоживання для розрахунків за електроенергію

Інтерактивна карта зображень: Приклади застосування лічильників енергії змінного та постійного струму
Накопичуйте енергію та отримуйте її за потреби
Надлишок електроенергії, наприклад, від сонячної енергетики, вітру тощо, тимчасово зберігається у звичайних акумуляторах і може бути використаний у разі виникнення потреби. Накопичувач пропонує високу потужність у невеликому просторі і може швидко заряджатися і розряджатися завдяки інтелектуальній системі керування акумулятором. Лічильники енергії здійснюють моніторинг процесів заряджання і розряджання і розрізняють постачання та споживання.
Інфраструктура зарядки та управління навантаженням на автостоянках
Зазвичай встановлюють зарядні пристрої змінного струму із потужністю заряджання від 11 до 22 кВт і постійного струму із потужністю заряджання від 50 кВт. У напівгромадських місцях електромобілі заряджаються із потужністю заряджання до 22 кВт змінного струму, оскільки там часто трапляються тривалі простої. Для скорочення часу заряджання доступні зарядні станції потужністю понад 50 кВт постійного струму. Система моніторингу енергоспоживання вимірює навантаження на мережу. Контролер заряду використовує дані для управління навантаженням для оптимального використання підключеного навантаження та запобігання перевантаженню.
Індивідуальні розрахунки на залізничних станціях
Між оператором залізничної станції та іншими власниками, які, наприклад, пропонують товари для купівлі і керують закладами громадського харчування, потрібно проводити розрахунки щодо енергоспоживання згідно з Директивою Європейського Парламенту та Ради про вимірювальні прилади (MID): за загальним споживанням (освітлення, ескалатори, системи ОВК), за індивідуальним споживанням (допоміжне приміщення, ресторан, їдальня) і за транспортними засобами (наприклад, системи нагрівання стрілкових механізмів). Зазвичай вимірювальні прилади підключають до системи керування енергоспоживанням через інтерфейс польової шини, що усуває необхідність безпосереднього зняття показань на місці.
Моніторинг споживання в орендованих квартирах
Поточне енергоспоживання у будинку чи квартирі має бути відоме і завжди доступне для зчитування. Скільки електроенергії потрібно моїй зарядній станції? Скільки ще енергії потрібно? Лічильники енергії у форматі для послідовного встановлення, також відомі як проміжні лічильники, стаціонарно встановлюють у розподільчу коробку, де вони реєструють енергоспоживання в окремих приміщеннях.
Управління енергоспоживанням у громадських будівлях
Зростання цін на енергоносії, обмеженість бюджетів та захист клімату вимагають ефективного використання енергії в громадських закладах. Розмаїття будівель та їх енергетичних умов ускладнює управління енергоспоживанням. Оптимальним рішенням є цифровий моніторинг енергоспоживання за допомогою лічильників енергії для виставлення рахунків відповідно до Директиви MID 2014/32/ЄС, вимірювальних приладів та програмного забезпечення.
Індивідуальне виставлення рахунків у готелях, магазинах і ресторанах
Будівлі стають дедалі складнішими, і між власниками готелів, гостями та зовнішніми закладами громадського харчування відбуваються індивідуальні розрахунки. Необхідно визначити споживання зарядних станцій у підземному паркінгу та обмежити електроенергію від власних фотоелектричних елементів. Споживання зовнішніх закладів громадського харчування потрібно включити у рахунок. Для виставлення рахунків згідно з вимогами податкового законодавства використовують лічильники енергії відповідно до MID 2014/32/EU.
Керування процесами заряджання в інфраструктурі електромобільності
Під час розширення інфраструктури зарядки встановлюють зарядні пристрої змінного струму із потужністю заряджання від 11 до 22 кВт і постійного струму із потужністю заряджання від 50 кВт. Громадські зарядні станції вимагають короткого часу заряджання з високою зарядною потужністю, щоб можна було швидко продовжити рух. Швидке заряджання починається з 50 кВт і включає High Power Charging (HPC) від 150 кВт постійного струму. Система моніторингу енергоспоживання вимірює навантаження на мережу, а контролер заряду використовує дані для управління навантаженням для оптимального використання підключеного навантаження та запобігання перевантаженню.
Виробничі машини промислових підприємств
На виробництві можна знайти як невеликі споживачі, як-от системи освітлення та двигуни, так і великі, наприклад машини для лиття під тиском. Моніторинг стану підвищує енергоефективність та зменшує викиди CO2. При цьому у всіх чотирьох квадрантах переважають показники енергоспоживання. У майбутньому буде діяти тенденція до використання мереж постійного струму, оскільки вони забезпечують більшу енергоефективність.
Прозорість у центрах обробки даних
Центри обробки забезпечують безперебійне постачання ІТ-компонентів і забезпечують продуктивність за рахунок резервування. Для цього використовують складні системи електроживлення, ДБЖ та системи аварійного живлення. Зростання обсягів даних вимагає високої експлуатаційної готовності аж до керування статтями витрат. Лічильники енергії, що відповідають вимогам Директиви MID 2014/32/EU, забезпечують прозорість і використовуються для завдань, пов’язаних із виставленням рахунків.
Індивідуальні розрахунки в аеропортах
Між оператором аеропорту та іншими власниками численних об’єктів нерухомості, як-от магазини, ресторани, офіси, готелі, потрібно проводити розрахунки щодо енергоспоживання згідно з Директивою Європейського Парламенту та Ради про вимірювальні прилади (MID): за загальним споживанням (освітлення, ескалатори, системи ОВК, обробка багажу, освітлення ЗПС) та за індивідуальним споживанням (ресторани, офіси). Дані, необхідні для виставлення рахунків, треба обробляти швидко і надавати через інтерфейс Ethernet.