З’єднувачі провідник-плата для конфігурації

Оптимізовані з’єднувачі провідник-плата для підготовки кабелів

З’єднувачі провідник-плата для підготовки кабелів з технологією з’єднання Push-in та обтискним з’єднанням складаються зі штекерів і основ колодки для горизонтального або вертикального з’єднання, а також прохідних панелей. Обтискні контакти доступні для провідників AWG: 28 ... 14. Штекери CONNEXIS серії D21, D31 і D32 із кроком 2,5 мм, 3,81 мм і 5,08 мм підходять для численних застосувань із різними джерелами сигналів і низької напруги.

Go to Product Detail Page for item 1378307
DD32H 2,2/12-H-5,08-YY - PCB header
DD32H 2,2/12-H-5,08-YY - PCB header
1378307

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD32H 2,2/..-H, pitch: 5.08 mm, connection method: Crimp connection, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1339707
D31H 2,2/ 8-H-3,81-X - PCB header
D31H 2,2/ 8-H-3,81-X - PCB header
1339707

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 8, product range: D31H 2,2/..-H, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378141
DD21H 0,85/16-H-2,5-Y - PCB header
DD21H 0,85/16-H-2,5-Y - PCB header
1378141

PCB headers, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 16, product range: DD21H 0,85/..-H, pitch: 2.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340666
DD31H 2,2/12-PT-3,81-X - Feed-through plug
DD31H 2,2/12-PT-3,81-X - Feed-through plug
1340666

Feed-through connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD31H 2,2/..-PT, pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, pin layout: Linear pinning, locking clip: - without locking clip, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378342
DD21H 0,85/ 6-FH-2,5-X - PCB connector
DD21H 0,85/ 6-FH-2,5-X - PCB connector
1378342

PCB connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 6, product range: DD21H 0,85/..-FH, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1339699
D31H 2,2/ 2-H-3,81-X - PCB header
D31H 2,2/ 2-H-3,81-X - PCB header
1339699

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 2, product range: D31H 2,2/..-H, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340481
DD31PC 2,2/20-3,81-X - PCB connector
DD31PC 2,2/20-3,81-X - PCB connector
1340481

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 20, product range: DD31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340490
DD31H 2,2/18-H-3,81-X - PCB header
DD31H 2,2/18-H-3,81-X - PCB header
1340490

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 18, product range: DD31H 2,2/..-H, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1339692
D31PC 2,2/ 4-3,81-X - PCB connector
D31PC 2,2/ 4-3,81-X - PCB connector
1339692

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: D31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1341283
DD31PC 2,2/16-3,81-Y - PCB connector
DD31PC 2,2/16-3,81-Y - PCB connector
1341283

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 16, product range: DD31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Переваги

  • [x]Швидкий і безпечний монтаж завдяки індивідуальному маркуванню з використанням цифр, літер і символів
  • [x]Безпомилкове введення завдяки варіантам з вбудованим кодуванням
  • [x]Підтримка впровадження під час розробки пристрою завдяки даним M-CAD/E-CAD і безкоштовній послузі замовлення зразків
  • З’єднання Push-in не потребує інструментів і заощаджує час
  • [x]Просте та швидке виготовлення завдяки зібраним штекерам

Огляд асортименту з’єднувачів провідник-плата CONNEXIS


Порівняння технічних характеристик

Порівняйте характеристики і виберіть належну серію продукції для своєї сфери застосування.

D21
D31 | DD31PS
D32
D21

D31 | DD31PS

D32

Технології з’єднання Обтискне з’єднання Обтискне з’єднання (D31) | З’єднання Push-in (DD31PS) Обтискне з’єднання
Кількість полюсів 6 ... 20 2 ... 20 (D31) | 4 ... 20 (DD31PS) 2 ... 20
Крок 2,50 мм 3,81 мм 5,08 мм
Струм 5 A 8 A 8 A
Напруга (III/2) 160 В 160 В 320 В
До списку продукції До списку продукції До списку продукції

Огляд асортименту продукції

Інтерактивна карта зображення: Огляд з’єднувачів провідник-плата
З’єднувачі для друкованих плат з обтискним з’єднанням
З’єднувачі для друкованих плат з обтискним з’єднанням оптимізовано для автоматичного виробництва.
З’єднувачі для друкованих плат з обтискним з’єднанням
Реалізація вільнопідвішуваних з’єднань
Вільнопідвішувані варіанти серії CONNEXIS дозволяють реалізовувати з’єднання провідник-провідник.
Реалізація вільнопідвішуваних з’єднань
Основи колодки різної конструкції
Основи колодки горизонтальної та вертикальної конструкції забезпечують можливість ефективного компонування друкованої плати.
Основи колодки різної конструкції
Реалізація прохідних панелей
Для оптимального з’єднання через стінку корпусу серія CONNEXIS також включає в себе прохідні панелі.
Реалізація прохідних панелей
З’єднувачі для друкованих плат одно- та дворядної конструкції
Одно- та дворядна конструкція дозволяє виробникам пристроїв ефективно реалізувати компактні з’єднання.
З’єднувачі для друкованих плат одно- та дворядної конструкції
Технологія з’єднання Push-in
З’єднання Push-in, що не потребує інструментів і економить час, значно спрощує монтаж.
Технологія з’єднання Push-in

Основні характеристики з’єднувачів провідник-плата

З’єднувачі провідник-плата серії D21 з обтискним з’єднанням
З’єднувачі провідник-плата серії D31 з обтискним з’єднанням
  З’єднувачі провідник-плата серії DD31PS зі з’єднанням Push-in
З’єднувачі провідник-плата серії D32 з обтискним з’єднанням
З’єднувачі провідник-плата серії D21 з обтискним з’єднанням

Серія D21 підходить для застосування в різних сферах завдяки таким різноманітним конструкціям і варіантам, як вільнопідвішувані з’єднання та прохідні панелі. В асортименті з’єднувачі провідник-плата у дворядному виконанні з кількістю полюсів від 6 до 20 і кроком 2,50 мм.

До списку продукції
З’єднувачі провідник-плата серії D31 з обтискним з’єднанням

Серія D31 підходить для застосування в різних сферах завдяки таким різноманітним конструкціям і варіантам, як вільнопідвішувані з’єднання та прохідні панелі. В асортименті з’єднувачі провідник-плата в одно- або дворядному виконанні для технології обтискного з’єднання з кількістю полюсів від 2 до 20 для технології обтискного з’єднання.

До списку продукції
  З’єднувачі провідник-плата серії DD31PS зі з’єднанням Push-in

Серія DD31PS підходить для застосування у найрізноманітніших сферах завдяки таким різноманітним конструкціям і варіантам, як вільнопідвішувані з’єднання та прохідні панелі. В асортименті з’єднувачі провідник-плата зі з’єднанням Push-in у дворядному виконанні з кількістю полюсів від 4 до 20 і кроком 3,81 мм.

До списку продукції
З’єднувачі провідник-плата серії D32 з обтискним з’єднанням

Серія D32 підходить для застосування в різних сферах завдяки таким різноманітним конструкціям і варіантам, як вільнопідвішувані з’єднання та прохідні панелі. В асортименті з’єднувачі провідник-плата в одно- або дворядному виконанні з кількістю полюсів від 2 до 20 і кроком 5,08 мм.

До списку продукції

З’єднувачі провідник-плата з технологією з’єднання Push-in


З’єднувачі провідник-плата зі з’єднанням Push-in

Рекордний час завдяки технологічним змінам CONNEXIS тепер також зі з’єднанням Push-in

Нові з’єднувачі провідник-плата CONNEXIS технологією з’єднання Push-in спрощують і прискорюють електромонтаж в польових умовах і на заводі. Різні кроки та конструкції забезпечують можливість різноманітного застосування в робототехніці, підіймальному обладнанні або системах керування акумулятором.

CONNEXIS зі з’єднанням Push-in в експертній перевірці

З інтерв’ю зі спеціалістом з продукції Андре Гореллом ви дізнаєтеся, чому до з’єднувачів для друкованих плат, оптимізованих для підготовки кабелів, було додано з’єднання Push-in. І для яких сфер застосування ідеально підходить асортимент виробів CONNEXIS зі з’єднанням Push-in.

Детальніше про переваги серії Push-in

Монтаж з’єднувачів провідник-плата зі з’єднанням Push-in без інструментів
Безпомилкове підключення з’єднувачів провідник-плата зі з’єднанням Push-in
Повна сумісність завдяки з’єднувачам провідник-плата зі з’єднанням Push-in
Швидший і безпечніший монтаж з’єднувачів провідник-плата зі з’єднанням Push-in
Підтримка під час розробки з’єднувачів провідник-плата зі з’єднанням Push-in
Монтаж з’єднувачів провідник-плата зі з’єднанням Push-in без інструментів

Технологія з’єднання Push-in забезпечує гнучкість формування проводки для компонентів, які не належать до попередньо зібраних, у польових умовах і на заводі. Завдяки прямому контакту без використання інструментів, Push-in значно спрощує електромонтаж і є ідеальним доповненням до обтискних з’єднувачів для друкованих плат. Натискні елементи мають кольорове кодування для зручності використання.

Безпомилкове підключення з’єднувачів провідник-плата зі з’єднанням Push-in

Для запобігання неправильному підключенню компанія PhoenixContact пропонує штекери та основи колодки з механічним кодуванням. Кодування забезпечує вбудований механічний контур всередині або на пластмасовому корпусі. Доступні три варіанти кодування на вибір: окрім варіантів X та Y, ви також отримуєте варіант Z для складних систем. У дворядних з’єднувачах також є численні можливості комбінування цих трьох варіантів.

Повна сумісність завдяки з’єднувачам провідник-плата зі з’єднанням Push-in

Сумісність там, де це важливо: для простого ремонту, розробки прототипів, виробництва малих серій або завершення монтажу попередньо зібраних і підключених систем. Додаткова гнучкість з’єднувачів у стандартному форм-факторі зменшує час простою і прискорює процеси розробки та фази запуску.

Швидший і безпечніший монтаж з’єднувачів провідник-плата зі з’єднанням Push-in

Наочність під час виробництва або монтажу у полі завдяки чіткому оптичному маркуванню на штекері: використовуйте різноманітне індивідуальне маркування стандартних виробів за допомогою тампонного друку. Вибирайте різні цифри, букви та символи.

Підтримка під час розробки з’єднувачів провідник-плата зі з’єднанням Push-in

Ви можете сміливо покластися на нашу підтримку: ми надамо вам вичерпні технічні дані, а також CAD-моделі й дані E-CAD для розробки вашого пристрою. Ще один бонус для вашої щоденної роботи: за допомогою послуги замовлення зразків ви отримаєте зразок виробу протягом декількох днів шляхом безкоштовної прямої доставки.

З’єднувачі провідник-плата з технологією обтискного з’єднання


Перегоновий автомобіль з написом CONNEXIS як символічне зображення з’єднувачів для друкованих плат серії CONNEXIS

Коли швидкість і точність просто надзвичайно важливі CONNEXIS з обтискним з’єднанням

Обтискні з’єднувачі для друкованих плат серії для конфігурування полегшують і пришвидшують автоматизоване виробництво. Нову серію CONNEXIS розроблено спеціально для задоволення вимог до підготовки кабелів. Обтискні з’єднання роблять серію особливо гарним рішенням для автоматизованого виробництва.

CONNEXIS з обтискним з’єднанням в експертній перевірці

Дізнайтеся з інтерв’ю з менеджером з продукції Андре Гореллом, як обтискні з’єднувачі для друкованих плат для підготовки кабелів полегшують автоматизоване виробництво і для яких сфер застосування вони ідеально підходять.

Детальніше про переваги серії з обтискним з’єднанням

З’єднувачі провідник-плата серії CONNEXIS з маркуванням
З’єднувачі провідник-плата серії CONNEXIS з вбудованим кодуванням
З’єднувачі для друкованих плат серії CONNEXIS
З’єднувачі провідник-плата серії CONNEXIS
З’єднувачі провідник-плата для конфігурування з цинковим або золотим покриттям
З’єднувачі провідник-плата з пластмаси без галогенів
З’єднувачі провідник-плата серії CONNEXIS з маркуванням

Наочність під час виробництва або монтажу у полі завдяки чіткому оптичному маркуванню на штекері: використовуйте різноманітне індивідуальне маркування стандартних виробів за допомогою тампонного друку. Вибирайте різні цифри, букви та символи.

З’єднувачі провідник-плата серії CONNEXIS з вбудованим кодуванням

Для запобігання неправильному підключенню компанія Phoenix Contact пропонує штекери та колодки з механічним кодуванням. Кодування забезпечує вбудований механічний контур всередині або на пластмасовому корпусі. На вибір доступні три кодування. Окрім варіантів X та Y, ви також отримуєте варіант Z для складних систем. У дворядних з’єднувачах також є численні можливості комбінування цих трьох варіантів.

З’єднувачі для друкованих плат серії CONNEXIS

Ваш швидший шлях до індивідуального рішення: додатково до широкого асортименту стандартної продукції ми пропонуємо замовникам різноманітні можливості індивідуальної адаптації. Збирайте кабелі, основи колодки та штекери згідно зі своїми потребами, щоб заощаджувати час під час власного виробництва. Крім того, так ви можете уникати неправильного підключення під час монтажу завдяки готовій системі з’єднувачів.

З’єднувачі провідник-плата серії CONNEXIS

Ви можете сміливо покластися на нашу підтримку: ми надамо вам вичерпні технічні дані, а також CAD-моделі й дані E-CAD для розробки вашого пристрою. Ще один бонус для вашої щоденної роботи: за допомогою послуги замовлення зразків ви отримаєте зразок виробу протягом декількох днів шляхом безкоштовної прямої доставки.

До послуги замовлення зразків
З’єднувачі провідник-плата для конфігурування з цинковим або золотим покриттям

Завжди правильний вибір: ви вирішуєте, який матеріал годиться для вашої сфери застосування. Тому Phoenix Contact пропонує обтискні контакти з цинковим і золотим покриттям. Обидва варіанти поверхні вирізняються стабільною якістю передачі. Для запуску виробництва в асортименті система з цинковою поверхнею. Протягом року її можна доповнити золотим покриттям.

З’єднувачі провідник-плата з пластмаси без галогенів

У будівельній галузі, зокрема в електрообладнанні, вже необхідність та значення пластмас без галогенів вже підтверджено. Phoenix Contact вбачає потребу у захисті людей та навколишнього середовища вже на етапі вибору матеріалів для значного підвищення безпеки.

Два працівника дивляться на навігатор продукції на планшеті з різними сполученнями виробів

Каталог продукції Ознайомтеся з нашим широким асортиментом продукції

Швидко та наочно дізнайтеся більше про клеми для друкованої плати, з'єднувачі та корпуси електронного обладнання для підключення пристроїв. В цьому вам допоможе каталог продукції, який розділяє асортимент на різні групи продукції.

Готові штекери серії CONNEXIS

Розробляйте індивідуальні готові до монтажу штекери разом з нами

Додатково до широкого асортименту стандартної продукції ми пропонуємо замовникам різноманітні можливості індивідуальної адаптації. Збирайте кабелі, основи колодки та штекери згідно зі своїми потребами, щоб заощаджувати дорогоцінний час під час власного виробництва.

Електронна брошура
Огляд асортименту продукції CONNEXIS

Дізнайтеся, чому з'єднувачі з портфоліо CONNEXIS ідеально підходять для автоматизованих виробничих процесів, з цієї електронної брошури. Переконайтеся в універсальності цих особливих з’єднувачів провідник-плата.

Відкрити електронну брошуру
Автоматизоване виробництво за допомогою промислових роботів