Монтажні з’єднувачі та монтажний кабель

Монтажні з’єднувачі

Наші монтажні з’єднувачі PRC дозволяють просто та гнучко підключати проводи. Вибирайте між простим підключенням кабелю, зручним розподілом енергії чи компактним підключенням пристроїв залежно від сфери застосування. Міцні корпуси й високий ступінь захисту до IP69K роблять можливою безпечну передачу енергії просто неба та в умовах підвищеної вологості.

NEW
Go to Product Detail Page for item 1636043
PRC 20/M17-6E-FT25-MC GY - Device connector front mounting
PRC 20/M17-6E-FT25-MC GY - Device connector front mounting
1636043

Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 7, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8.5 A, Connection method: Crimp connection, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand

NEW
Go to Product Detail Page for item 1636042
PRC 20/M17-5E-FT25-FC GN - Device connector front mounting
PRC 20/M17-5E-FT25-FC GN - Device connector front mounting
1636042

Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 6, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8 A, Connection method: Crimp connection, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand

NEW
Go to Product Detail Page for item 1490384
QPD STAS 3PE1,5 GY - Connector
QPD STAS 3PE1,5 GY - Connector
1490384

Connector, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 400 V, 16 A AC/DC, gray, with one QUICKON nut, external cable diameter: 7 mm ... 13 mm, Connectors for the motor connection of Venetian blinds, blinds, roller shutters, and awnings

NEW
Go to Product Detail Page for item 1636031
PRC 20/M17-6E-FC-MC 6-14 GY - Connector
PRC 20/M17-6E-FC-MC 6-14 GY - Connector
1636031

Connector, Range of articles: PRC 20, design: Straight, color: black, number of positions: 7, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8.5 A, Connection method: Crimp connection, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand

NEW
Go to Product Detail Page for item 1490382
QPD STAS 3PE1,5 BK - Connector
QPD STAS 3PE1,5 BK - Connector
1490382

Connector, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 400 V, 16 A AC/DC, black, with one QUICKON nut, external cable diameter: 7 mm ... 13 mm, Connectors for the motor connection of Venetian blinds, blinds, roller shutters, and awnings

NEW
Go to Product Detail Page for item 1636044
PRC 20/M17-6E-FT25-FC GY - Device connector front mounting
PRC 20/M17-6E-FT25-FC GY - Device connector front mounting
1636044

Device connector front mounting, Range of articles: PRC 20, design: Straight, color: black, number of positions: 7, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 1 mm2, rated voltage: Dreiphasig 630 V AC, rated current: 8.5 A, Connection method: Crimp connection, min. cable diameter: 6 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand

Переваги

  • Правильна технологія з’єднання для кожного застосування: швидке підключення IDC, проста технологія Push-in та перевірене гвинтове з’єднання
  • 3- та 5-типолюсні варіанти дозволяють отримати високий рівень питомої потужності в компактному виконанні
  • Висока надійність завдяки міцному корпусу зі ступенем захисту IP66/IP68/IP69K та ударостійкістю IK07
  • Простий та швидкий монтаж без спеціального інструменту
  • Гнучка реалізація процесу розподілу енергії за допомогою стаціонарних і вставних варіантів
  • Повний захист електронних компонентів завдяки тому, що для під’єднання підвідної лінії не треба відкривати корпус

Нові вироби

Розподільник енергії серії PRC 20
Розподільники IPD для електромонтажу
Монтажні з’єднувачі QPD STAS 3

Змінний розподільник енергії до 20 А

Попередньо зібраний для швидкого монтажу

Підготовлені розподільники енергії забезпечують можливість простого та швидкого встановлення за допомогою з’єднувачів серії PRC 20. Попередньо сконфігурований розподільник доступний у 16 варіантах і може бути легко встановлений за принципом Plug-and-Play.

Основні характеристики

  • Розрахункова напруга: 400 В змінного струму / 500 В постійного струму (IEC) (III,2)
  • Розрахунковий струм: 20 А
  • Ступінь захисту до IP69
  • Категорія ударостійкості: IK08 (-25 °C)
  • Від 2 до 5 полюсів
  • Кодування: механічне та колірне
  • Кількість входів: 1
  • Кількість виходів: 2

Переваги

  • Низька трудомісткість монтажу на будівельному майданчику завдяки технології Plug-and-Play
  • Менше помилок у підключенні завдяки 100% перевірці під час виробництва
  • Блокування вручну або за допомогою інструмента для підвищення гнучкості на місці
  • «Увімкнув і забув» завдяки використанню перевірених матеріалів
  • Безпечне використання навіть в екстремальних умовах навколишнього середовища

Розподільники для електромонтажу

Простий та швидкий розподіл енергії без інструментів

Монтажні розподільники IPD забезпечують простий і безпечний розподіл енергії в будівлях та інфраструктурних об'єктах. Встановлення 3- та 5-полюсних з’єднувачів з поперечним перерізом провідника до 2,5 мм² здійснюється надійно та без інструментів простим введенням.

Основні характеристики

  • Н-подібний розподільник і трійник
  • Три- та п’ятиполюсні варіанти.
  • Байонетна система швидкої фіксації
  • Напруга: 500 В
  • Струм до 20 А
  • Поперечний переріз провідника з’єднувача: від 0,5 мм² до 2,5 мм²
  • Ступінь захисту: IP66, IP68, IP69K

Переваги

  • Значна економія часу завдяки вставному підключенню без інструментів
  • Простий монтаж навіть в особливо складних ситуаціях завдяки байонетній системі швидкої фіксації
  • Механічне кодування від неправильного підключення для безпечного монтажу
  • Надійне використання на відкритому повітрі та у вологих приміщеннях завдяки високому ступеню захисту

Монтажні з’єднувачі QPD STAS 3

Просте підключення жалюзі та маркіз

Монтажні з'єднувачі QPD STAK/STAS 3 для монтажу спеціально розроблені для підключення двигунів жалюзі, ролетів та маркіз. Роз’єм IDC забезпечує можливість миттєвого монтажу без зняття ізоляції та використання гвинтів.

Основні характеристики

  • Технологія швидкого з’єднання QUICKON (IDC)
  • 4 полюси (3 полюси + захисне заземлення)
  • Напруга: 400 В
  • Сила струму: 16 A
  • Ступінь захисту: IP54
  • Діапазон температури: від -40 °C до +100 °C

Переваги

  • Економія до 80 % часу під час підключення на місці
  • Простий та швидкий монтаж без спеціального інструменту
  • Висока надійність завдяки міцному та вібростійкому корпусу

GameChangers від Phoenix Contact для підключення пристроїв

GameChangers для підключення пристроїв

Більше, ніж найвища продуктивність — абсолютно нова гра: наші GameChangers також виведуть ваші системи на новий рівень успіху.

Два працівника дивляться на навігатор продукції на планшеті з різними сполученнями виробів

Каталог продукції Ознайомтеся з нашим широким асортиментом продукції

Швидко та наочно дізнайтеся більше про клеми для друкованої плати, з'єднувачі та корпуси електронного обладнання для підключення пристроїв. В цьому вам допоможе каталог продукції, який розділяє асортимент на різні групи продукції.

Конфігуратор для монтажних роз'ємів і розподільників IPD

Зручний, індивідуально налаштований розподіл енергії IPD

Конфігуратор для монтажних з'єднувачів і розподільників

Зручно налаштовуйте розподіл енергії за допомогою монтажних з'єднувачів і розподільників IPD. Відрегулюйте з’єднувачі й довжину кабелю відповідно до своїх вимог. Інтуїтивно зрозуміла навігація в меню та 3D-зображення роблять налаштування дуже простим. Експортуйте перелік виробів або безпосередньо замовте своє рішення.

Монтажні з’єднувачі IPD з технологією Push-in

Скористайтеся перевагами простого розподілу енергії за допомогою монтажних з'єднувачів і розподільників IPD. Монтажна система IPD має повністю вставну конструкцію і завдяки технології Push-in та швидкій системі фіксації забезпечує можливість зручного встановлення без використання інструментів навіть у важкодоступних місцях. Для особливо довговічного прокладання силових кабелів у несприятливих зовнішніх і промислових умовах монтажна система має захист від бризок води і пилу IP66, IP68 та IP69K.

3D-перегляд

Огляд монтажного з’єднувача IPD на 360°

Монтажні з'єднувачі IPD вражають простотою використання та безпекою монтажу. Завдяки з'єднанню Push-in із боку пристрою та з’єднанню Push-Lock з боку поля можна швидко та легко підготувати з’єднувачі та прохідні панелі без використання інструментів. Швидкодійний байонетний фіксатор гарантує простий і надійний монтаж навіть в особливо складних ситуаціях.

Огляд переваг системи IPD

Змінні монтажні з’єднувачі IPD зі з’єднанням Push-Lock
Автоматизований електромонтаж за допомогою з'єднання Push-in
Швидка байонетна система фіксації
З’єднувачі постійного струму та прохідні панелі IPD
Прохідна панель IPD
Надійний захист IP
Змінні монтажні з’єднувачі IPD зі з’єднанням Push-Lock

З’єднання Push-Lock змінних монтажних з’єднувачів забезпечує простий і швидкий монтаж гнучких і одножильних провідників. Точка з’єднання зручно відкривається й закривається за допомогою важеля.

Автоматизований електромонтаж за допомогою з'єднання Push-in

Прохідні панелі IPD зі з’єднанням Push-in забезпечують монтаж без використання інструментів завдяки безпосередньому вставлянню попередньо підготовлених і одножильних провідників. У такий спосіб робот для електромонтажу також може автоматично з'єднувати компоненти у приладі.

Швидка байонетна система фіксації

Монтаж може бути дуже простим, особливо у складних ситуаціях. З’єднувачі IPD оснащені швидкодійним байонетним фіксатором, щоб можна було комфортно працювати навіть у несприятливих умовах. Вставне положення фіксується чітко й надійно завдяки механічному кодуванню для запобігання неправильному встановленню й захисту від дотику відповідно до DIN EN 0105.

З’єднувачі постійного струму та прохідні панелі IPD

За допомогою 5-контактного з’єднувача постійного струму та прохідної панелі IPD ви можете легко реалізувати вставний вихід пристрою постійного струму. Завдяки з’єднанням Push-in та/або Push-Lock підключення проводу з боку поля та пристрою здійснюється без використання інструментів.

Докладніше про з’єднувачі постійного струму та прохідні панелі IPD
Прохідна панель IPD

Завдяки прохідним панелям IPD для прямого підключення провідника ви економите на штекерному з’єднувачі для польового обладнання. Провідник просто протягується через втулку на стороні поля і легким вставлянням підключається безпосередньо до пристрою завдяки технології Push-in. Після цього необхідно відкрити втулку та встановити розвантаження від зусиль натягу за допомогою гайки — готово.

До прохідних панелей IPD
Надійний захист IP

Довготривалий стабільний електромонтаж просто неба та у промисловому середовищі: завдяки ступеню захисту IP66, IP68 і IP69K системи у зборі вашу установку захищено від води та пилу, що забезпечує особливо надійне використання в несприятливих умовах навколишнього середовища.

Монтажні з’єднувачі QPD з роз’ємом IDC

Процес розподілу енергії в промисловості не обов’язково має потребувати багато часу. Це доводить міцна монтажна система QPD (ступінь захисту IP68/69K) для потужностей до 690 В/40 А. Перевірене ножове з’єднання IDC QUICKON дає змогу підключати проводи до 5 × 6,0 мм² без зняття ізоляції та використання спеціального інструменту. Можливість швидкого та простого застосування зменшує час під’єднання на 80 %.

З’єднувачі проводів QPD

З’єднувачі проводів QPD

Переконайтеся в ефективності з’єднувачів проводів серії QPD від Phoenix Contact. Компактні з’єднувачі проводів значно спрощують подовження або ремонт кабелю. Завдяки провідній технології з’єднання IDC витрати праці можна скоротити до 80 %. Це дозволяє виконувати електромонтажні роботи максимально швидко. З’єднувачі проводів QPD є незамінним помічником для кожного електрика — наприклад, на будівельних майданчиках, машинобудуванні і виробництві систем промислового обладнання або під час виконання загальних робіт з електромонтажу.

Швидкий монтаж без спеціальних інструментів

Процес розподілу енергії не обов’язково має потребувати багато часу. Це підтверджують з’єднувачі проводів QPD. Швидкодійне з’єднання IDC не потребує зняття ізоляції з жил. Для монтажу не потрібні дорогі спеціальні інструменти. Подивіться відео, щоб побачити, наскільки простим є монтаж.

3D-перегляд

Огляд монтажної системи QPD на 360°

Монтажні з’єднувачі QPD дозволяють зручно і безпечно підключати кабелі. Більше жодного виснажливого відкручування та закручування гвинтів. Монтаж відбувається швидко завдяки технології ножового з’єднання IDC. Це економить час і дозволяє уникнути помилок з'єднання.

QUICKON — надійне з’єднання в кілька кроків

Ножове з’єднання QUICKON під час зняття оболонки з кабелю та підготовки PE-провідника
Гайка QUICKON з напрямними зажимами для провідників
Відрізання кінців жил у ножовому з’єднанні QUICKON
Накручування накидної гайки на тримач контакту
Фіксація гайки QUICKON від руки
Монтажний кабель з технологією швидкого з’єднання
Ножове з’єднання QUICKON під час зняття оболонки з кабелю та підготовки PE-провідника

Зніміть оболонку з кабелю й підготуйте PE-провідник.

Гайка QUICKON з напрямними зажимами для провідників

Введіть провідники в гайку QUICKON і зафіксуйте в позначених (1, 2, 3 …) напрямних зажимах.

Відрізання кінців жил у ножовому з’єднанні QUICKON

Обріжте кінці жил урівень.

Накручування накидної гайки на тримач контакту

Надіньте накидну гайку на тримач контакту й затягніть до упору чи із зазначеним моментом затягування.

Фіксація гайки QUICKON від руки

Про досягнення оптимальної глибини закручування свідчить відчутна звукова фіксація. Після цього гайка QUICKON закручена настільки міцно, що її не вдасться відкрутити вручну.

Монтажний кабель з технологією швидкого з’єднання

Провідник підключено: швидко, просто та без використання спеціальних інструментів.

Монтажні з’єднувачі PRC з гвинтовим з'єднанням для Китаю

Монтажні з’єднувачі серії PRC — це оптимальне рішення для компактної та надійної передачі живлення до 35 А. Високий ступінь захисту й ударостійкість до IK08 забезпечують надійний розподіл електроенергії навіть в екстремальних умовах навколишнього середовища. Рознімний механізм блокування з можливістю активації вручну або за допомогою інструмента додатково підвищує гнучкість монтажу й технічного обслуговування системи.

Огляд переваг серії PRC

Монтажні з’єднувачі серії PRC 20 і 35
Технології блокування PRC
Молоток б’є по з’єднувачу PRC
PRC 20 із гвинтовим або обтискним з’єднанням
Механічне й кольорове кодування на PRC 20
Монтажні з’єднувачі серії PRC 20 і 35

Надзвичайно компактна вставна система для розподілу енергії: з’єднувачі PRC передають струми до 35 A навіть в умовах обмеженого простору. Приладові інтерфейси доступні у виконаннях зі штировими або гніздовими контактами. Вбудований захист від перекручування забезпечує правильне розташування на стінці пристрою. Завдяки цьому ви отримуєте чітко структуровані ділянки підключення й маєте більше місця для гнучкого проєктування пристроїв.

До списку з’єднувачів PRC 20
Технології блокування PRC

Гнучкість, що окупається: блокування з можливістю відкривання вручну або за допомогою інструмента забезпечує ще більшу гнучкість монтажу й технічного обслуговування. Для розблокування з’єднувача використовують ручний важіль або викрутку для гвинтів із прямим шліцом.

До списку з’єднувачів PRC 20
Молоток б’є по з’єднувачу PRC

PRC створено для екстремальних умов. Тепло або холодно, сухо або волого, всередині або зовні: завдяки високим ступеням захисту й ударостійкості до IP69 PRC гарантує надійний розподіл струмів навіть у жорстких умовах навколишнього середовища. Завдяки стійкості до ударних навантажень до IK08 PRC витримує навіть сильні струси та поштовхи.

До списку з’єднувачів PRC 20
PRC 20 із гвинтовим або обтискним з’єднанням

Вибір за вами: завдяки перевіреній технології гвинтового з’єднання можна монтувати кабелі на місці без спеціальних інструментів. При цьому перевагою є попередньо встановлений захист провідника для безпечного під’єднання необроблених провідників. Якщо потрібно підготувати велику кількість провідників, обтискне з’єднання забезпечує більшу швидкість завдяки автоматизованому процесу. Виберіть найкраще рішення для своєї сфери застосування.

До списку з’єднувачів PRC 20
Механічне й кольорове кодування на PRC 20

Розумні функції, такі як механічне кодування, пришвидшують процес введення в експлуатацію і мінімізують кількість помилок. PRC 20 забезпечує надійне механічне розділення варіантів із різною кількістю полюсів, а також різних варіантів з однаковою кількістю полюсів. Інтегроване кольорове маркування різних типів сигналів спрощує ідентифікацію на місці монтажу.

До списку з’єднувачів PRC 20

Ідеальне рішення для численних сфер застосування Наші монтажні системи забезпечують гнучкий і надійний розподіл енергії у застосунках всередині будівель, на об’єктах промисловості та просто неба.

Тунель з освітленням
Транспортна інфраструктура
Вітряне колесо у фотоелектричному парку
Виробництво електроенергії
Електромобілі у сонячному зарядному парку
Електричні транспортні засоби
Базова станція LTE
Телекомунікаційні системи
Офісна будівля ззовні
Інфраструктура будівель
Контейнерне судно
Морська галузь
Конвеєр
Внутрішня логістика
Виробнича будівля
Виробництво
Система опалення, вентиляції та кондиціонування повітря на даху
Опалення, вентиляція та кондиціонування повітря
Зарядна станція для електровелосипедів
Micro Mobility
ЕЛЕКТРОННА БРОШУРА
Огляд усіх монтажних систем

Ознайомтеся з нашим асортиментом монтажних систем. Вибирайте між простим підключенням кабелю, зручним розподілом енергії чи компактним підключенням пристроїв залежно від сфери застосування.

Відкрити електронну брошуру
Монтажні системи IPD, QPD і PRC