CHARX connect — зарядний кабель постійного струму для станції швидкого заряджання

Зарядні кабелі постійного струму для домашніх зарядних станцій і станцій швидкого заряджання

Зарядні кабелі постійного струму CHARX connect використовують для швидкого заряджання електромобілів до 1000 кВт і доступні з штекером для системи заряджання NACS, CCS і GB/T. Наш асортимент поділяється на різні класи потужності, тому ми пропонуємо правильний зарядний кабель для кожного застосування — від домашньої зарядної станції постійного струму у карпорті до зарядної станції HPC у парку швидкої зарядки.

NEW
Go to Product Detail Page for item 1674673
CHARX ST2C-DC200-4,5MCS00P - DC charging cable
CHARX ST2C-DC200-4,5MCS00P - DC charging cable
1674673

CHARX connect standard, CCS type 2, DC charging cable, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 4.5 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1674661
CHARX ST2C-DC250-8,0MCS00P - DC charging cable
CHARX ST2C-DC250-8,0MCS00P - DC charging cable
1674661

CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1674663
CHARX ST2C-DC250-6,0MCS00P - DC charging cable
CHARX ST2C-DC250-6,0MCS00P - DC charging cable
1674663

CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 6 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1827242
CHARX ST1C-DC200-5,0MAS00P - DC charging cable
CHARX ST1C-DC200-5,0MAS00P - DC charging cable
1827242

CHARX connect standard, CCS type 1, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1674677
CHARX ST2C-DC150-6,0MCS00P - DC charging cable
CHARX ST2C-DC150-6,0MCS00P - DC charging cable
1674677

CHARX connect standard, CCS type 2, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 6 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

NEW
Go to Product Detail Page for item 1674674
CHARX ST2C-DC150-10,0MCS00P - DC charging cable
CHARX ST2C-DC150-10,0MCS00P - DC charging cable
1674674

CHARX connect standard, CCS type 2, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1582285
CHARX T2CCS-MFC-M4X10-BIT - Repair kit
CHARX T2CCS-MFC-M4X10-BIT - Repair kit
1582285

CHARX connect standard, CCS type 2, Repair kit, Accessories, housing: black, with replaceable mating face frame, with 5x M4X10 flat-head screws with Torx safety drive (IPR TORX PLUS®), with special bit (867/4 IPR TORX PLUS® bit, 20 IPR x 89 mm) for insulated screwdriver, With integrated front part of the DC contacts, for replacement of the mating face frame of vehicle charging connectors, IEC 62196-3

Переваги

  • Надійна технологія швидкого заряджання від лідера ринку зарядних кабелів з охолодженням
  • Широкий асортимент виробів для NACS, CCS типу 1, CCS типу 2 та GB/T
  • Класи потужності для всіх застосувань — від 40 кВт до 1000 кВт
  • Ергономічний дизайн для зручного користування
  • На замовлення з вашим логотипом та індивідуальним комплектуванням кабелю
  • Розроблено й виготовлено за автомобільними стандартами IATF 16949

Наші зарядні кабелі постійного струму у порівнянні Вирішіть, яка лінійка продукції найкраще підходить для вашого застосування

CHARX connect compact
CHARX connect standard
CHARX connect professional
CHARX connect compact

CHARX connect standard

CHARX connect professional

Стандарти заряджання CCS типу 1, CCS типу 2 NACS, CCS типу 1, CCS типу 2, GB/T NACS, CCS типу 1, CCS типу 2, GB/T ⁵⁾
Струм заряджання в режимі Boost Mode ¹⁾⁾ - 500 A 500 A, 700 A, 1000 A
Струм заряджання у безперервному режимі ²⁾ 40 A, 80 A, 125 A 150 A, 200 A, 250 A 375 A, 500 A, 800 A
Розрахункова напруга 1000 В 1 000 В 1 000 В
Сфера застосування Заряджання в приватних і напівгромадських місцях з часом заряджання приблизно від 2 до 3 годин Швидке заряджання в напівгромадських та громадських місцях з часом заряджання менше 1 години Надшвидке заряджання High Power Charging в громадському секторі з часом заряджання всього кілька хвилин
Можливість заміни рамок поверхні сполучення ⁴⁾
Можливість заміни контактів ³⁾
Чотирипроводова технологія вимірювання ³⁾
Рідинне охолодження ⁴⁾
Переглянути список продукції Переглянути список продукції Переглянути список продукції

¹⁾ Можливий проміжок часу залежить від численних умов експлуатації, див. пояснення щодо Boost Mode нижче.
²⁾ За умови дотримання законодавчих вимог і за охолоджених зарядних кабелів залежно від потужності охолодження.
³⁾ Функція доступна не для всіх артикулів. Докладну інформацію про конкретний артикул наведено на відповідній сторінці.
⁴⁾ Виняток: CHARX connect professional у класі потужності 500 А (375 А безперервного струму) не має рідинного охолодження.
⁵⁾ Варіанти GB/T CHARX connect professional наразі доступні лише в Китаї.

Приклад кривої заряджання зарядного кабелю постійного струму в режимі Boost Mode для короткочасного підвищення потужності заряджання

Вища потужність заряджання в режимі Boost Mode Як це працює і що потрібно враховувати?

Як виробник ми розробляємо наші зарядні кабелі постійного струму на визначений нами номінальний струм IN для безперервної роботи за температури навколишнього середовища від -30 до +40 °C. У режимі Boost Mode деякі зарядні кабелі постійного струму можуть тимчасово забезпечувати значно вищу потужність заряджання. Для цього ми вказуємо максимальний струм Imax в інструкції до відповідного артикула.

Можлива тривалість роботи зарядного кабелю в режимі Boost Mode залежить від багатьох умов навколишнього середовища, як-от потужність охолодження, температура навколишнього середовища, частота роботи зарядного пункту або конструкція розетки на транспортному засобі. Зарядні кабелі також можуть протягом короткого часу працювати за вищої температури навколишнього середовища.

Виробники та оператори зарядних станцій, які використовують режим Boost Mode, повинні здійснювати постійний контроль температури на силових контактах постійного струму за допомогою вбудованих датчиків температури. У разі досягнення граничної температури Tmax +90 °C процес заряджання необхідно припинити. У разі наближення до граничної температури рекомендується завчасно зменшити струм заряджання, наприклад, до номінального струму IN. Це називається погіршенням характеристик.

CHARX connect professional Зарядні кабелі з охолодженням та без охолодження для надшвидкого заряджання High Power Charging

Чоловік заряджає електромобіль за допомогою зарядного кабелю HPC
Жінка заряджає електромобіль на станції швидкого заряджання за допомогою зарядного кабелю HPC
Процес заряджання на зарядній станції CCS тарифікується — на смартфоні з'являється рахунок
Штекер для системи заряджання CCS станції швидкого заряджання, що лежить на землі під дощем
Сервісний технік замінює поверхню сполучення штекера для системи заряджання HPC на станції швидкого заряджання
Чоловік заряджає електромобіль за допомогою зарядного кабелю HPC

Наші зарядні кабелі для HPC з рідинним охолодженням працюють на екологічно чистій та зручній в обслуговуванні суміші води та гліколю. Вони передають до 1 МВт без зниження рівня безпеки та керованості, що також робить їх привабливими для комерційних транспортних засобів. Асортимент охоплює такі стандарти заряджання та класи потужності:

  • NACS
    • Доступно з 1 кв. 2026 р. / понад 600 А безперервно / 1000 В
  • CCS типу 1
    • 700 А у Boost Mode / 500 А безперервно / 1 000 В
  • CCS типу 2
    • 1 000 А у Boost Mode / 800 А безперервно / 1 000 В
    • 700 А у Boost Mode / 500 А безперервно / 1 000 В
  • GB/T
    • 600 А у Boost Mode / 500 А безперервно / 1 000 В

Жінка заряджає електромобіль на станції швидкого заряджання за допомогою зарядного кабелю HPC

Наші зарядні кабелі для HPC також доступні у виконанні без рідинного охолодження. Замість цього вони використовують більший поперечний переріз провідника і тому можуть передавати 500 кВт, чого достатньо для багатьох систем HPC. Вони доступні для таких стандартів заряджання:

  • NACS
    • 500 А у Boost Mode / 375 А безперервно / 1000 В
  • CCS типу 1
    • 500 А у Boost Mode / 375 А безперервно / 1 000 В
  • CCS типу 2
    • 500 А у Boost Mode / 375 А безперервно / 1 000 В

Процес заряджання на зарядній станції CCS тарифікується — на смартфоні з'являється рахунок

Для задоволення всіх вимог щодо виставлення рахунків відповідно до німецького Закону про вимірювання й калібрування багато які з наших штекерів та зарядних кабелів постійного струму вже підготовлені для чотирипроводової технології вимірювання, а отже, розраховані на майбутнє. Чотирипроводова технологія вимірювання дозволяє реєструвати розсіювану потужність у зарядному кабелі, щоб точно визначити кількість енергії, переданої електромобілю.

Штекер для системи заряджання CCS станції швидкого заряджання, що лежить на землі під дощем

Розумні концепції герметизації наших зарядних кабелів постійного струму забезпечують повну водонепроникність у поздовжньому напрямку, що повністю захищає струмопровідні частини всередині корпусу від вологи. Це максимізує електробезпеку та підвищує відмовостійкість зарядних станцій. Численні випробування в нашій акредитованій випробувальній лабораторії гарантують незмінно високу якість матеріалів та обробки. Це робить наші штекери для системи заряджання особливо міцними, стійкими та довговічними — навіть у суворих зовнішніх умовах.

Сервісний технік замінює поверхню сполучення штекера для системи заряджання HPC на станції швидкого заряджання

Незважаючи на міцні матеріали, штекери для системи заряджання на напівгромадських або громадських зарядних станціях потребують регулярного технічного обслуговування, зокрема через неналежне поводження з ними. Пошкодження зазвичай виникають на поверхні сполучення. Ви можете скористатися нашими ремонтними комплектами, які можна придбати окремо, щоб швидко і легко замінити відповідну рамку поверхні сполучення і силові контакти на штекері для системи заряджання. Немає необхідності замінювати весь зарядний кабель. Це відповідає засадам сталого розвитку, економить час і гроші й підвищує експлуатаційну готовність ваших зарядних станцій.

3D-перегляд

Випробуйте зараз у 3D

Роздивіться охолоджуваний штекер для системи заряджання CCS з лінійки CHARX connect professional особливо детально. Можливість вільного масштабування та обертання дає змогу роздивитися виріб під усіма кутами.

CHARX connect compact Компактні зарядні кабелі CCS для нижнього діапазону потужності

Чоловік заряджає електромобіль на домашній зарядній станції за допомогою зарядного кабелю CCS
Штекер для системи заряджання CCS та навіс для автомобіля з фотоелектричною установкою, електромобілем та домашньою зарядкою постійного струму
Електромобіль зі штекером для системи заряджання CCS
Зарядний кабель CCS для систем Vehicle-to-Grid і Vehicle-to-Home
Чоловік заряджає електромобіль на домашній зарядній станції за допомогою зарядного кабелю CCS

Заряджання постійним струмом також дедалі частіше використовується в побуті, громадському харчуванні та роздрібній торгівлі, де час стоянки становить від двох до трьох годин. Тому зазвичай достатньо низьких потужностей заряджання до 100 кВт. Компактні зарядні кабелі CCS CHARX connect compact є оптимальним та економічним рішенням для цього. Асортимент охоплює такі стандарти заряджання та класи потужності:

  • CCS типу 1
    • 40 А / 1000 В
    • 80 А / 1 000 В
    • 125 А / 1 000 В
  • CCS типу 2
    • 40 А / 1 000 В
    • 80 А / 1 000 В

Штекер для системи заряджання CCS та навіс для автомобіля з фотоелектричною установкою, електромобілем та домашньою зарядкою постійного струму

Як порівняти зі звичайними зарядними кабелями CCS, CHARX connect compact на 35 % менший і на 75 % легший. Завдяки витонченому, компактному дизайну, штекери для системи заряджання CCS ідеально підходять для сучасних домашніх зарядних станцій постійного струму у приватному секторі та невеликих зарядних станцій постійного струму у напівгромадському секторі.

Електромобіль зі штекером для системи заряджання CCS

Компактні зарядні кабелі CCS отримали нагороду Good Design Award 2021. Дизайн штекерів для системи заряджання був розроблений спільно з дипломованим дизайнером Стефаном Галоу з Гамбурга і вразив журі сучасною мовою дизайну. Крім того, ергономічна форма області тримання гарантує простоту використання та комфортні тактильні відчуття.

Зарядний кабель CCS для систем Vehicle-to-Grid і Vehicle-to-Home

Домашні зарядні станції постійного струму у найближчому майбутньому зможуть виконувати подачу енергії в режимі Vehicle-to-Grid (від автомобіля до мережі) та Vehicle-to-Home (від автомобіля до будинку) завдяки технології двоспрямованого перетворення. При цьому струм зможе контрольовано надходити з акумулятора транспортного засобу через зарядну станцію до електромережі або до будинку. Для цих систем V2G та V2H оптимальним рішенням стануть наші компактні зарядні кабелі CCS.

3D-перегляд

Випробуйте зараз у 3D

Роздивіться компактний штекер для системи заряджання CCS з лінійки CHARX connect compact особливо детально. Можливість вільного масштабування та обертання дає змогу роздивитися виріб під усіма кутами.

Ваша особиста контактна особа

з усіх питань щодо наших виробів та рішень

Anton Purtov
Антон Пуртов
Продукт менеджер
+38 050 441 53 44
Я залюбки проконсультую вас щодо вашого проєкту в сфері зарядної інфраструктури.

Нові вироби

Зарядні кабелі NACS для заряджання змінним струмом до 500 кВт
Охолоджувані зарядні кабелі HPC CHARX connect professional для потужності до 1000 кВт
Зарядний кабель CCS CHARX connect standard
Зарядний кабель постійного струму GB/T CHARX connect standard
Доступно у Q1/2026

Зарядні кабелі NACS для заряджання змінним струмом до 500 кВт

High Power Charging для Північної Америки

Неохолоджувані штекери CHARX connect professional для системи заряджання HPC тепер також доступні для Північноамериканського стандарту заряджання. Зарядні кабелі, що на 100 % відповідають стандартам, передають до 500 кВт у Boost Mode або 375 кВт безперервно і вражають особливо високим рівнем безпеки й ергономіки.

Основні характеристики

  • Струм заряджання в режимі Boost Mode: до 500 А
  • Постійний струм заряджання: 200 A, 375 A
  • Розрахункова напруга: 1000 В
  • Довжина кабелю: 5 м, 6 м, 7 м, 25 фт
  • Датчик температури: Pt 1000
  • Чотирипровідна технологія вимірювання (тільки для варіанту 375 А)
  • Ступінь захисту: IP67 (у вставленому стані)
  • Сертифікати: UL 2251, SAE J3400, IEC 62196-3, IATF 16949

Переваги

  • Окрема ергономічна ручка забезпечує комфортне використання й запобігає нагріванню поверхні ручки
  • Захист від дотику завдяки литим ковпачкам і точні датчики температури забезпечують максимальну безпеку.
  • Відповідність стандартам UL, SAE, IEC і IATF гарантує особливо високу якість, безпеку та сумісність
  • За запитом можливе виконання з вашим логотипом, індивідуальною довжиною кабелю та відповідною обробкою кінця провідника

Зарядні кабелі CCS для потужності до 1000 кВт

High Power Charging із новою концепцією охолодження

Друге покоління професійних штекерів для системи заряджання HPC з охолодженням CHARX connect professional передає до 1 МВт у режимі Boost Mode. Завдяки такій величезній потужності можна за лічені хвилини заряджати не лише електромобілі. Навіть комерційні транспортні засоби з великими акумуляторами будуть швидко готові до використання.

Основні характеристики

  • Стандарт заряджання: CCS типу 2
  • Струм заряджання з активним охолодженням: 1000 А в режимі Boost Mode, 800 А протягом тривалого часу
  • Струм заряджання з пасивним охолодженням: 800 А в режимі Boost Mode, 600 А протягом тривалого часу
  • Розрахункова напруга: 1000 В
  • Холодоагент: водно-гліколева суміш
  • Датчик температури: Pt 1000
  • Чотирипроводова технологія вимірювання
  • Ступінь захисту: IP67

Переваги

  • Потужність заряджання до 1000 кВт завдяки новій концепції охолодження — з одночасним поліпшенням зручності експлуатації
  • Індивідуальна концепція підключення за запитом — адаптація до вашої зарядної станції HPC
  • Повністю змінний вставний торець для швидкого, економічно ефективного та сталого технічного обслуговування
  • Надійне й економічне виявлення витоків за допомогою пристрою контролю ізоляції
  • Виставлення рахунків відповідно до законодавчих вимог щодо калібрування завдяки інтегрованій чотирипроводовій технології вимірювання

Зарядний кабель CCS нового покоління

Міцний, простий в обслуговуванні, добре продуманий

Наше нове покоління перевірених на практиці штекерів для системи заряджання CCS CHARX connect standard охоплює середній діапазон потужності від 150 до 250 кВт. У новому дизайні корпусу лінійка продукції пропонує безліч вдосконалень з погляду надійності, безпеки, розрахунків і обслуговування.

Основні характеристики

  • Стандарт заряджання: CCS типу 2
  • Розрахунковий постійний струм: від 150 A до 250 A
  • Розрахункова напруга постійного струму: 1 000 В
  • Поперечний переріз провідника: від 2 x 35 мм² до 70 мм²
  • Датчики температури: 2 x PT 1000
  • Чотирипроводова технологія вимірювання
  • Ступінь захисту: IP54 (у вставленому стані)
  • Довжина кабелю: від 4 м до 10 м

Переваги

  • Широкий асортимент для всіх систем заряджання постійного струму в середньому діапазоні потужності
  • Особливо міцна й довговічна конструкція штекера для високої експлуатаційної готовності
  • Підготовка до чотирипроводової технології вимірювання забезпечує просте виставлення рахунків, яке відповідає вимогам щодо калібрування
  • Високий рівень безпеки завдяки двокамерній системі ущільнення для розділення DC+ і DC-
  • Швидке й недороге технічне обслуговування завдяки змінному вставному торцю включно із силовими контактами

Зарядні кабелі постійного струму GB/T нового покоління

Міцність, довговічність, можливість адаптування

Нові штекери для системи заряджання постійного струму CHARX connect standard відповідно до китайського стандарту GB/T охоплюють класи потужності 125 і 250 кВт. Їх можна адаптувати до ваших потреб, а, крім того, вони вирізняються високоякісними матеріалами, надійними технологіями та ергономічним керуванням.

Основні характеристики

  • Стандарт заряджання: GB/T
  • Розрахунковий постійний струм: від 125 A до 250 A
  • Розрахункова напруга постійного струму: 1 000 В
  • Поперечний переріз провідника: від 2 x 35 мм² до 70 мм²
  • Датчики температури: 2 x PT 1000
  • Ступінь захисту: IP54 (у вставленому стані)
  • Довжина кабелю: від 2 м до 10 м
  • Сертифікат CE

Переваги

  • Міцний та довговічний дизайн для особливо високої експлуатаційної готовності у тяжких умовах
  • Вільно керована світлодіодна стрічка як інтуїтивний індикатор стану у ваших корпоративних кольорах
  • Опціональний режим Boost Mode дозволяє підвищити потужність заряджання до 500 кВт за короткий час
  • Опціональний вимикач S1 для реалізації специфічних застосувань замовника
  • На замовлення з індивідуальним кольором корпусу, логотипом замовника й альтернативними датчиками температури