Axioline Smart Elements, Slot cover, Diagnostic function, degree of protection: IP20
Технологія керування
Використовуйте широкий асортимент технологій керування, щоб привести свою систему у відповідність до вимог промислового Інтернету речей та Industrie 4.0 за допомогою PLCnext Technology. Працюйте з улюбленими мовами програмування — IEC 61131-3 або мовами високого рівня, як-от C/C++, C# або MATLAB® Simulink®, в режимі реального часу. Інтегруйте відкритий вихідний код і застосунки або приєднуйтеся до мережі PLCnext Control через хмарні з’єднання.
Axioline Smart Elements, Communication module, interface RS-485: 1, Process data width: 20 bytes, Transparent protocol, degree of protection: IP20
Axioline F, Temperature recording module, Analog inputs: 8 (8 inputs for thermocouples or linear voltage, plus 1 input -5 V to +5 V), connection technology: 2-conductor (shielded, twisted pair), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline F, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, HART functionality, degree of protection: IP20, including bus base module and Axioline F connectors
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Product certified in accordance with IEC 62351-3 and IEC 62443 (SL2) (Certification conditions see user documentation); Processor: Arm® Cortex®-A53, 3x 1.2 GHz.
Axioline F, Function module, Counter inputs: 2, Digital inputs: 6, 24 V DC, Digital outputs: 4, 24 V DC, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline Smart Elements, Digital input module, Digital inputs: 8 (floating), 48 V DC, connection technology: 2-conductor, degree of protection: IP20
Axioline F, Temperature recording module, Functional safety, Inputs for resistive temperature sensors, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Safe analog inputs: 8 (1-channel assignment), 4 (2-channel assignment), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Edge device with Virtual PLCnext Control as the central data collection and evaluation unit. In addition to the IEC 61131-3 control function, the Linux Ubuntu Pro Desktop offers simple expandability and convenient installation of software for data analysis.
Axioline Smart Elements, Digital input module, Digital inputs: 8, 24 V DC, 19 V ... 29 V, connection technology: 2-conductor, in accordance with IEC 61850-3, degree of protection: IP20