Модульні корпуси електронного обладнання ICS

Модульні корпуси електронного обладнання ICS для систем Інтернету речей

Рішення на основі систем корпусів ICS такі ж різноманітні, як і вимоги до сучасних пристроїв автоматизації. Скористайтеся перевагами систем корпусів зі ступінчастою сіткою розмірів, різними технологіями підключення, а також додатковими шинними з’єднувачами для DIN-рейки.

Go to Product Detail Page for item 1084017
ICC25-H/5R3,5-7035 - PCB header
ICC25-H/5R3,5-7035 - PCB header
1084017

PCB headers, color: light gray, nominal current: 8 A, rated voltage (III/2): 150 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: ICC..-H/..R3,5, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.8 mm, number of solder pins per potential: 1, plug-in system: ICC 1,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on right side

Go to Product Detail Page for item 1272011
ICC25-PPC2,5/4-5,0-AA-5015 - PCB connector
ICC25-PPC2,5/4-5,0-AA-5015 - PCB connector
1272011

PCB connector, nominal cross section: 2.5 mm2, color: blue, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-PPC2,5/..-5,0, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: ICC 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard, Color of the spring lever: orange

Go to Product Detail Page for item 1071451
ICC25-H/4L5,0-5015 - PCB header
ICC25-H/4L5,0-5015 - PCB header
1071451

PCB headers, nominal cross section: 2.5 mm2, color: blue, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..L5,0, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: ICC 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on left side

Go to Product Detail Page for item 1071449
ICC25-H/4R5,0-5015 - PCB header
ICC25-H/4R5,0-5015 - PCB header
1071449

PCB headers, nominal cross section: 2.5 mm2, color: blue, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..R5,0, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: ICC 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on right side

Go to Product Detail Page for item 2202891
TBUS8-25,0-PPPPPPPP-7035 - DIN rail bus connector
TBUS8-25,0-PPPPPPPP-7035 - DIN rail bus connector
2202891

DIN rail bus connector, color: light gray, nominal current: 6 A (parallel contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-25.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 8 parallel contacts

Переваги

  • Гнучкість застосування завдяки модульній системі та унікальним можливостям поєднання технологій з’єднання
  • Стандартні з’єднувачі, такі як RJ45, USB, D-SUB і антенні гнізда як інтегровані частини
  • Оптимальне використання простору та можливість адаптації конструкції, кольору та написів
  • Восьмиполюсний шинний з’єднувач для DIN-рейки з паралельними та послідовними контактами для простого обміну даними між модулями
  • Додаткові пасивні радіатори та теплове моделювання для оптимального відведення тепла
Безкоштовний зразок
Випробуйте модульні корпуси серії ICS

Бажаєте випробувати корпуси електронного обладнання серії ICS для систем Інтернету речей? – Замовте особистий набір зразків. Ми надаємо компетентні консультації щодо вибору та проєктування корпусів для бажаного застосування. Переконайтеся в перевагах рішень компанії Phoenix Contact.

Замовити безкоштовний зразок
Корпуси електронного обладнання серії ICS

Нові вироби

Нижня частина корпусу ICS
Клеми для друкованої плати з двома варіантами кроку для серії ICS
З’єднувач для 8-полюсного шинного з’єднувача для DIN-рейки
Перемичка для шинного з’єднувача для DIN-рейки

Нижня частина корпусу нового розміру

Для корпусів електронного обладнання серії ICS

Нижня частина корпусу завширшки 50 мм забезпечує найбільшу можливу площу поверхні друкованої плати серії ICS і, таким чином, створює більше місця для розміщення на ній електроніки. У корпусі можна встановити щонайбільше чотири друковані плати і 20 з’єднувачів із загальною кількістю полюсів до 100.

Основні характеристики

  • Ширина: 50 мм
  • Висота: 122 мм
  • Глибина: 130,9 мм
  • До 20 отворів для підключення

Переваги

  • Більше місця для електронних компонентів завдяки збільшеній площі поверхні друкованої плати
  • Повна сумісність з асортиментом продукції ICS завдяки новій комбінації наявних розмірів
  • Інтеграція з’єднувачів на п'яти рівнях підключення завдяки корисній монтажній глибині 112 мм

Клеми для друкованої плати у двох варіантах кроку

Для корпусів електронного обладнання серії ICS

Нові клеми для друкованих плат з двома варіантами кроку розширюють діапазон з’єднань для корпусів електронного обладнання серії ICS. Серед нових клем ви можете вибрати гвинтове з’єднання або з’єднання Push-in для вашого пристрою.

Основні характеристики

  • Для габаритної ширини ICS 20, 25 і 50 мм
  • Гвинтове з’єднання або пружинне з’єднання Push-in
  • Крок: 3,5 і 5 мм
  • Вирівнювання ліворуч і праворуч

Переваги

  • Просте користування у кілька кроків
  • Стаціонарний електромонтаж та зменшена кількість окремих деталей
  • Вибір між різними варіантами кроку та способами з’єднання
  • Один партнер для всього: правильні компоненти для ваших пристроїв

З’єднувач для 8-полюсного шинного з’єднувача для DIN-рейки

Обмін даними між модулями на декількох рівнях

Деякі системи також потребують передачі даних і сигналів від модулів зв’язку поза блоком модулів, наприклад, у разі пропуску рядка. Тут з’єднувачі подачі живлення і відводи для 8-полюсного шинного з’єднувача для DIN-рейки з’єднують модулі на декількох рівнях. Їх можна використовувати ліворуч, праворуч і в центрі.

Основні характеристики

  • Зв’язок з 8-полюсними модулями
  • Варіанти для подачі та відбору живлення
  • Функція кінцевого тримача

Переваги

  • Подача та відбору живлення 8-полюсного шинного з’єднання у блоці модулів з корпусами ME-IO та ICS
  • Оптимальне використання простору завдяки організованій прокладці кабелів
  • Простота маркування завдяки великій площі друку

Перемичка для шинного з’єднувача для DIN-рейки

Оптимальне використання монтажного простору

Передачу даних і сигналів для систем без необхідного виходу на друковану плату можна реалізувати за допомогою перемички для шинних з’єднувачів для DIN-рейки під модулем. Це дозволяє використовувати максимальну площу поверхні друкованої плати.

Основні характеристики

  • Зв’язок з 8-полюсними модулями
  • Виконання завширшки 18,8, 20 і 25 мм

Переваги

  • Можливість інтеграції в системи пристроїв на базі корпусів ME-IO та ICS
  • Більша максимальна площа поверхні друкованої плати
  • З’єднання полюсів в польових умовах за допомогою з’єднувачів FMC

Конфігуратор для корпусів ICS для систем Інтернету речей

Конфігуратор для корпусів електронного обладнання для систем Інтернету речей

Сконфігуруйте свій корпус ICS. Вибирайте між технологією Push-in та гвинтовою технологією з’єднання. Завдяки додатковому приладдю можна легко інтегрувати антену, USB-роз'єми або роз'єми RJ45. Підготовлені дисплеї та клавіатури, а також радіатори охолодження забезпечують роботу потужних систем. Крім того, використовуйте систему 3D-друку від PROTIQ для виготовлення прототипів кришок ваших корпусів. Після завершення конфігурування ви можете скористатися онлайн-функцією термомоделювання і запустити свій дизайн у серійне виробництво.

Найцікавіші інновації


Пасивні радіатори охолодження та оптимізоване охолодження для корпусів електронного обладнання

Без перегріву. Чиста потужність. Оптимальне охолодження для корпусів електронного обладнання ICS

Максимізуйте щільність потужності ваших пристроїв за допомогою рішень для пасивного охолодження та оптимальної з погляду теплових характеристик структури друкованих плат у корпусах електронного обладнання ICS: від конфігурації та комплексного теплового моделювання до реалізації — ідеальний варіант для потужних і мініатюрних систем Інтернету речей.

Огляд корпусів серії для систем Інтернету речей


Інтерактивна карта зображення: Модульні корпуси електронного обладнання серії ICS для пристроїв Інтернету речей у системах Industrie 4.0
Шинний з’єднувач для DIN-рейки
Восьмиполюсний шинний з’єднувач для DIN-рейки з паралельними та послідовними контактами для простого обміну даними між модулями.
Шинний з’єднувач для DIN-рейки
Оптоволокно
Оптоволокно для надійної індикації стану.
Оптоволокно
Радіатор охолодження
Радіатор охолодження для надійного відведення тепла.
Докладніше про індивідуальні радіатори охолодження
Радіатор охолодження
Модулі дисплея та плівкові клавіатури
Інтеграція дисплея для зручного керування.
Модулі дисплея та плівкові клавіатури
Технології з’єднання
Технології з’єднання з можливістю довільного розташування.
Технології з’єднання
Індивідуальні передні кришки
Індивідуальне виконання унікального дизайну кришки.
До індивідуальних кришок корпусів серії ICS
Індивідуальні передні кришки

Основа для перспективних пристроїв Інтернету речей

Скористайтеся перевагами широкого асортименту модулів на вибір і високої гнучкості технологій з’єднання для систем Інтернету речей: корпуси для монтажної рейки серії ICS передбачають можливість модульного використання стандартизованих технологій з’єднання, наприклад з’єднань RJ45, USB або D-SUB. Восьмиполюсний TBUS також спрощує обмін даними між модулями.

3D-перегляд

Дисплеї та клавіатури для корпусів електронного обладнання серії ICS в огляді на 360 градусів

2,4-дюймові сенсорні дисплеї та 0,96-дюймові дисплеї з плівковими клавіатурами для індивідуального конфігурування доповнюють асортимент корпусів електронного обладнання ICS.

Ознайомтеся з 3D-оглядом і переконайтеся у високому рівні комфорту експлуатації, який забезпечують корпуси ICS.

Модульні корпуси з різними технологіями з’єднання

Восьмиполюсний шинний з’єднувач для DIN-рейки
Модульні технології з’єднання для корпусів ICS
Корпуси ICS різної габаритної ширини, висоти та глибини
Корпуси ICS з високою щільністю монтажу
Модулі дисплея та плівкові клавіатури для корпусу ICS
Світловоди в різних виконаннях
Восьмиполюсний шинний з’єднувач для DIN-рейки

Легко поєднуйте між собою окремі корпуси ICS. Восьмиполюсні шинні з’єднувачі для DIN-рейки TBUS 8 із паралельними та послідовними контактами забезпечують простий обмін даними між модулями в шафі керування.

Модульні технології з’єднання для корпусів ICS

Серія ICS для DIN-рейки пропонує унікальну на ринку модульну технологію з’єднання для RJ45, D-SUB, USB або підключення антен. Відповідні частини друкованих плат забезпечують можливість використання вставних технологій з’єднання корпусів серії ICS. Штекери для підключення з гвинтовим з’єднанням або технологією з’єднання Push-in із трьома або чотирма полюсами з кроком 5,0 мм дають змогу підвищити гнучкість.

Корпуси ICS різної габаритної ширини, висоти та глибини

Модульна система корпусу ICS забезпечує широкі можливості масштабування для точного узгодження з вашими потребами. Можливі варіанти габаритної ширини: 20 мм, 25 мм і 50 мм, габаритно висоти: 77,5 мм, 100 мм і 122,5 мм, а також габаритної глибини: 87,5 мм, 110 мм і 132,5 мм.

Корпуси ICS з високою щільністю монтажу

Завдяки своїй гнучкості корпус ICS дає змогу реалізувати технічно складні рішення в умовах обмеженого простору в шафі керування. Оптимально використовуйте простір для розміщення щонайбільше двох друкованих плат завширшки 25 мм і максимум чотирьох друкованих плат шириною 50 мм — зі встановленням упродовж кількох секунд. Так у вас буде більше простору та площі для реле і електролітичних конденсаторів. Форму, кольори та маркування можна змінювати.

Модулі дисплея та плівкові клавіатури для корпусу ICS

Дедалі більшого значення набуває візуалізація й регулювання процесів і параметрів одним доторком пальця. Сенсорні дисплеї та дисплеї з високою роздільною здатністю з плівковими клавіатурами доповнюють оснащення модульних систем серії ICS.

Світловоди в різних виконаннях

Світловоди доступні в різних виконаннях для індикації стану й діагностичних даних. Монтаж виконується дуже просто за допомогою втулок для запресовування. За бажанням ви отримуєте оптоволокно в адаптованому до вашого корпусу для монтажної рейки вигляді.

Монтажний пристрій для корпусів електронного обладнання серії ICS

Зручний монтажний пристрій доповнює асортимент аксесуарів для корпусів серії ICS. Монтажний пристрій можна використовувати для корпусів ICS різних розмірів.

Пасивні радіатори охолодження


Пасивні радіатори охолодження для корпусів електронного обладнання серії ICS

Пасивний радіатор охолодження дає змогу використовувати пристрої навіть у системах зі складними температурними умовами. Повне температурне моделювання допомагає в оптимальному розташуванні елементів друкованої плати.

Поширені запитання про додаткові пасивні радіатори охолодження

Індивідуальні радіатори охолодження для корпусів електронного обладнання серії ICS
Розгорнутий вигляд корпусу електронного обладнання ICS 50 з радіатором охолодження
Розподіл тепла без радіатора охолодження в корпусі для монтажної рейки ICS
Розподіл тепла без радіатора охолодження в корпусі для монтажної рейки ICS
Графік для корпусу електронного обладнання ICS50-B122X98-V-V-7035
Індивідуальні радіатори охолодження для корпусів електронного обладнання серії ICS

Наразі радіатори охолодження доступні для серій корпусів ICS (Industrial Case System, для DIN-рейки) та UCS (Universal Case System, для зовнішнього використання).

Докладніше про пасивні радіатори охолодження
Розгорнутий вигляд корпусу електронного обладнання ICS 50 з радіатором охолодження

Оптимальне теплове з'єднання досягається за рахунок індивідуального припасування радіатора охолодження. Зазвичай це робиться шляхом фрезерування радіатора охолодження.

Докладніше про пасивні радіатори охолодження
Розподіл тепла без радіатора охолодження в корпусі для монтажної рейки ICS

Максимальна температура має особливо великий вплив на надійність і термін служби вашого приладу. У разі підвищення температури на 10 °C частота відмов подвоюється.

Докладніше про пасивні радіатори охолодження
Розподіл тепла без радіатора охолодження в корпусі для монтажної рейки ICS

Малі та потужні компоненти, висока швидкість передачі даних, пил і недостатня вентиляція корпусу є причинами високої різниці температур відносно навколишнього середовища.

Докладніше про пасивні радіатори охолодження
Графік для корпусу електронного обладнання ICS50-B122X98-V-V-7035

Щоб не перевищувати різницю температур з навколишнім середовищем, на графіках діаграм наведено інформацію про потужність, яку дозволено випромінювати компонентам у відповідному корпусі. Зростання прямої описує теплопровідність системи. Показані випадки відрізняються, з одного боку, повноповерхневим нагріванням і нагріванням гарячої точки розміром 20 мм x 20 мм, а з іншого боку, друкованою платою у корпусі та без корпусу.

Докладніше про пасивні радіатори охолодження
Корпуси електронного обладнання серії ME-IO

Поєднуйте корпуси серії ME-IO

Скористайтеся перевагами обох лінійок корпусів у своїй сфері застосування: за допомогою шинного з’єднувача для DIN-рейки T-BUS можна гнучко поєднувати між собою обидві лінійки продукції — ME-IO і ICS — саме так, як потрібно для вашої системи.

Електронна брошура
Огляд асортименту корпусів електронного обладнання

Відкрийте для себе корпуси для DIN-рейки та використання просто неба й дізнайтеся про широкі можливості адаптації корпусів електронного обладнання до ваших індивідуальних вимог.

Відкрити електронну брошуру
Корпуси для монтажної рейки і польові корпуси
Корпус електронного обладнання для DIN-рейки

Технічні особливості корпусів електронного обладнання Рішення для використання DIN-рейки

Корпуси електронного обладнання — це невід'ємні компоненти пристроїв. Вони визначають його зовнішній вигляд і захищають електроніку від зовнішніх впливів. Крім того, вони дають змогу здійснювати монтаж у вузлах вищого рівня. Тому, виробники обладнання мають звертати увагу на багато деталей не тільки під час проєктування, але й під час вибору корпусів, коли йдеться про матеріали або випробування якості. Ця брошура містить усю докладну інформацію.