Connecting cable/ Push-lock connection, number of positions: 4+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 5 m, Male straight, on free cable end
Монтажні кабелі для електроустановок
З монтажними кабелями для стаціонарного та гнучкого монтажу ви виконуєте всі вимоги сучасних електроустановок. Кабелі стандартної довжини доступні у попередньо зібраному вигляді з одним або двома з’єднувачами. Завдяки конфігурованим варіантам ви можете компонувати монтажні кабелі відповідно до ваших потреб. Різні типи кабелів для різноманітних застосувань доповнюють асортимент.
Connecting cable/ Push-lock connection, number of positions: 4+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Male straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 0.5 m, Male straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Male straight, on free cable end
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Connecting cable, Range of articles: PRC 35, color: black, number of positions: 3, rated voltage: 690 V AC, rated current: 24 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Переваги
- Технологія Plug-and-Play дозволяє заощаджувати до 80 % часу під час введення в експлуатацію
- Постійний контроль виробництва для високої якості
- Механізм фіксації можна розблокувати за допомогою інструмента або вручну
- Стійкі до атмосферних впливів матеріали забезпечують можливість застосування всередині приміщень та просто неба
Нові вироби
Підготовлені монтажні кабелі IPD
Швидкий та простий розподіл енергії
Скористайтеся перевагами простого розподілу енергії без інструментів завдяки системі монтажу IPD. Підготовлені кабельні модулі IPD передусім спрощують монтаж і пришвидшують введення в експлуатацію у великих проєктах з прокладання кабельних з’єднань.
Основні характеристики
- Кількість полюсів: 2 + PE; 4 + PE
- Напруга/струм:
3 полюси: 450/500 В; до 16 А
5 полюсів: 450/600 В; до 16 А - З’єднання Push-Lock
- Ступінь захисту: IP66, IP68
- Довжина кабелю: 0,5 м, 1 м, 3 м, 5 м
- Варіанти зі штирем під гніздо або вільним кінцем кабелю
Переваги
- Зручне використання навіть на важкодоступних ділянках
- Простий та безпечний монтаж завдяки вставному роз’єму зі швидкою системою фіксації та механічним кодуванням проти неправильного під’єднання
- Висока надійність завдяки міцному корпусу зі ступенем захисту IP66 та IP68
- Індивідуальні рішення на замовлення від 1 екземпляра
Зручний, індивідуально налаштований розподіл енергії IPD
Конфігуратор для монтажних з'єднувачів і розподільників
Зручно налаштовуйте розподіл енергії за допомогою монтажних з'єднувачів і розподільників IPD. Відрегулюйте з’єднувачі й довжину кабелю відповідно до своїх вимог. Інтуїтивно зрозуміла навігація в меню та 3D-зображення роблять налаштування дуже простим. Експортуйте перелік виробів або безпосередньо замовте своє рішення.
Монтажна система IPD зі з’єднанням Push-in
Монтажні з’єднувачі та розподільники серії IPD гарантують простоту розподілу енергії. Завдяки технології Push-in та швидкій системі фіксації монтажна система IPD забезпечує можливість зручного монтажу без інструментів. Встановлення відбувається швидко та безпечно, навіть у важкодоступних місцях. Всі компоненти особливо міцні та захищені від води та пилу за стандартами IP66, IP68 та IP69K. Це гарантує особливо довготривалу стабільну роботу силового кабелю в суворих промислових умовах та просто неба.
Монтажна система QPD з роз'ємом IDC
Процес розподілу енергії в промисловості не обов’язково має бути складним і потребувати багато часу. Це доводить монтажна система QPD для потужностей до 690 В/40 А. Перевірене ножове з’єднання IDC QUICKON дозволяє швидко та просто підключати проводи до 5 × 6,0 мм² без зняття ізоляції та використання гвинтів. Ви можете обирати між стаціонарними та вставними з’єднаннями і формувати гнучкі рішення для розподілу енергії.
Монтажна система PRC
Монтажна система серії PRC являє собою оптимальне рішення для компактної та надійної передачі живлення до 35 А. Високий ступінь захисту й ударостійкість до IK08 забезпечують надійний розподіл електроенергії навіть в екстремальних умовах навколишнього середовища. Рознімний механізм блокування з можливістю активації вручну або за допомогою інструмента додатково підвищує гнучкість монтажу й технічного обслуговування системи.