Bornes para placa de circuitos impressos

Bornes para placa de circuitos impressos

Os bornes para placas de circuitos impressos permitem a transmissão fácil e fiável de sinais, dados e potência para a placa de circuitos impressos. São adequados para uma variedade de aplicações em inúmeras indústrias, mercados e também para aplicações de Industrie 4.0. O nosso programa COMBICON para as linhas de produtos XS até XXL abrange passos métricos e em polegadas desde bornes miniatura no passo de 2,5 mm até aos bornes de potência no passo de 20 mm.

Go to Product Detail Page for item 1823971
SPT-THR 1,5/ 3-H-5,08 P20 R32 - PCB terminal block
SPT-THR 1,5/ 3-H-5,08 P20 R32 - PCB terminal block
1823971

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: SPT 1,5/..-H-THR, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 32 mm wide tape

Go to Product Detail Page for item 1190299
LPT 2,5/ 4-5,0 - PCB terminal block
LPT 2,5/ 4-5,0 - PCB terminal block
1190299

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: LPT 2,5/, pitch: 5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Go to Product Detail Page for item 1871322
FFKDSA1/H-2,54-15 - PCB terminal block
FFKDSA1/H-2,54-15 - PCB terminal block
1871322

Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 15, number of rows: 1, number of positions per row: 15, product range: FFKDS(A) 0,5/..-H, pitch: 2.54 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1869101
SMKDSN 1,5/ 6 - PCB terminal block
SMKDSN 1,5/ 6 - PCB terminal block
1869101

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: SMKDSN 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1731792
GMKDS 3/ 5-7,62 - PCB terminal block
GMKDS 3/ 5-7,62 - PCB terminal block
1731792

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: GMKDS 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1735862
SPT 16/ 1-V-10,0 - PCB terminal block
SPT 16/ 1-V-10,0 - PCB terminal block
1735862

Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: SPT 16/..-V, pitch: 10 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.1 mm, number of solder pins per potential: 6, type of packaging: packed in cardboard. The rated data refers to the corresponding component only. The air clearances and creepage distances from neighboring components must satisfy the corresponding application standards.

Go to Product Detail Page for item 1702363
MKDSN 2,5/17-5,08 - PCB terminal block
MKDSN 2,5/17-5,08 - PCB terminal block
1702363

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 17, number of rows: 1, number of positions per row: 17, product range: MKDSN 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1989010
PTA 1,5/ 8-3,5 - PCB terminal block
PTA 1,5/ 8-3,5 - PCB terminal block
1989010

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 8, number of rows: 1, number of positions per row: 8, product range: PTA 1,5, pitch: 3.5 mm, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear front pinning, Solder pin [P]: 2.8 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1098177
LPTA 6/ 4-7,5-ZB - PCB terminal block
LPTA 6/ 4-7,5-ZB - PCB terminal block
1098177

Printed circuit board terminal, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: LPTA 6/, pitch: 7.5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 30 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 3.6 mm, type of packaging: packed in cardboard

Go to Product Detail Page for item 1190301
LPT 2,5/ 6-5,0 - PCB terminal block
LPT 2,5/ 6-5,0 - PCB terminal block
1190301

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: LPT 2,5/, pitch: 5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Vantagens

  • Formato compacto: maior conforto de ligação e inúmeras possibilidades de utilização graças às dimensões reduzidas dos bornes para placas de circuitos impressos
  • Integração simples na parte frontal do equipamento: passa-painéis económicos graças ao design uniforme e a ligações de invólucros alinhadas
  • Embalagem otimizada em função do processo: tempos e custos do processo reduzidos graças à embalagem adequada para automatização em Tape-and-Reel, Tube ou Tray
  • Disposição em várias linhas: as variantes com saída de condutor inclinada permitem uma densidade de ligação elevada na placa de circuitos impressos
  • Ligações de teste integradas: realização confortável de medições, sem remover a cablagem ou outros acessórios

Resumo das características principais

Disponibilizamos-lhe os bornes para placas de circuitos impressos adequados à sua aplicação. Beneficie de uma largura de banda única do portfólio.

Bornes para placas de circuitos impressos

Secção do condutor 0,14 mm² (AWG 26) a 95 mm² (AWG 3/0)
Correntes até 232 A (IEC) / 200 A (UL, B, C)
Tensões até 1000 V (IEC) / 600 V (UL B, C)
Tecnologias de ligação Ligação de parafuso, ligação por mola e ligação por corte de isolamento para diferentes direções de ligação
Passo 2,5 a 20 mm
Processo de soldadura Soldadura por onda, processo de soldadura THR e soldadura SMT
Uma pessoa utiliza o configurador de bornes para placas de circuitos impressos no PC

Configurador de bornes para placas de circuitos impressos

Crie a variante pretendida de bornes para placas de circuitos impressos a partir de artigos padronizados. Usufrua do nosso portfólio alargado e escolha o produto que deseja em função da cor, da impressão e da codificação.

Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.

GameChangers da Phoenix Contact para a ligação de equipamento

GameChangers para a ligação de equipamento

Mais do que um desempenho de topo – um jogo totalmente novo: os nossos GameChangers também levarão as suas aplicações para o próximo nível de sucesso.

Duas mãos com terra, uma planta e um produto da Phoenix Contact

Produtos de base biológica

A Phoenix Contact desenvolve tecnologias e soluções para um futuro melhor. A proteção do clima e as emissões ambientais, como o CO₂, são pontos de partida centrais da nossa estratégia de sustentabilidade. Por exemplo, estamos a converter os primeiros produtos para plástico de base biológica.

Aplicação Borne para placa de circuitos impressos SPE

White Paper sobre a transmissão de dados com a tecnologia de ligação clássica da placa de circuitos impressos Ligações de dados económicas e robustas para aplicações industriais

A transmissão de dados fiável e potente está a tornar-se cada vez mais importante na comunicação industrial. Os conectores normalizados, como RJ45 ou M12, são amplamente utilizados, mas o espaço limitado e os elevados requisitos mecânicos geralmente exigem soluções alternativas. Aqui, os bornes para placa de circuitos impressos oferecem opções interessantes. E o que dizer da integridade do sinal, velocidade de transmissão e compatibilidade eletromagnética? Saiba mais sobre os princípios, fatores de influência e dicas práticas.

Novos produtos

Bornes de placa de circuitos impressos THR inclinados da série SPTA-THR 2,5
Bornes para placas de circuitos impressos SPE do programa COMBICON

Bornes para placa de circuitos impressos THR inclinados com 2,5 mm²

Ligação rápida graças à ligação por mola push-in

Os bornes para placa de circuitos impressos da série SPTA-THR 2,5 ampliam a gama de produtos com versões inclinadas e aptas para soldadura por refusão para processos de montagem automatizados. Graças à ligação inclinada, os bornes para placa de circuitos impressos adequam-se especialmente a uma disposição em várias filas na placa de circuito impresso.

Características principais

  • Correntes até 32 A
  • Tensão até 400 V
  • Secções do condutor: 0,2 até 4 mm²
  • Passo: 5,0 mm
  • 2 a 12 polos
  • Fornecimento em embalagem de cartão ou com fita e bobina

Vantagens

  • Ligação por mola push-in sem ferramenta e rápida
  • A força de contacto específica assegura um contacto resistente a longo prazo
  • Operação intuitiva devido ao botão de pressão de cor distinta
  • A ligação inclinada permite uma disposição em várias filas na placa de circuito impresso
  • Desenvolvido para a integração no processo de soldadura SMT

Bornes para placas de circuitos impressos SPE do programa COMBICON

Tecnologia de ligação para a Single Pair Ethernet

A Single Pair Ethernet (SPE) oferece uma tecnologia potente para a implementação de aplicações de Industrie 4.0 e IIoT. Graças à codificação clara por cores e ao seu manuseamento intuitivo, é aqui que os bornes de placa de circuitos impressos da série COMBICON mostram os seus pontos fortes.

Características principais

  • Tecnologia de ligação roscada e push-in
  • Passo: 3,5 a 5,08 mm
  • Direções de ligação: 0°, 45° e 90°
  • Secções transversais do condutor: de 0,14 mm² a 2,5 mm² (de AWG 26 até AWG 12)
  • Adequado para aplicações Power over Data Line (PoDL)

Vantagens

  • Manuseamento intuitivo graças à codificação clara por cores
  • Integração rápida e fácil de equipamentos de campo
  • Tecnologia de ligação compacta para equipamentos (miniaturização)
  • Adequado para cabos SPE blindados e não blindados
  • Taxas de dados testadas e confirmadas até 1000 Mbps

Todas as linhas de produto do programa COMBICON Escolha o borne para placa de circuitos impressos adequado à sua aplicação. O nosso portfólio único inclui desde bornes miniatura da linha de produtos XS até aos módulos de potência da linha de produtos XXL.

Bornes para placas de circuitos impressos da linha de produtos XS
Bornes para placas de circuitos impressos da linha de produtos S
Bornes para placas de circuitos impressos da linha de produtos M
Bornes para placas de circuitos impressos da linha de produtos L
Bornes para placas de circuitos impressos da linha de produtos XL
Bornes para placas de circuitos impressos da linha de produtos XXL
Bornes para placas de circuitos impressos da linha de produtos XS

Características principais

  • Para passos de 2,5 a 3,81 mm
  • Tecnologias de ligação com ligação de parafuso, de mola e por corte de isolamento
  • Montagem mediante soldadura por onda, processo de soldadura THR e soldadura SMT
  • Diferentes direções de ligação e de acionamento
  • Variantes com ligação TWIN e opção de verificação integrada

Bornes para placas de circuitos impressos da linha de produtos S

Características principais

  • Para passos de 3,5 a 7,62 mm
  • Tecnologias de ligação com ligação de parafuso e por mola
  • Montagem mediante soldadura por onda, processo de soldadura THR e soldadura SMT
  • Diferentes direções de ligação e de acionamento, assim como versões com vários níveis
  • Variantes com ligação TWIN, opção de verificação integrada e certificação Ex

Bornes para placas de circuitos impressos da linha de produtos M

Características principais

  • Para passos de 5,0 a 7,62 mm
  • Tecnologias de ligação com ligação de parafuso e por mola
  • Montagem mediante soldadura por onda e processo de soldadura THR
  • Diferentes direções de ligação e de acionamento, assim como versões com vários níveis
  • Variantes com ligação TWIN, opção de verificação integrada e certificação Ex
  • Bornes de formato idêntico com ligação de parafuso e por mola

Bornes para placas de circuitos impressos da linha de produtos L

Características principais

  • Para passos de 6,35 a 12,7 mm
  • Tecnologias de ligação com ligação de parafuso e por mola
  • Montagem mediante processo de soldadura THR
  • Diferentes direções de ligação e de acionamento
  • Variantes com opção de verificação integrada
  • Bornes de formato idêntico com ligação de parafuso e por mola

Bornes para placas de circuitos impressos da linha de produtos XL

Características principais

  • Para passos de 10,15 a 15 mm
  • Tecnologias de ligação com ligação de parafuso e por mola
  • Montagem mediante processo de soldadura THR
  • Diferentes direções de ligação e de acionamento
  • Variantes com opção de verificação integrada
  • Bornes de formato idêntico com ligação de parafuso e por mola

Bornes para placas de circuitos impressos da linha de produtos XXL

Características principais

  • Para passos de 17,5 a 20 mm
  • Tecnologia de ligação com ligação de parafuso
  • Montagem mediante processo de soldadura THR
  • Variantes com opção de verificação integrada

Bornes para placas de circuitos impressos em TWIN Design para a Industrie 4.0

Os bornes para placas de circuitos impressos com o mesmo formato em TWIN Design têm tamanhos e pinos idênticos e são adequados para os requisitos flexíveis e designs do equipamento da Industrie 4.0. Seja com ligação de parafuso ou ligação por mola: os bornes têm a tecnologia de ligação certa para a configuração de equipamentos na Internet das Coisas.

Bornes para placas de circuitos impressos da série SPTAF 1 com altura total reduzida

A altura total reduzida do borne para placa de circuitos impressos SPTAF 1 é ideal para a tecnologia de edifícios e módulos. Um funil de ligação de cabos com uma inclinação de 45° e diferentes variantes de botão permitem uma instalação simples e rápida. Graças à tecnologia push-in, é possível conectar à placa de circuitos impressos condutores flexíveis e rígidos até AWG 16, de forma prática e fiável.

E-paper
Resumo de todo o portfólio

Explore ao detalhe a diversidade de produtos da gama COMBICON nas mais de 500 páginas do catálogo electrónico de produtos. Desta forma, encontrará sempre a tecnologia de ligação certa para a transmissão de sinais e dados para a sua aplicação.

Abrir o catálogo eletrónico
Diversos bornes para placa de circuitos impressos e conectores para placa de circuitos impressos, bem como bornes de passagem de corrente elevada

Ideal para inúmeras aplicações Os bornes para placa de circuitos impressos oferecem diversas soluções de ligação para inúmeras aplicações. Entre estes incluem-se:

Conversor de frequência com tecnologia de ligação da placa de circuitos impressos
Controlador com tecnologia de ligação da placa de circuitos impressos
Fonte de alimentação com tecnologia de ligação da placa de circuitos impressos
Conversor de sinais com tecnologia de ligação da placa de circuitos impressos
Acoplador de bus com tecnologia de ligação da placa de circuitos impressos
LED numa placa de circuito impresso
Detetor de fumo e detetor de incêndio
Equipamento de comunicação com tecnologia de ligação da placa de circuito impresso
Controlador para a automação de edifícios
Inversor solar com tecnologia de ligação da placa de circuitos impressos e conectores SUNCLIX
Monitorização remota com tecnologia de ligação da placa de circuitos impressos
Wallbox com tecnologia de ligação da placa de circuitos impressos
Medidor de caudal com tecnologia de ligação da placa de circuitos impressos

Tecnologias de ligação

A gama de produtos oferece uma grande variedade de opções de ligação: desde a ligação de parafuso estabelecida, passando pela ligação rápida IDC, até à tecnologia push-in inovadora. Estão à sua disposição estes tipos de ligação básicos.

Ligação de parafuso com manga de tração
Imagem exemplificativa de uma ligação push-in de alavanca
Imagem exemplificativa de uma ligação IDC
Ligação de parafuso com manga de tração

A ligação de parafuso sem manutenção oferece, graças à ligação de vários condutores, um elevado nível de flexibilidade e resistência. As ligações com arco de proteção do fio são particularmente adequadas para aplicações semi-industriais na automação de edifícios, tecnologia de segurança ou nas telecomunicações. Ligações por manga de tração permitem-lhe estabelecer de modo ideal aplicações industriais com altas exigências em termos de fiabilidade do contacto. A ligação de parafuso frontal é adequada para partes frontais de equipamentos e inserções de placas de circuitos impressos estreitas.

Mais sobre a ligação de parafuso
Imagem exemplificativa de uma ligação push-in de alavanca

Entre as ligações por mola, a Phoenix Contact disponibiliza-lhe tecnologias de ligação com ligação por mola push-in, ligação push-in de alavanca, ligação de mola de tração, ligação por mola SUNXCLIX ou a ligação de alavanca articulada T-LOX. Graças à operação simples, este tipo de ligação poupa tempo aos fabricantes de equipamentos durante a instalação. Graças aos elementos de contacto elásticos, as ligações são também seguras contra vibração.

Mais sobre as ligações por mola
Imagem exemplificativa de uma ligação IDC

A ligação por corte de isolamento é uma tecnologia de ligação especialmente economizadora de tempo que não requer o pré-tratamento de condutores. Neste tipo de ligação, o metal de corte separa o isolamento e estabelece uma ligação fiável com o condutor.

Mais sobre a ligação por corte de isolamento

Tipos de montagem

Os bornes para placas de circuitos impressos podem ser montados no PCB por diferentes processos. Eles incluem a solda por onda, o processo de soldadura THR (processo de Through-Hole-Reflow) e a soldadura SMT (processo de Surface-Mount-Technology). Assim, poderá equipar eficientemente e processar de modo seguro placas de circuitos impressos.

Representação exemplificativa de um processo de solda por onda
Representação exemplificativa da Surface Mount Technology
Representação exemplificativa do processo de soldadura THR
Representação exemplificativa de um processo de solda por onda

A solda por onda é o processo de solda clássico para a produção de módulos eletrónicos equipados maioritariamente com componentes cablados. Este processo caracteriza-se por um contacto de solda que passa pela placa de circuitos impressos e pela solda no lado inferior da placa de circuito impresso.

Síntese de todos os processos de montagem e soldadura
Representação exemplificativa da Surface Mount Technology

A Surface Mount Technology (SMT) é a montagem de componentes na platine. Estes componentes são colocados na platine da placa de circuitos impressos, em pasta de solda, e soldados através do processo de solda de reflow. Para o efeito, são necessários componentes especiais com os respetivos contactos na platine.

Síntese de todos os processos de montagem e soldadura
Representação exemplificativa do processo de soldadura THR

O processo de soldadura THR permite a integração de componentes cablados de material de alta temperatura no processo de reflow SMT. Neste processo, os furos enchidos com pasta de solda são equipados com os contactos de encaixe, que depois são soldados com o processo de solda de reflow.

Síntese de todos os processos de montagem e soldadura