Conectores para placas de circuitos impressos

Conectores para placas de circuitos impressos

Os conectores para placa de circuitos impressos destinam-se à ligação de condutores a placas de circuito impresso para a transmissão de sinais, dados e energia. Graças ao passo de 2,5 mm até 15 mm e intensidades de corrente até 125 A, no nosso programa COMBICON das classes XS até XL encontra sempre a solução certa para o design de seu equipamento ou quadro de comando. Os tipos de ligação e de montagem desta tecnologia de ligação oferecem uma elevada flexibilidade para quase todas as aplicações.

Go to Product Detail Page for item 1193007
FKC 2,5 HC/ 9-ST-5,08-LR - PCB connector
FKC 2,5 HC/ 9-ST-5,08-LR - PCB connector
1193007

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 9, product range: FKC 2,5 HC/..-ST-LR, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: Lock-and-release locking system, mounting method: Lock & Release, type of packaging: packed in cardboard

Go to Product Detail Page for item 1952856
MCDNV 1,5/ 9-G1-3,5 P26THR - PCB header
MCDNV 1,5/ 9-G1-3,5 P26THR - PCB header
1952856

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 18, number of rows: 2, number of positions: 9, number of connections: 18, product range: MCDNV 1,5/..-G1-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON FMC 1,5 - MCDN 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, The pin length is 26 mm. User information and design recommendations on Through Hole Reflow Technology can be found at: http: "Downloads".

Go to Product Detail Page for item 1784923
IPC 35 HC/ 3-GF-15,00 - PCB header
IPC 35 HC/ 3-GF-15,00 - PCB header
1784923

PCB headers, nominal cross section: 35 mm2, color: green, nominal current: 125 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: IPC 35 HC/..-GF, pitch: 15 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.6 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 35, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1817505
FK-MCP 1,5/10-ST-3,81-LR - PCB connector
FK-MCP 1,5/10-ST-3,81-LR - PCB connector
1817505

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: FK-MCP 1,5/..-ST-LR, pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: Lock-and-release locking system, mounting method: Lock & Release ejector lever, type of packaging: packed in cardboard

Go to Product Detail Page for item 1899016
DFK-MSTBA 2,5/ 5-GF-5,08 - Feed-through header
DFK-MSTBA 2,5/ 5-GF-5,08 - Feed-through header
1899016

Feed-through header, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: DFK-MSTBA 2,5/..-GF, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1829043
MCV 1,5/20-GF-3,81 P20 THR - PCB header
MCV 1,5/20-GF-3,81 P20 THR - PCB header
1829043

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 20, number of rows: 1, number of positions: 20, number of connections: 20, product range: MCV 1,5/..-GF-THR, pitch: 3.81 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Go to Product Detail Page for item 1790166
DFMC 1,5/ 8-ST-3,5 - PCB connector
DFMC 1,5/ 8-ST-3,5 - PCB connector
1790166

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 16, number of rows: 2, number of positions: 8, number of connections: 16, product range: DFMC 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Insertion in base strip, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1956098
CCVA 2,5/ 3-G-5,08 RNP26THR - PCB header
CCVA 2,5/ 3-G-5,08 RNP26THR - PCB header
1956098

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: CCVA 2,5/..-G-RN, pitch: 5.08 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard, Article with self-locking flange; user information and design recommendations on through-hole reflow technology can be found at: "Downloads"

Go to Product Detail Page for item 1053833
DMC 1,5/16-G1-3,5 P35 - PCB header
DMC 1,5/16-G1-3,5 P35 - PCB header
1053833

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 32, number of rows: 2, number of positions: 16, number of connections: 32, product range: DMC 1,5/..-G1, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1845688
MDSTBV 2,5/ 7-GF-5,08 - PCB header
MDSTBV 2,5/ 7-GF-5,08 - PCB header
1845688

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 14, number of rows: 2, number of positions: 7, number of connections: 14, product range: MDSTBV 2,5/..-GF, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard, When combined with MVSTB or FKCV connector components, one MVSTBW (or FKCVW) connector and one MVSTBR (or FKCVR) connector must be used. Combination with TMSTBP connector components is not possible!

Vantagens

  • Formato compacto: a maior secção do condutor possível com o menor tamanho do componente permitem o conforto da ligação, mesmo quando há pouco espaço
  • Conectores de várias filas: ligue os condutores em vários níveis, em réguas básicas de vários andares, poupando espaço
  • Sistemas de bloqueio inovadores: elevada flexibilidade e ligações seguras graças ao bloqueio por parafuso, por encaixe, flange central, Clique e Tranca e ao fecho Trancar e Libertar
  • Diversas opções de combinação: conectores e réguas básicas invertidas para saídas de placas de circuitos impressos com proteção contra toque e ligações de suspensão livre
  • Passa-painéis fiáveis: ligações através da parede do equipamento com conectores e réguas básicas para montagem de parede

Resumo das características principais

Os conectores para placa de circuitos impressos são utilizados em equipamentos e quadros de comando. Estes são, em regra, compostos por dois componentes: a régua básica soldada na placa de circuito impresso e o conector. Os conectores de encaixe direto SKEDD são uma exceção, visto que podem ser encaixados na placa de circuito impresso e novamente desconectados como peça individual.

Conectores para placas de circuitos impressos

Secção do condutor 0,14 mm² (AWG 26) a 35 mm² (AWG 2)
Correntes Até 125 A (IEC) / 115 A (UL, B, C)
Tensões Até 1000 V (IEC) / 600 V (UL)
Tecnologias de ligação Para ligação de parafuso, ligação por mola, alavanca e ligação por cravação para diferentes direções de ligação
Passo 2,5 a 15 mm
Possibilidade de combinação Ligações Board-to-Board, Wire-to-Board ou Wire-to-Wire; também como soluções prontas
Tecnologia de montagem especial Tecnologia de encaixe direto SKEDD
Pessoa com tablet na mão opera o configurador para conectores para placa de circuitos impressos

Configuradores para conectores para placa de circuitos impressos

Ajuste os artigos padrão às suas necessidades com os nossos configuradores. Escolha a variante de cor, a impressão e as codificações. Os configuradores oferecem opções de personalização a partir de mais de 6000 variantes de artigos disponíveis de 150 famílias de produtos.

Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.

GameChangers da Phoenix Contact para a ligação de equipamento

GameChangers para a ligação de equipamento

Mais do que um desempenho de topo – um jogo totalmente novo: os nossos GameChangers também levarão as suas aplicações para o próximo nível de sucesso.

Wallbox para carregar o veículo elétrico

Tecnologia de ligação fiável para suas wallboxes baseada em placas de circuito impresso Ligação ótima de potência e dados

Com a nossa tecnologia de ligação para Wallboxes e estações de carga baseadas em placas de circuito impresso, terá uma ligação rápida de fonte de alimentação, cabo de carregamento e cabos de dados, bem como uma instalação fácil no local. Os curtos tempos de instalação, as ligações permanentemente seguras e os baixos custos de manutenção aumentam a disponibilidade e a rentabilidade da sua infraestrutura de carregamento.

Novos produtos

Conectores para placas de circuitos impressos PC 16
Visão geral do sistema dos conectores para placas de circuitos impressos da série XPC
Conectores para placas de circuitos impressos da série FMCOR/W 1,5
Conectores push-in para placa de circuitos impressos da série PTS 0,5 para a automação KNX
Réguas básicas rodadas para placa de circuito impresso da série MC 1,5 para soldadura por refusão

Conectores protegidos contra toque com ligação de parafuso

Flexível para a eletrónica de potência

Com a série PC 16 HC, a tecnologia de ligação clássica com ligação de parafuso agora também fica disponível para a nova frente de encaixe com proteção contra toque ampliada. Os conectores com passo de 10,16 mm têm uma capacidade de condução de corrente de 76 A em temperaturas ambiente padrão de ≥ 40 °C.

Características principais

  • Passo: 10,16 mm
  • Correntes até 76 A a temperaturas ambiente de ≥ 40 °C
  • Tensões até 1000 V
  • 2 a 6 polos
  • Opcionalmente com flange central
  • Proteção contra toque ampliada conforme IEC/UL 61800-5-1

Vantagens

  • Proteção contra toque ampliada para uma elevada segurança também no estado não encaixado
  • Frente de encaixe compatível com o conector para placa de circuito impresso operável com alavanca LPC 16
  • Este princípio de ligação reconhecido permite uma utilização em todo o mundo
  • Aquecimento reduzido graças a uma força de contacto especialmente elevada
  • Permite a ligação de dois condutores

Conectores para placa de circuitos impressos com tecnologia Push-X

Elevado conforto operacional na ligação de condutor

Nos conectores para placa de circuitos impressos da série XPC 2,5 está integrada a cómoda ligação de condutor Push-X. A tecnologia Push-X permite-lhe ligar condutores flexíveis e rígidos rapidamente e praticamente sem esforço, mediante inserção.

Características principais

  • Correntes até 16 A
  • Tensões até 320 V (300 V UL)
  • Secções do condutor até 2,5 mm²
  • Passo de 5,08 mm
  • 2 a 12 polos

Vantagens

  • Ligação rápida de condutores para todos os tipos de condutores com e sem terminal ponteira
  • Elevado conforto de operação graças à tecnologia de encaixe direto que não exige força nem ferramenta
  • Mensagem acústica na ligação de condutor
  • A posição da alavanca indica o estado da ligação
  • Compatível com conectores para placa de circuitos impressos COMBICON no passo de 5,08 mm

Conectores para placas de circuitos impressos FMCOR/W 1,5

Ligação de condutor com sentido de operação ortogonal

Os novos conectores para placa de circuitos impressos FMCOR/W 1,5 permitem uma ligação de condutor cómoda com sentido de operação ortogonal. Os conectores dispõem de ligações push-in com elementos de operação de cores contrastantes.

Características principais

  • Passo de 3,5 mm
  • Correntes até 8 A
  • Tensões até 160 V
  • 2 a 16 polos
  • Disponível sem ou com flange, bem como com alavanca Trancar e Libertar
  • Introdução do condutor no lado de codificação ou virada para o lado ondulado

Vantagens

  • A ligação de condutor com sentido de operação ortogonal facilita a cablagem de equipamentos montáveis em calha metálica
  • Ligação push-in sem ferramenta e rápida
  • Operação intuitiva devido ao botão de pressão de cor distinta

Conectores push-in para placa de circuitos impressos

Para a automação KNX

Com a série PTS 0,5, a Phoenix Contact amplia o seu portefólio para a automação de edifícios com conectores compactos para placa de circuitos impressos para a automação KNX. Os cabos de instalação J-Y(ST)Y (0,6 mm e 0,8 mm) podem ser ligados sem ferramenta através da ligação push-in.

Características principais

  • Correntes até 6 A
  • Tensões até 320 V
  • Passo: 5,75 mm
  • Diâmetro de condutor até 0,8 mm
  • Ligação push-in
  • De 2 polos
  • Quatro ligações por potencial
  • Réguas de pinos com capacidade THR, opcionalmente em embalagens em fita ou de cartão

Vantagens

  • Ligação push-in sem ferramenta e rápida
  • A força de contacto específica assegura um contacto resistente a longo prazo
  • Teste de forma rápida e confortável graças à possibilidade de teste integrada
  • Atribuição inequívoca dos contactos através de codificação colorida
  • Ideal para aplicações de bus: ligação em loop fácil e sem interrupção de potenciais

Réguas básicas rodadas da série MC 1,5

Para a soldadura automatizada por refusão

As novas réguas básicas invertidas no passo de 3,81 mm ampliam a série MC com a possibilidade de rodar a ligação dos conectores em 180°. As réguas básicas THR permitem um processo de soldadura por refusão, uma montagem automatizada e reduzem os custos de produção.

Características principais

  • Passo de 3,81 mm
  • Correntes até 8 A
  • Tensões até 160 V
  • 2 a 16 polos
  • Comprimento padrão dos pinos: 1,9 mm
  • Material: plástico de alta temperatura LCP

Vantagens

  • Desenvolvido para a integração no processo de soldadura SMT
  • Elevada flexibilidade no design do equipamento: uma régua básica para conectores com diversas tecnologias de ligação
  • Este princípio de montagem reconhecido permite a utilização em todo o mundo

Todas as linhas de produto do programa COMBICON Os conectores para placas de circuitos impressos estão disponíveis com tecnologias de ligação inovadoras. Graças aos compactos conectores para placa de circuitos impressos da linha de produtos XS até aos conectores de potência da linha de produtos XL, encontra sempre a solução certa para o design do equipamento correspondente.

Conectores para placa de circuitos impressos da linha de produtos XS
Conectores para placa de circuitos impressos da linha de produtos S
Conectores para placa de circuitos impressos da linha de produtos M
Conectores para placa de circuitos impressos da linha de produtos L
Conectores para placa de circuitos impressos da linha de produtos XL
Conectores para placa de circuitos impressos da linha de produtos XS

Características principais

  • Para passos de 2,5 a 3,5 mm
  • Tecnologias de ligação de parafuso, por mola push-in e por cravação
  • Montagem das réguas básicas com o processo de soldadura por onda ou THR
  • Versões horizontais, verticais e invertidas de conectores e réguas básicas
  • Conectores para Wire-to-Board, Board-to-Board e Wire-to-Wire
  • Versões blindadas para uma transmissão de dados ideal

Conectores para placa de circuitos impressos da linha de produtos S

Características principais

  • Para passos de 3,5 a 7,5 mm
  • Tecnologias de ligação de parafuso, por mola push-in e por cravação
  • Montagem das réguas básicas com o processo de soldadura por onda ou THR
  • Versões horizontais, verticais e invertidas de conectores e réguas básicas
  • Conectores para Wire-to-Board, Board-to-Board e Wire-to-Wire
  • Diversas possibilidades de bloqueio

Conectores para placa de circuitos impressos da linha de produtos M

Características principais

  • Para passos de 5,0 a 7,62 mm
  • Tecnologias de ligação de parafuso, por mola push-in, por cravação e por corte de isolamento
  • Montagem das réguas básicas com o processo de soldadura por onda ou THR
  • Versões horizontais, verticais e invertidas de conectores e réguas básicas
  • Conjugações de placa de circuito impresso com placa de circuito impresso ou ligações de suspensão livre
  • Blocos de encaixe para a fixação direta ou montagem em calha metálica
  • Codificação individual para uma atribuição inequívoca

Conectores para placa de circuitos impressos da linha de produtos L

Características principais

  • Para passos de 6,35 a 10,16 mm
  • Tecnologias de ligação de parafuso ou ligação por mola push-in
  • Montagem das réguas básicas com o processo de soldadura por onda ou THR
  • Conectores de alto desempenho com passos compactos e certificação UL 600 V
  • Variedade de combinações graças a variantes com proteção contra toque (invertidas) e passa-painéis para invólucros
  • Bloqueio sem ferramenta ou bases blindadas profissionais
  • Codificação individual para uma atribuição inequívoca

Conectores para placa de circuitos impressos da linha de produtos XL

Características principais

  • Para passos de até 15 mm
  • Conector de alta potência com ligação de parafuso para uma capacidade de condução de corrente de até 125 A
  • Elevada fiabilidade do contacto através da sobremola de aço integrada
  • Padrão com flange roscado, ligações seguras mesmo em aplicações com muita vibração
  • Baixas forças de inserção e remoção para uma ligação de equipamento confortável
  • Réguas básicas invertidas para a saída da placa de circuito impresso com proteção contra toque

Vista 3D

Conectores para placa de circuito impresso operáveis com alavanca na vista de 360°

Os conectores para placa de circuitos impresso da série LPC com ligação por mola push-in acionada por alavanca são especialmente adequados para aplicações em energias renováveis, acumuladores de bateria, na automação e no fabrico de máquinas.

Comprove na vista 3D ao lado a mais-valia oferecida por estes conectores para o desenvolvimento e implementação dos seus equipamentos.

Distribuição de energia simplificada com conectores para placa de circuitos impressos da série PC 6

Uma distribuição abrangente para os dispositivos pode ser facilmente realizada com conectores para placa de circuitos impressos PC 6 / … ST-BUS para sistemas de bus de energia. Os conectores possibilitam uma montagem rápida de condutores sem preparação prévia.

Conectores para placas de circuitos impressos para o processo de soldadura THR e soldadura SMT

Os conectores para placa de circuitos impressos de alta densidade podem ser instalados de modo seguro na placa de circuito impresso através da ligação push-in. A âncora integrada e o sistema de contacto dourado permitem um suporte seguro e uma elevada segurança de transmissão.

Soluções para a automação de edifícios com a série PTS clip

Os conectores para placa de circuitos impressos da série PTS clip são ideais para a utilização na automação de edifícios. Graças à geometria de encaixe convencional, este tipo de conector pode ser encaixado sem ferramenta em invólucros eletrónicos de duas peças. O contacto da placa de circuito impresso é realizado através de réguas de pinos otimizadas em termos de custos.

E-paper
Resumo de todo o portfólio

Explore ao detalhe a diversidade de produtos da gama COMBICON nas mais de 500 páginas do catálogo electrónico de produtos. Desta forma, encontrará sempre a tecnologia de ligação certa para a transmissão de sinais e dados para a sua aplicação.

Abrir o catálogo eletrónico
Diversos bornes para placa de circuitos impressos e conectores para placa de circuitos impressos, bem como bornes de passagem de corrente elevada

Ideal para inúmeras aplicações

Os conectores para placa de circuitos impressos são aplicados principalmente quando as placas de circuito impresso podem ser montadas de forma flexível e quando é necessário que as tecnologias de ligação da placa de circuitos impressos sejam mutáveis em função de cada situação de aplicação. Permitem uma montagem rápida dos condutores – na tecnologia de ligação push-in, mesmo sem ferramenta especial. O encaixe e remoção fáceis facilitam a conservação e manutenção. Aplicações frequentes:

Inversor com conector para placa de circuitos impressos
Conversor de frequência com conectores para placa de circuitos impressos
Sensores e interruptor de segurança
Dispositivo para a monitorização remota
Equipamento de comunicação com tecnologia de ligação da placa de circuito impresso
Controlador com conectores para placa de circuitos impressos
Fonte de alimentação com conector para placa de circuitos impressos
Acoplador de bus com tecnologia de ligação da placa de circuitos impressos
Antena para a comunicação móvel
Espaço com módulos dos acumuladores de bateria
Faixas luminosas LED
Controlador de automação de edifícios com tecnologia de ligação da placa de circuitos impressos
Motor elétrico com conversores e conectores para placa de circuitos impressos

Tecnologias de ligação

A gama de produtos oferece diversas opções de ligação: desde a clássica ligação de parafuso à confortável ligação por mola push-in. A ligação certa depende do seu aplicativo. Estão à sua disposição os seguintes tipos de ligação básicos – e muito mais.

Representação exemplificativa de uma ligação de parafuso com manga de tração
Representação exemplificativa de uma ligação por mola push-in
Imagem exemplificativa de uma ligação push-in acionada por alavanca
Imagem exemplificativa de uma ligação por cravação
Representação exemplificativa de uma ligação pierce
Representação exemplificativa de uma ligação de parafuso com manga de tração

A ligação de parafuso sem manutenção oferece, graças à ligação de vários condutores, um elevado nível de flexibilidade e resistência. Ligações com arco de proteção do fio são particularmente adequadas para aplicações semi-industriais na automação de edifícios ou na área das telecomunicações. Com ligações por manga de tração, é possível estabelecer a ligação ideal das aplicações industriais com altas exigências de fiabilidade do contacto. A ligação de parafuso frontal é adequada para partes frontais de equipamentos e inserções de placas de circuitos impressos estreitas.

Mais sobre a ligação de parafuso
Representação exemplificativa de uma ligação por mola push-in

Quer seja mola push-in ou mola helicoidal de torção, o princípio de mola permite uma ligação de condutor rápida e sem ferramenta. Os condutores sólidos e os condutores com terminal ponteira são simplesmente inseridos no ponto de ligação push-in e soltos através do botão colorido. Para ligar e soltar os condutores de fio fino sem terminal ponteira, o ponto de ligação também pode ser aberto através de uma alavanca de mola integrada.

Mais sobre a ligação push-in
Imagem exemplificativa de uma ligação push-in acionada por alavanca

A ligação push-in acionada por alavanca permite-lhe ligar conectores e bornes para placas de circuitos impressos de forma segura e confortável. A alavanca de acionamento com cor distinta permite uma instalação intuitiva. O princípio de alavanca sem ferramenta permite conectar e soltar rapidamente condutores com e sem terminal ponteira.

Mais sobre a ligação push-in acionada por alavanca
Imagem exemplificativa de uma ligação por cravação

A ligação por cravação permite uma ligação rápida e económica quando é necessário montar um grande número de cabos. A ligação entre o fio e o contacto de cravação é estabelecida com a ajuda de um alicate de cravação ou de uma máquina automática de cravação. Em seguida, o contacto de cravação é encaixado no invólucro do conector.

Mais sobre a ligação por cravação
Representação exemplificativa de uma ligação pierce

A ligação pierce é uma tecnologia de ligação segura sem pré-tratamento de condutores. Para o contacto, os condutores são inseridos na guia especificada, na tampa transparente dos conectores. Ao fechar, os contactos pierce penetram o isolamento dos condutores.

Mais sobre a ligação pierce

Tipos de montagem

A gama de conectores e réguas básicas para placa de circuitos impressos oferece soluções para diferentes processos de produção, como a solda por onda ou soldadura SMT. Assim, poderá equipar manual ou automaticamente as placas de circuito impresso e processar estas de modo seguro.

Representação exemplificativa de um processo de solda por onda
Representação exemplificativa da Surface Mount Technology
Representação exemplificativa do processo de soldadura THR
Representação exemplificativa da tecnologia de encaixe direto
Representação exemplificativa da tecnologia de encaixe direto SKEDD
Representação exemplificativa de um processo de solda por onda

A solda por onda é o processo de solda clássico para a produção de módulos eletrónicos equipados maioritariamente com componentes cablados. Este processo caracteriza-se por um contacto de solda que passa pela placa de circuitos impressos e pela solda no lado inferior da placa de circuito impresso.

Síntese de todos os processos de montagem e soldadura
Representação exemplificativa da Surface Mount Technology

A Surface Mount Technology (SMT) é a montagem de componentes na platine. Estes componentes são colocados na platine da placa de circuito impresso, em pasta de solda, e soldados através do processo de solda de reflow. Para o efeito, são necessários componentes especiais com os respetivos contactos na platine.

Síntese de todos os processos de montagem e soldadura
Representação exemplificativa do processo de soldadura THR

O processo de soldadura THR permite a integração de componentes cablados de material de alta temperatura no processo de reflow SMT. Neste processo, os furos enchidos com pasta de solda são equipados com os contactos de encaixe, que depois são soldados com o processo de solda de reflow.

Síntese de todos os processos de montagem e soldadura
Representação exemplificativa da tecnologia de encaixe direto

O encaixe direto é uma tecnologia de montagem sem solda que dispensa a régua de pinos. O conector tem contacto direto com as respetivas chapinhas na borda da placa de circuito impresso, que devem ser previstas no esquema da placa de circuito impresso.

Síntese de todos os processos de montagem e soldadura
Representação exemplificativa da tecnologia de encaixe direto SKEDD

SKEDD é uma tecnologia de montagem inovadora que liga conectores para placas de circuitos impressos diretamente à placa de circuitos impressos através de furos com contacto. A montagem é efetuada sem ferramenta e sem qualquer régua básica adicional. Os rebites de expansão garantem uma ligação fiável e segura contra vibração prova de vibrações.

Síntese de todos os processos de montagem e soldadura

Funções de conforto para uma elevada versatilidade

Os conectores para placa de circuitos impressos da Phoenix Contact oferecem-lhe inúmeras funções de conforto e uma vasta gama de acessórios para uma elevada facilidade de utilização na ligação e manutenção.

Sistemas de bloqueio como flange de encaixe, Clique e Tranca e Trancar e Libertar
Conectores invertidos e réguas básicas
Conectores TWIN para a ligação de dois condutores num polo de ligação
Sobremola de aço integrada
Sistemas de bloqueio como flange de encaixe, Clique e Tranca e Trancar e Libertar

Para evitar o desprendimento fácil devido a vibrações, recomenda-se um bloqueio adicional: sistemas como flange de encaixe, Clique e Tranca e Trancar e Libertar bloqueiam de forma automática e sem ferramentas. Estão disponíveis versões alternativas com flange roscado para todas as classes de potência.

Conectores invertidos e réguas básicas

Os conectores invertidos e as réguas básicas oferecem a possibilidade de criar saídas das placas de circuito impresso e do equipamento com proteção contra toque. Além disso, é também possível realizar, assim, ligações entre placas de circuito impresso e ligações entre cabos.

Conectores TWIN para a ligação de dois condutores num polo de ligação

Dependendo do tamanho, os conectores TWIN para a ligação de dois condutores num polo de ligação são adequados para ligar sinais em loop ou para distribuir potencial ou potência.

Sobremola de aço integrada

Todos os conectores para a eletrónica de potência possuem uma sobremola de aço integrada – uma segurança adicional no caso de oscilações de potência e temperatura. A pressão adicional da sobremola sobre o contacto impede a corrosão do mesmo e garante contactos duradouros.

Portfólio COMBICON

Encontrar contrapeças adequadas

Encontrar contrapeças compatíveis num instante. Em inúmeras páginas de detalhes do produto, já pode clicar em "Contrapeças adequadas" na secção "Produtos compatíveis". Com base nos filtros selecionados, as contrapeças adequadas são apresentadas automaticamente, que pode limitar ainda mais.

A indicação das contrapeças adequadas é dinâmica e atualiza-se automaticamente quando são feitas alterações no portfólio. O serviço está disponível para o portfólio COMBICON e é continuamente alargado para todo o programa de produtos da Phoenix Contact. Experimente. Experimente a eficiência da nossa nova função.

Dados CAE para a engenharia de PCB

Dados CAE para a engenharia de PCB

Poupe tempo valioso ao planear e implementar o seu design de placa de circuito impresso com os nossos dados de design PCB. Use transferências de dados ECAD compatíveis com Design-in com mais de 20 formatos para os sistemas CAE mais comuns para mais de 7.000 conectores para placa de circuitos impressos.