CHARX connect — зарядні розетки для електромобілів та комерційних транспортних засобів

Гніздові частини для електромобілів і вантажних транспортних засобів

Розетки на транспортному засобі CHARX connect universal забезпечують можливість заряджання всіх типів електромобілів змінним і постійним струмом. На додаток до зарядних розеток змінного струму і CCS (Combined Charging System) типу 1 і 2, для Китаю також доступні варіанти GB/T. Розетки на транспортному засобі вже успішно використовуються в електромобілях відомих виробників і в комерційних транспортних засобах всіх видів. Електромобілі можна заряджати безперервно за потужності 250 кВт, а в режимі Boost Mode — навіть за 500 кВт.

NEW
Go to Product Detail Page for item 1739882
CHARX T2HBI12-3AC32DC200-WH3 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC200-WH3 - Vehicle charging inlet
1739882

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, ready for installation, With assembled cable end, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1720095
CHARX T2HBI12-3AC32DC375-2,0C2 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC375-2,0C2 - Vehicle charging inlet
1720095

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720872
CHARX T2HBI24-3AC32DC250-2C2R - Vehicle charging inlet
CHARX T2HBI24-3AC32DC250-2C2R - Vehicle charging inlet
1720872

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Single wires, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720108
CHARX T2HBI24-3AC32DC375-2,0C2 - Vehicle charging inlet
CHARX T2HBI24-3AC32DC375-2,0C2 - Vehicle charging inlet
1720108

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, Single wires, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720092
CHARX T1HBI12-1AC80DC375-2,0C1 - Vehicle charging inlet
CHARX T1HBI12-1AC80DC375-2,0C1 - Vehicle charging inlet
1720092

CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 80 A , 250 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1739879
CHARX T2HBI24-3AC32DC250-WH2 - Vehicle charging inlet
CHARX T2HBI24-3AC32DC250-WH2 - Vehicle charging inlet
1739879

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, ready for installation, With assembled cable end, Single wires, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, with DC+ marking with red tape, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1720852
CHARX T2HBI12-3AC32DC250-2C2R - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-2C2R - Vehicle charging inlet
1720852

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Переваги

  • Наші зарядні розетки CCS забезпечують надшвидке заряджання постійним струмом з тимчасовою потужністю до 700 кВт (700 А/1000 В) за допомогою кабелю постійного струму із поперечним перерізом до 120 мм²
  • Надійний захист від перегріву завдяки швидшому та точнішому вимірюванню температури за допомогою датчиків Pt-1000 на кожному силовому контакті постійного струму
  • Захист від потрапляння води, пилу та бруду завдяки високому розширеному ступеню захисту IP6K7 та IP6K5, з переднього боку також IP6K6K та IP6K9K
  • На додаток до стандартної довжини кабелю постійного струму 2 м та інших варіантів довжини в асортименті, доступні індивідуальні рішення за запитом
  • Розроблено відповідно до автомобільних стандартів і відповідає стандартам IEC 62196, SAE J1772 і GB/T 20234; компанія із сертифікатом IATF 16949

Нові вироби

Зарядні розетки CCS типу 2 CHARX connect universal з бічним виведенням кабелю
Захисні кришки для зарядних розеток CCS CHARX connect universal
CHARX connect universal
Доступно у Q1/2026

Зарядні розетки CCS із боковим виведенням кабелю

Для компактного встановлення в автомобілі

Зарядні розетки CHARX connect universal CCS типу 2 тепер також доступні з відводом кабелю під кутом 90°. Це економить цінний монтажний простір в електромобілі. Клієнтам, які переходять на зарядні розетки під кутом 90°, не потрібно вносити жодних змін у виріз кузова завдяки ідентичній геометрії.

Основні характеристики

  • Стандарт заряджання: CCS типу 2
  • Кабельний вихід: 90° з правого боку (лівий бік на замовлення)
  • Довжина провідника: 2 м (інші — на замовлення)
  • Глибина встановлення: 128,5 мм
  • Постійний струм заряджання в режимі Boost Mode: до 500 А
  • Постійний струм заряджання протягом тривалого часу: 200 А, 250 А
  • Розрахункова напруга постійного струму: 1000 В
  • Напруга виконавчого елемента: 12 В, 24 В

Переваги

  • Понад 50 % економії місця при монтажі в порівнянні з нашими зарядними розетками CCS з прямим виведенням кабелю
  • Зручніший і наочніший монтаж джгута проводів
  • Уникнення температурних точок завдяки більшому радіусу вигину
  • Легка заміна завдяки ідентичній геометрії гвинтів на всіх зарядних розетках CCS
  • Захист IP6K6K/IP6K9K на передній панелі витримує чищення під високим тиском і струменем пари

Доступно у Q1/2026

Захисні кришки для зарядних розеток CCS

Оптимальний захист завдяки розумним функціям

Захисні кришки забезпечують захист IPX5 для контактної зони наших універсальних зарядних розеток CCS CHARX connect universal. Це означає, що ваші комерційні транспортні засоби ідеально обладнані для роботи в складних умовах навколишнього середовища. Додатково можна додати функціональну кнопку та світлодіодний індикатор стану.

Основні характеристики

  • Стандарти заряджання: CCS тип 1, CCS тип 2
  • Розміри (Ш x В x Г): 170,7 мм х 184,4 мм х 41,0 мм (без додаткового обладнання) або 61,1 мм (із додатковим обладнанням)
  • Ступінь захисту: IPX5 (із закритою кришкою)
  • Підключення світлодіодного індикатора та кнопки: 6-контактний штекер MCON
  • Керування світлодіодним індикатором: ШІМ
  • Підтримка вимог регламенту UNECE R61

Переваги

  • Надійний захист усіх сигнальних і силових контактів від струменів води за стандартом IPX5
  • Інтелектуальне використання: коли відкривається кришка постійного струму, кришка змінного струму відкривається автоматично
  • Додаткові опції: Індикатор стану заряджання з вільно керованим RGB-світлодіодом і кнопкою, наприклад, для скасування заряджання
  • Простий монтаж завдяки ідентичним точкам кріплення для CCS типу 1 і CCS типу 2
  • Сумісність із нашим контролером заряджання CHARX control vehicle

Універсальні зарядні розетки CCS

Відтепер тривале заряджання з потужністю 375 кВт

Новий клас потужності універсальних розеток CCS на транспортному засобі CHARX connect universal тепер забезпечує можливість постійного заряджання HPC без охолодження з потужністю 375 кВт завдяки поперечному перерізу провідника 120 мм². В режимі Boost Mode на короткий час доступна навіть більша потужність заряджання.

Основні характеристики

  • Стандарти заряджання: CCS тип 1, CCS тип 2
  • Постійний струм заряджання протягом тривалого часу: 375 А
  • Постійний струм заряджання в режимі Boost Mode: >500 А
  • Розрахункова напруга постійного струму: 1 000 В
  • Поперечний переріз провідника постійного струму: 120 мм²
  • Датчик температури: Pt 1000
  • Сертифікація: CE, UL

Переваги

  • Підтримка HPC: поперечний переріз кабелю 120 мм² забезпечує можливість безперервного заряджання з потужністю 375 кВт
  • Водо-, брудо- та пилонепроникність завдяки ступеню захисту IP6K6K/IP6K9K у передній частині, навіть за відкритої кришки зарядної розетки
  • Простота проєктування завдяки компактній конструкції, уніфікованим розмірам та ідентичним точкам гвинтового кріплення
  • Розроблено й виготовлено за автомобільними стандартами IATF 16949

Розетки на транспортному засобі CHARX connect universal

Широкий асортимент продукції

CHARX connect universal пропонує широкий асортимент зарядних розеток змінного струму типу 1 і 2, зарядних розеток CCS, а також зарядних розеток змінного та постійного струму на транспортному засобі GB/T для азіатського ринку відповідно до стандарту GB/T.

Наші зарядні розетки CCS доступні у виконанні з поперечним перерізом кабелю 35 мм² (120 А), 70 мм² (200 А), 95 мм² (250 А) і 120 мм² (375 А). Це забезпечує потужність заряджання до 700 кВт (700 А / 1000 В) в режимі Boost Mode.

Доступні кабелі постійного струму різної довжини. Зв’яжіться з нами, якщо бажана довжина кабелю відсутня в списку продукції. Наразі ми розробляємо зарядні розетки на транспортному засобі MCS та зарядні розетки NACS.

Зарядна розетка електромобіля для High Power Charging Дізнайтеся більше про наші універсальні розетки

Електромобіль заряджається через зарядну розетку CCS, хід процесу відображається на екрані смартфона
Датчики Pt-1000 на обох силових контактах постійного струму
Зарядна розетка електромобіля з високим ступенем захисту IP
Електричний автомобіль для прибирання вулиць з вбудованою зарядною розеткою CCS крупним планом
Тестування якості зарядних розеток на транспортному засобі
Електромобіль заряджається через зарядну розетку CCS, хід процесу відображається на екрані смартфона

Зарядні розетки CCS з поперечним перерізом провідників постійного струму до 120 мм² забезпечують можливість безпечного заряджання HPC з потужністю 375 кВт (375 A/1000 В) і понад 500 кВт (500 A/1000 В) в режимі Boost Mode. Залежно від зовнішніх факторів, наприклад температури навколишнього середовища, електромобілі можуть заряджатися за кілька хвилин.

Датчики Pt-1000 на обох силових контактах постійного струму

Оптимізована технологія з'єднання мінімізує нагрівання з'єднувальної системи. Вбудовані високоточні датчики температури забезпечують високу безпеку, оскільки транспортний засіб може динамічно регулювати необхідний зарядний струм на основі оцінки температури. Датчики Pt-1000 розташовані на обох силових контактах постійного струму. Серія AC містить систему датчиків PTC.

Зарядна розетка електромобіля з високим ступенем захисту IP

Завдяки оптимізованій системі ущільнення наші розетки на транспортному засобі успішно пройшли випробування відповідно до стандарту ISO 20653.
Уся зарядна розетка має ступінь захисту IP6K7 та IP6K5. Тому вона з усіх боків захищена від проникнення пилу та води на глибині до одного метра, бризок води та торкання. Це стосується як частини, встановленої всередині автомобіля, так і зовнішньої зони підключення, навіть за відкритої кришки зарядної розетки. Зона підключення зарядної розетки також має ступінь захисту IP6K6K і IP6K9K, а отже, захищена під час чищення під високим тиском або струменем пари.

Електричний автомобіль для прибирання вулиць з вбудованою зарядною розеткою CCS крупним планом

Всі розетки транспортних засобів мають надзвичайно компактну конструкцію. Крім того, відповідні розміри та геометрія розташування гвинтів гніздових частин AC та CCS ідентичні.

Це означає, що виробники та модернізатори можуть планувати однаковий монтажний простір для кожного електромобіля, незалежно від цільового ринку — від автобусів до мотоциклів.

Тестування якості зарядних розеток на транспортному засобі

Наші розетки на транспортному засобі CHARX connect universal відповідають усім нормам:

  • IEC 62196-2, IEC 62196-3
  • SAE J1772
  • GB/T 20234

Phoenix Contact E-Mobility сертифіковано за стандартом IATF 16949.

3D-перегляд

Усі деталі у 3D

Розгляньте виріб у найдрібніших деталях. Можливість вільного масштабування та обертання дає змогу роздивитися розетку CCS на транспортному засобі типу 2 під всіма кутами.

Розробка розетки на транспортному засобі CCS типу 1

Індивідуальні рішення Індивідуальні зарядні розетки для ваших серійних автомобілів

Шукаєте додаткові елементи управління, світлодіодні дисплеї, концепції охолодження, рішення для вбудовування розеток на транспортному засобі в автомобіль або інші індивідуальні елементи?
Ми залюбки розробимо індивідуальний зарядний інтерфейс для електромобілів для вашого серійного виробництва відповідно до вимог IATF 16949 в автомобільній галузі.

Звертайтеся до нашої контактної особи!

Ваша особиста контактна особа

З усіх питань, що стосуються наших компонентів для електромобілів

Anton Purtov
Антон Пуртов
Продукт менеджер
+38 050 441 53 44
Я охоче проконсультую вас щодо наших зарядних розеток та контролера заряджання і з нетерпінням чекаю на ваш дзвінок або повідомлення електронною поштою.