Ethernet switch, 24 Ethernet ports on the front in RJ45 format, automatic detection of 10 or 100 Mbps data transmission rate, coupling of network segments with different transmission speeds, auto crossing function, installs in 19-in. (482 mm) rack
Switches Ethernet industrial – Switches não geríveis e geríveis adequados para a indústria
O nosso portfólio de switches Ethernet industrial inclui switches geríveis e não geríveis com Gigabit, Power over Ethernet, certificação de acordo com a IEC 61850 e montagem em calha metálica. Isto dá-lhe flexibilidade na configuração de redes potentes e seguras, mesmo em ambientes adversos: as portas de cobre e de fibra ótica, bem como as funções de redundância, permitem uma interligação flexível dos seus sistemas e uma segmentação simples da sua rede industrial.
Managed Switch 2000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Narrow Ethernet switch, wide temperature range, five RJ45 ports with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Managed Switch 2000 series, 12 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP30, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance-Class A, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 4 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 16 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Extension module, provides eight RJ45 ports at 10/100/1000 Mbps. Conformal coating for harsh environments.
Managed Switch 2000 series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance-Class A, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 14 RJ45 ports 10/100 Mbps, 2 SC single mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Novos produtos
Switches não geríveis
Os switches industriais não geríveis da Phoenix Contact distinguem-se pelo número de portas variável e formato estreito. Dependendo da aplicação, temos à sua disposição switches não geríveis com diversos âmbitos de funções.
- Para aplicações padrão: os switches não geríveis da série 1000 convencem com os seus formatos compactos e as opções de instalação flexíveis. As variantes 1100 também têm velocidades de transmissão na gama Gigabit. Com os acessórios de montagem, também é possível montar o FL SWITCH 1000 numa superfície plana no quadro de comando ou na parede.
- Para instalação de campo: as séries 1600 e 1700 são particularmente resistentes às influências ambientais.
- Com 19″: os switches não geríveis das séries 1800 e 1900 são ideais para a utilização em centros de processamento de dados e salas de comando.
- Com Power over Ethernet (PoE): os switches PoE não geríveis da série 1000 permitem a alimentação de até oito equipamentos finais com energia e dados através do mesmo cabo Ethernet.
Switches geríveis para aplicações de automação universais
Os switches geríveis das famílias 2000 e 5900 oferecem uma gestão económica da sua rede Ethernet graças à sua colocação em funcionamento simples e à sua vasta gama de variantes. Para além das funções alargadas, permitem também a comunicação através de fibra de vidro e estão equipados com inúmeras características de segurança.
- Para montagem em calha DIN: as variantes 2000, 2100, 2200 e 2300 são montadas em calha metálica da forma clássica.
- Em 19": os switches da família 5900 são adequados para montagem em rack e formam a interface ideal entre OT e TI.
- Com funcionalidade de encaminhamento: as variantes NAT da família 2000 garantem uma ligação simples de máquinas ou instalações com a mesma gama de endereços IP à rede hierarquicamente superior. Estes combinam comutação e encaminhamento num equipamento com fixação em calha DIN.
- Para instalação no terreno: graças ao grau de proteção IP67, as variantes 2600 e 2700 são adequadas para utilização no campo e são particularmente compactas e robustas.
Estão também disponíveis variantes selecionadas que suportam os mais recentes padrões de comunicação:
- O FL SWITCH TSN 2300 e o FL SWITCH 5900 suportam Time-Sensitive Networking (TSN) para a implementação de redes Ethernet capazes de funcionar em tempo real.
- O switch Single Pair Ethernet suporta o padrão SPE 10 BASE-T1L, permitindo assim uma comunicação contínua baseada em IP até ao nível de campo.
- O switch Ethernet-APL permite uma ligação Ethernet de dois fios direta de sensores ou equipamentos de campo em aplicações de tecnologia de processos e áreas com atmosfera potencialmente explosiva.
Switches geríveis para requisitos elevados
Para aplicações na infraestrutura (crítica), estão disponíveis variantes especiais de switches que cumprem as certificações e normas especiais deste setor.
- Para o setor da energia: os switches Raptor modulares foram concebidos para as elevadas exigências dos setores das infraestruturas críticas e da energia. Oferecem ligações de rede seguras, fiáveis e de elevado desempenho em ambientes exigentes e caracterizam-se por funcionalidades de segurança abrangentes e pela certificação IEC 61850.
- Para aplicações na infraestrutura: neste caso os switches geríveis das séries 3000 e 4000 são a melhor escolha. Combinam funções alargadas de diagnóstico, potência e segurança.
- Para aplicações PoE: estão disponíveis variantes PoE para o fornecimento de energia e de dados através de apenas um cabo Ethernet.
Software de gestão de rede
O FL Network Manager simplifica a configuração e a gestão do firmware
O software de gestão de redes FL NETWORK MANAGER coloca a sua rede em funcionamento de forma rápida e fácil. O software apoia-o nas seguintes etapas:
- Análise de uma rede existente
- Atribuição de IP e configuração de equipamentos
- Configuração multidispositivo
- Manuseamento de ficheiros de configuração
- Atualização de firmware
- Script SNMP