Routers industriais para manutenção remota e cibersegurança

Routers industriais para manutenção remota e cibersegurança

Os nossos robustos routers industriais ligam diferentes redes por cabo (router LAN e router NAT) ou comunicação móvel (router 2G/3G/4G/5G) para a manutenção remota, proteção da sua rede local e troca de dados em aplicações industriais. Muitos produtos contêm funções integradas de VPN e firewall. Para a máxima segurança, os routers mGuard protegem contra ciberataques e software maligno.

Go to Product Detail Page for item 1038568
TC MOBILE I/O X200-4G AC - SMS relay
TC MOBILE I/O X200-4G AC - SMS relay
1038568

SMS relay and signaling module, European version, monitor digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular data connection, supply voltage 93 V AC ... 250 V AC. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1396318
ANT-OMNI-0671-02 - Antenna
ANT-OMNI-0671-02 - Antenna
1396318

Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, optional panel mounting with accessories, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, impact-resistant: IK10, saltwater-resistant, connection: N (female)

NEW
Go to Product Detail Page for item 1503433
CELLULINK 2401-4G EU M25 - Router
CELLULINK 2401-4G EU M25 - Router
1503433

Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas, for use in the EU, 2G fallback, mast mounting, panel mounting with accessories, RJ45 port (PoE In), NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA

NEW
Go to Product Detail Page for item 1637627
CELLULINK 4401-4G GL M40 - Router
CELLULINK 4401-4G GL M40 - Router
1637627

Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas, can be used worldwide, 3G/2G fallback, control cabinet mounting, RJ45 port (PoE In) and COMBICON, NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA

NEW
Go to Product Detail Page for item 1637531
CELLULINK 6501-5G GL M25 - Router
CELLULINK 6501-5G GL M25 - Router
1637531

Industrial 5G outdoor router, SA/NSA, integrated antennas, can be used worldwide, 4G/3G fallback, mast mounting, panel mounting with accessories, RJ45 port (PoE In), NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA

NEW
Go to Product Detail Page for item 1637527
CELLULINK 4401-4G GL M25 - Router
CELLULINK 4401-4G GL M25 - Router
1637527

Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas, can be used worldwide, 3G/2G fallback, mast mounting, panel mounting with accessories, RJ45 port (PoE In), NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA

Segurança industrial


Visualização de cibersegurança com mensagem de alarme "O sistema foi pirateado"

A cibersegurança é a condição essencial para uma rede fiável

Cibersegurança industrial é a proteção de sistemas industriais ligados em rede contra ataques, roubo de dados, falhas causadas por vírus, programas maliciosos e uso indevido. Os ciberataques e o software maligno podem provocar grandes danos: desde a perda de know-how, imagem e dados, passando por tempos de imobilização dispendiosos e custos de pessoal para a eliminação de danos, até elevados pedidos de resgate.

Por isso, oferecemos routers de segurança ou firewalls industriais, concebidos especialmente para os requisitos da indústria e que controlam o tráfego de dados na rede: apenas o tráfego de dados desejado é autorizado, evitando, assim, ataques não autorizados. Desta forma é aumentada a disponibilidade das suas instalações.

Novos produtos

Dois routers outdoor de rede móvel

Routers outdoor de rede móvel

Ligação de rede móvel universal a nível mundial

Cellulink é uma família de routers industriais outdoor de rede móvel para ligar equipamentos compatíveis com a rede à rede móvel. Os equipamentos com certificação conforme IEC 62443-4-2 dispõem de antenas integradas e podem ser utilizados em todo o mundo.

Características principais

  • Antenas integradas
  • Módulos globais de rede móvel
  • Cibersegurança: IEC 62443-4-2
  • Diversidade de classes de desempenho: 4G CAT1, 4G CAT4, 5G
  • Invólucro de exterior: IP66 / 67 / 68 e IK10
  • Montagem em postes, paredes e quadros de comando
  • Dual SIM e fallback do fornecedor
  • GNSS: posicionamento e sincronização de data/hora

Vantagens

  • Poupança de custos e de espaço através da integração das antenas no invólucro
  • Economia de tempo devido a instalação mais rápida graças a PoE e à eliminação da montagem da antena
  • Elevada cibersegurança com certificação conforme IEC 62443-4-1 e IEC 62443-4-2
  • Utilização mundial em redes 4G e 5G
  • Configuração conveniente e atualizações de firmware graças a gestão baseada na web, REST-API e à gestão de equipamentos e de atualizações

Manutenção remota segura


 Comunicação remota industrial com tablet

Acesso remoto mundial às máquinas

Para a manutenção remota de instalações industriais em todo o mundo, a Phoenix Contact oferece um amplo portfólio de routers industriais robustos e aptos para o futuro para acesso remoto com fio ou sem fio a redes. Os produtos possuem modernos mecanismos de segurança como VPN, encriptação IPsec e firewall integrada. Assim, consegue estabelecer ligações com as suas máquinas e instalações em qualquer momento e a qualquer hora e pode realizar os trabalhos de manutenção e assistência de forma rápida e eficiente.

Acesso remoto seguro a ICS
White Paper

Este White Paper mostra como o acesso remoto a sistemas de automação industrial pode ser implementado de forma segura e flexível. O mesmo esclarece os riscos de segurança típicos, aborda os requisitos práticos e fornece recomendações específicas sobre as melhores práticas. Descubra como pode implementar com sucesso os desafios do acesso remoto na sua empresa.

Descarregar agora gratuitamente
Pessoal de serviço em manutenção remota
Antena direcional

Antenas adequadas para todas as aplicações

Acessórios adequados para routers de rede móvel

Para uma comunicação fiável do seu router de rede móvel, a Phoenix Contact oferece as antenas de rede móvel e os cabos de antena adequados. Dependendo do local de aplicação, escolha entre antenas omnidirecionais para montagem no quadro de comando, para montagem na parede ou poste ou para montagem direta no equipamento. Acessórios como a respetiva proteção contra sobretensão completam o pacote.

Pode encontrar mais informações sobre a seleção da antena adequada e a montagem correta no nosso folheto "10 regras para antenas".