Managed Switch 2000 series, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Switches Ethernet industrial – Switches não geríveis e geríveis adequados para a indústria
O nosso portfólio de switches Ethernet industrial inclui switches geríveis e não geríveis com Gigabit, Power over Ethernet, certificação de acordo com a IEC 61850 e montagem em calha metálica. Isto dá-lhe flexibilidade na configuração de redes potentes e seguras, mesmo em ambientes adversos: as portas de cobre e de fibra ótica, bem como as funções de redundância, permitem uma interligação flexível dos seus sistemas e uma segmentação simples da sua rede industrial.
Managed switch with 32 SFP ports at 100/1000 Mbps and operating temperature of -40 … +85°C, 100 … 240 V AC/DC (nominal) power supply
Managed Switch 2000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Extension module, provides eight SFP at 100/1000 Mbps
Managed Switch 2000 series, 14 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Coated PCB, extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Extension module, provides eight RJ45 ports at 10/100/1000 Mbps
Narrow Ethernet switch, four RJ45 ports, one SFP port, with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Managed Switch 2000 series, 4 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 14 RJ45 ports 10/100 Mbps, 2 SC multi-mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Novos produtos
Switches não geríveis
Os switches industriais não geríveis da Phoenix Contact distinguem-se pelo número de portas variável e formato estreito. Dependendo da aplicação, temos à sua disposição switches não geríveis com diversos âmbitos de funções.
- Para aplicações padrão: os switches não geríveis da série 1000 convencem com os seus formatos compactos e as opções de instalação flexíveis. As variantes 1100 também têm velocidades de transmissão na gama Gigabit. Com os acessórios de montagem, também é possível montar o FL SWITCH 1000 numa superfície plana no quadro de comando ou na parede.
- Para instalação de campo: as séries 1600 e 1700 são particularmente resistentes às influências ambientais.
- Com 19″: os switches não geríveis das séries 1800 e 1900 são ideais para a utilização em centros de processamento de dados e salas de comando.
- Com Power over Ethernet (PoE): os switches PoE não geríveis da série 1000 permitem a alimentação de até oito equipamentos finais com energia e dados através do mesmo cabo Ethernet.
Switches geríveis para aplicações de automação universais
Os switches geríveis das famílias 2000 e 5900 oferecem uma gestão económica da sua rede Ethernet graças à sua colocação em funcionamento simples e à sua vasta gama de variantes. Para além das funções alargadas, permitem também a comunicação através de fibra de vidro e estão equipados com inúmeras características de segurança.
- Para montagem em calha DIN: as variantes 2000, 2100, 2200 e 2300 são montadas em calha metálica da forma clássica.
- Em 19": os switches da família 5900 são adequados para montagem em rack e formam a interface ideal entre OT e TI.
- Com funcionalidade de encaminhamento: as variantes NAT da família 2000 garantem uma ligação simples de máquinas ou instalações com a mesma gama de endereços IP à rede hierarquicamente superior. Estes combinam comutação e encaminhamento num equipamento com fixação em calha DIN.
- Para instalação no terreno: graças ao grau de proteção IP67, as variantes 2600 e 2700 são adequadas para utilização no campo e são particularmente compactas e robustas.
Estão também disponíveis variantes selecionadas que suportam os mais recentes padrões de comunicação:
- O FL SWITCH TSN 2300 e o FL SWITCH 5900 suportam Time-Sensitive Networking (TSN) para a implementação de redes Ethernet capazes de funcionar em tempo real.
- O switch Single Pair Ethernet suporta o padrão SPE 10 BASE-T1L, permitindo assim uma comunicação contínua baseada em IP até ao nível de campo.
- O switch Ethernet-APL permite uma ligação Ethernet de dois fios direta de sensores ou equipamentos de campo em aplicações de tecnologia de processos e áreas com atmosfera potencialmente explosiva.
Switches geríveis para requisitos elevados
Para aplicações na infraestrutura (crítica), estão disponíveis variantes especiais de switches que cumprem as certificações e normas especiais deste setor.
- Para o setor da energia: os switches Raptor modulares foram concebidos para as elevadas exigências dos setores das infraestruturas críticas e da energia. Oferecem ligações de rede seguras, fiáveis e de elevado desempenho em ambientes exigentes e caracterizam-se por funcionalidades de segurança abrangentes e pela certificação IEC 61850.
- Para aplicações na infraestrutura: neste caso os switches geríveis das séries 3000 e 4000 são a melhor escolha. Combinam funções alargadas de diagnóstico, potência e segurança.
- Para aplicações PoE: estão disponíveis variantes PoE para o fornecimento de energia e de dados através de apenas um cabo Ethernet.
Software de gestão de rede
O FL Network Manager simplifica a configuração e a gestão do firmware
O software de gestão de redes FL NETWORK MANAGER coloca a sua rede em funcionamento de forma rápida e fácil. O software apoia-o nas seguintes etapas:
- Análise de uma rede existente
- Atribuição de IP e configuração de equipamentos
- Configuração multidispositivo
- Manuseamento de ficheiros de configuração
- Atualização de firmware
- Script SNMP