Equipamentos de medição de energia multifuncionais com logótipos de comunicação

Equipamentos de medição de energia multifuncionais

Os equipamentos de medição de energia EMpro multifuncionais registam os seus dados de energia e oferecem um vasto número de opções de os comunicar para controladores e sistemas de gestão superiores. Configure e integre os equipamentos de medição de energia em apenas alguns passos através de assistentes de instalação baseados na web e orientados pelo utilizador. Beneficie também da fácil ligação direta das bobinas Rogowski convencionais, bem como de inúmeras funções práticas do equipamento e servidor web.

Go to Product Detail Page for item 2907944
EEM-MA770-R - Measuring device
EEM-MA770-R - Measuring device
2907944

Multifunctional energy measuring device with integrated Modbus/RTU / TCP interface for measuring electrical parameters in low-voltage electrical installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2907945
EEM-MA770 - Measuring device
EEM-MA770 - Measuring device
2907945

Multi-functional energy measuring device with integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2907983
EEM-MA370 - Measuring device
EEM-MA370 - Measuring device
2907983

Multi-functional energy measuring device with integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2907980
EEM-MA370-R - Measuring device
EEM-MA370-R - Measuring device
2907980

Multifunctional energy measuring device with integrated Modbus/RTU / TCP interface for measuring electrical parameters in low-voltage electrical installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1576552
EEM-MA390-R - Measuring device
EEM-MA390-R - Measuring device
1576552

Multifunctional energy measuring device with integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1576585
EEM-MA391-R - Measuring device
EEM-MA391-R - Measuring device
1576585

Multifunctional energy measuring device with direct Rogowski/small-signal converter (333 mV) connection, integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage electrical installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1576594
EEM-MA390-R-24DC - Measuring device
EEM-MA390-R-24DC - Measuring device
1576594

Multifunctional energy measuring device with 24 V DC supply, integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1576595
EEM-MA790-R - Measuring device
EEM-MA790-R - Measuring device
1576595

Multifunctional energy measuring device with integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Vantagens

  • Medição da energia em apenas três passos graças a assistentes de instalação intuitivos
  • Economizar na cablagem e na configuração com a ligação direta de bobinas Rogowski convencionais
  • Colocação em funcionamento e assistência através de funções inteligentes do servidor web e do ecrã
  • Proteção de dados através da desativação objetiva das funções de configuração de teclas e interfaces
  • Integração rápida nos sistemas de controlo e gestão, através de soluções de comunicação orientadas para o futuro e serviços digitais

Novos produtos

Equipamento multifuncional de medição de energia com ecrã para a calha metálica
Energy Management Service - On-Premises em monitor com equipamentos de medição de energia e EPC

Equipamentos multifuncionais de medição de energia

Medição de energia para a automação de edifícios

Os equipamentos multifuncionais de medição de energia estão agora disponíveis com uma interface BACnet certificada. Estas interfaces permitem a integração simples e eficiente de dados precisos de energia em todos os sistemas modernos de automação de edifícios.

Características principais

  • Medição de tensão até 690 V AC (Ph/Ph)
  • Medição de corrente através de conversores de 1 A, 5 A, 333 mV e bobinas Rogowski
  • Classe de energia efetiva 0,2 (IEC 61557-12, NEMA SM 31000)
  • Deteção de ondas harmónicas (até à 63.ª harmónica)
  • Alarmes configuráveis e registo interno de dados
  • 1 DI, 1 DO (multifuncional)

Vantagens

  • Medição da energia em apenas três passos graças a assistentes de instalação intuitivos
  • Variantes para a ligação direta de bobinas Rogowski disponíveis no mercado
  • Colocação em funcionamento e assistência através de funções inteligentes do servidor web e do ecrã
  • Proteção de dados através da desativação objetiva das funções de configuração de teclas e interfaces
  • Soluções de comunicação orientadas para o futuro e serviços digitais

Software de gestão energética

Registar, guardar e visualizar localmente

O Energy Management Service - On-Premises é a solução perfeita para a sua monitorização de energia local. Beneficie de um sistema que pode ser encomendado pré-configurado com funções flexíveis e intuitivas para a visualização direcionada e significativa e a análise de seus dados de energia.

Características principais

  • Licenças diferentes para 5, 10, 20, 50, 100 equipamentos de medição
  • EPC utilizáveis: EPC 1502, EPC 1522
  • Tipos de diagramas: gráfico circular, gráfico de linhas, gráfico de barras, diagrama de Sankey
  • Relatórios sobre energia: tabelas, diagramas
  • Meios representáveis: eletricidade, gás, óleo, água, ar comprimido, temperatura, etc.

Vantagens

  • Acesso local a todos os dados energéticos, sem dependência de servidores externos
  • Sistema flexível e escalável sem custos recorrentes
  • Sistema completo pré-configurado com deteção automática de equipamentos e assistente de configuração
  • Monitorização transparente através de painéis de controlo e criação de relatórios energéticos
  • Sistema aberto para os seus EnPI individuais e outras formas de energia, como gás e água

O caminho mais rápido para a medição de energia

Vantagens em detalhe

Pessoa com tablet em frente ao equipamento de medição de energia EMpro, instalado na porta do quadro de comando da subdistribuição
Pessoa em frente à porta aberta de um quadro de comando a ligar uma bobina Rogowski diretamente ao equipamento de medição de energia EMpro
Pessoa a acionar o botão no painel frontal do equipamento de medição de energia EMpro com mudança de cor em caso de avaria
Equipamento de medição de energia para instalação no painel frontal com símbolo de cadeado no ecrã
Equipamentos de medição de energia EMpro com logótipos de comunicação
Pessoa com tablet em frente ao equipamento de medição de energia EMpro, instalado na porta do quadro de comando da subdistribuição

Apenas três passos para a medição de energia:
Configurar a interface de comunicação, selecionar o tipo de rede elétrica, definir a entrada de medição. Os equipamentos de medição EMpro são configurados e integrados na rede em apenas três passos. O assistente de instalação inicia-se automaticamente quando o equipamento é ligado pela primeira vez. Em alternativa, também é possível efetuar a configuração básica com a orientação do utilizador, utilizando os botões de comando do equipamento.

Pessoa em frente à porta aberta de um quadro de comando a ligar uma bobina Rogowski diretamente ao equipamento de medição de energia EMpro

A entrada de medição Rogowski permitem-lhe poupar muito tempo na cablagem e configuração. Ligar diretamente qualquer bobina Rogowski disponível no mercado: os produtos processam o sinal mV diretamente. O transdutor, que de outra forma seria necessário, não é necessário. Configure a entrada de energia com apenas um clique. Os parâmetros da bobina já estão armazenados no servidor web.

Pessoa a acionar o botão no painel frontal do equipamento de medição de energia EMpro com mudança de cor em caso de avaria

Muitos servidores web de utilização prática e funções de equipamentos facilitam o seu trabalho diário, como a monitorização do bom funcionamento da instalação ou a análise de falhas em caso de serviço e assistência. Para além de configurar os equipamentos, pode utilizar o servidor web para, entre outras coisas, registar dados, avaliar a qualidade da energia e visualizar os fluxos de energia em diagramas de tendências claros.
Uma mudança de cor no visor permite detetar no local de forma rápida e clara os estados de erro e alarme ocorridos na instalação.

Equipamento de medição de energia para instalação no painel frontal com símbolo de cadeado no ecrã

Proteja os seus dados de energia contra o acesso não autorizado: o desligamento dos elementos de controlo no equipamento impede a manipulação no local. Através da desativação das interfaces impede o acesso indesejado aos seus dados de energia ou uma alteração inadvertida da configuração.

Equipamentos de medição de energia EMpro com logótipos de comunicação

Os equipamentos de medição de energia EMpro registam e comunicam os seus dados de energia para sistemas de gestão e de controlo superiores. Além das interfaces para a comunicação industrial clássica, os produtos possuem uma REST-API integrada.
O EMpro, compatível com a IoT, tem a capacidade de introduzir os seus dados na cloud de forma direta e segura através de um router. Aceda aos seus dados de medição e componentes em qualquer lugar do mundo. Não é necessário um gateway IoT para agregar dados, realizar a conversão entre protocolos de rede local e protocolos IoT nem para a encriptação.

Instalador no quadro de comando a utilizar documentação online para os equipamentos de medição de energia EMpro num tablet

Descubra a documentação online

Para lhe transmitirmos as informações sobre os nossos produtos, estamos a adotar uma abordagem completamente nova com o novo formato de documentação online com os equipamentos de medição de energia EMpro. Independentemente de utilizar um telemóvel, tablet, computador portátil ou PC de desktop, poupará muito tempo na procura de instruções de instalação, descrições funcionais ou dados técnicos dos nossos produtos.
Estas e muitas outras informações podem ser encontradas na nossa documentação online EMpro. Utilize o filtro de conteúdo dinâmico para apresentar as informações relacionadas com o seu produto concreto. Para guardar os seus temas favoritos, também pode utilizar a lista de favoritos, que pode ser rapidamente consultada, se necessário.

Áreas de aplicação

Tablet para controlo do sistema de gestão de edifícios
Postes aéreos
Máquina na produção
Construção de carroçarias na produção automóvel
Classes de eficiência energética
Tablet para controlo do sistema de gestão de edifícios

  • Reconhecer o desperdício de energia e as potenciais poupanças de energia
  • Gestão de carga e nivelamento dos picos de carga
  • Submedição
  • Monitorização de sistemas HVAC, carregadores de veículos elétricos ou sistemas fotovoltaicos
  • Fornecimento de dados de medição para sistemas de gestão de edifícios através de interface BACnet ou Modbus

Postes aéreos

  • Digitalização de estações de rede local
  • Gestão da entrada de energia para sistemas descentralizados de geração de energia (medições de acordo com VDE AR-N 4110 e 4120)
  • Análise da qualidade de rede
  • Oscilações secundárias até à 63.ª harmónica
  • THD para tensão e corrente
  • Posição de fase U-I e posição de fase U-U
  • Fator de potência e cos (φ)
  • Quebras de tensão, interrupções e sobretensões (IEC 61000-4-30)
  • Notificação de estados críticos da rede

Máquina na produção

  • Proteção contra sobrecarga para motores, compressores, bombas, ventiladores
  • Avaliação da eficiência energética das máquinas
  • Manutenção eficaz e eficiente
  • Análise de paragens e avarias
  • Determinação do estado operacional dos sistemas

Construção de carroçarias na produção automóvel

  • Gestão energética para processos e linhas de produção
  • Cálculo dos custos de energia por produto
  • Monitorização dos campos de distribuição elétrica
  • Manutenção preditiva baseada em tendências de eletricidade/desempenho
  • Eficiência geral da instalação relacionada com a energia
  • Fornecimento de dados de medição para sistemas de controlo industrial através de PROFINET, Ethernet/IP ou interface Modbus

Classes de eficiência energética

  • Medição do consumo e da produção de energia
  • Afetação dos custos aos consumidores individuais
  • Auditorias energéticas em conformidade com a norma ISO 50001 / EN 16247
  • Relatórios sobre energia para relatórios de gestão e sustentabilidade
  • Avaliação de projetos de modernização ou retrofitting

Mãos à frente de portátil com programação REST

Interligação simples com REST-API Fácil integração em redes locais a partir de qualquer browser

Em redes locais é possível aceder aos equipamentos de forma fácil através da REST-API integrada. REST ou "Representional State Transfer" é uma arquitetura difundida no ambiente de tecnologia da informação, a qual é cada vez mais utilizada também em aplicações industriais. A arquitetura da interface de fácil utilização utiliza os protocolos geralmente conhecidos da Internet. Através de apenas alguns comandos é possível consultar os dados a partir de qualquer browser, p. ex. através de um pedido HTTP GET. Não são necessárias longas tabelas de registo ou conhecimentos industriais ao nível dos protocolos de comunicação industriais.

As vantagens com a REST-API:

  • O formato HTTP/REST/JSON permite um desenvolvimento rápido e prático da integração do sistema
  • Análise de dados simplificada graças a consultas parametrizáveis e informações adicionais, como número de série e designação do equipamento
  • Segurança graças ao conceito Read only
  • Possibilidade da utilização paralela das interfaces de comunicação, como Modbus/TCP
  • Ampliação contínua da funcionalidade através de atualizações de firmware

Monitorização holística da energia

Para além da vasta gama de interfaces de comunicação para uma ligação simples a sistemas de controlo e gestão, os nossos dispositivos de medição de energia podem ser integrados diretamente nas soluções de monitorização de energia da Phoenix Contact.

Suas vantagens:

  • Integração perfeita dos dispositivos de medição de energia EMpro em sistemas na nuvem ou no local
  • Análise e visualização centralizada de todos os dados energéticos de um grande número de dispositivos de medição de energia
  • Flexibilidade para diferentes requisitos de IT e de segurança
Monitorização holística da energia
Baseado na nuvem
Monitorização holística da energia

Baseado na nuvem

Soluções de monitorização de energia
Soluções de monitorização de energia Recebe uma análise de dados segura e poderosa diretamente na sua rede. Recebe uma plataforma escalável, baseada na IoT, para analisar e otimizar os dados energéticos.
Mais sobre o Energy Management Service - On-Premises Mais sobre o Energy Management Service - Powered by Proficloud.io
Equipamento de medição de energia EMpro com o logótipo Proficloud.io

Diretamente na cloud, sem gateway Acesso a dados a nível mundial

Os equipamentos de medição de energia EMpro, com integração direta na cloud, permitem uma interação com os equipamentos independente do local e do momento. Aceda aos seus dados energéticos e informações sobre componentes em todo o mundo, sem um gateway adicional.

Vantagens

  • Ligação direta do equipamento de medição de energia à Proficloud.io sem a utilização de um gateway IoT
  • Acesso flexível a dados de energia e informações de componentes a qualquer momento e em qualquer lugar graças aos Smart Services na Proficloud.io
  • Comunicação segura entre equipamentos de medição de energia compatíveis com IoT e Proficloud.io através de encriptação TLS
  • Expansão e dimensionamento simples graças a recursos de TI dinâmicos que podem ser adaptados de forma rápida e personalizada a novos requisitos
Monitorização de energia inteligente
Produtos e serviços para a sua gestão energética

Gestão simples da energia: o nosso inovador portfólio de sensores e tecnologia de medição coordenados facilitam muito o registo de dados de energia. As soluções de comunicação e os serviços digitais orientados para o futuro ajudam a integrar, processar e tratar os dados.

Brochura
Brochura Monitorização de energia