Зарядні кабелі CHARX connect eco вирізняються особливо компактними розмірами, зменшеним використанням матеріалів та меншою вагою.
Таким чином, зарядні кабелі не лише економлять ресурси, але й доступні за привабливими цінами.
Зарядні кабелі CHARX connect Mode 3 підходять для заряджання змінним струмом електромобілів усіх виробників і доступні зі штекерами для системи заряджання NACS, типу 1, типу 2 і GB/T різних класів потужності. Окрім кабелів для стаціонарного монтажу на зарядну станцію або домашню зарядну станцію, ви отримуєте мобільні зарядні кабелі типу 2, які треба возити із собою в електромобілі.
CHARX connect comfort, Type 2, Mobile AC charging cable, 32 A permanent, 480 V AC, with vehicle charging connector and infrastructure charging plug, cable: 10 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect comfort, Type 2, AC charging cable, 32 A permanent, 480 V AC, with vehicle charging connector and open cable end, cable: 4.5 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect comfort, Type 2, Mobile AC charging cable, 32 A permanent, 250 V AC, with vehicle charging connector and infrastructure charging plug, cable: 5 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect comfort, Type 2, AC charging cable, 20 A permanent, 480 V AC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect comfort, Type 2, AC charging cable, 20 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 4 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect comfort, Type 2, Mobile AC charging cable, 20 A permanent, 250 V AC, with vehicle charging connector and infrastructure charging plug, cable: 5 m, black, straight, with protective cap, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect compact, CCS type 1, DC charging cable, 80 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, with connected CS contact, with analog temperature sensors, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect comfort, Type 2, AC charging cable, with infrastructure charging plug and free cable end, cable: 3 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC)
CHARX connect comfort, Type 2, Mobile AC charging cable, 20 A permanent, 480 V AC, with vehicle charging connector and infrastructure charging plug, cable: 4 m, black, spiraled, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
CHARX connect comfort, Type 1, AC charging cable, 32 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 4 m, black, straight, with protective cap, PHOENIX CONTACT logo, SAE J1772, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
|
|
|
---|---|---|
CHARX connect eco | CHARX connect comfort | |
Дизайн і комфорт | ||
Тричі відзначено преміями за дизайн і ергономічність | ||
Прогумована зона тримання для більш зручного використання | ||
Розміри¹⁾ | 70 мм x 82 мм x 202 мм | 70 мм x 137 мм x 216 мм |
Різноманітність та індивідуальність | ||
Доступні стандарти заряджання | NACS, тип 2 | Тип 1, тип 2, GB/T |
Доступні кольори зарядного кабелю | Чорний (інші за запитом) | Чорний, сірий, жовтий, червоний (інші на замовлення) |
Доступні кольори штекер для системи заряджання | Чорний (інші за запитом) | Чорний, чорно-сірий (інші на замовлення) |
Мінімальний обсяг замовлення (залежно від артикула) | близько 500 | 1–100 |
Брендування та підготовка за запитом | ||
Якість і безпека | ||
Розроблено й виготовлено за стандартом IATF 16949 | ||
Кабель, сертифікований VDE відповідно до DIN EN 50620 | ||
Срібне покриття поверхні силових і сигнальних контактів | ||
Водонепроникність у поздовжньому напрямку | ||
Переглянути список продукції | Переглянути список продукції |
¹⁾ Приклад порівняння розмірів штекера для системи зарядки транспортного засобу типу 2, без урахування зарядного кабелю.
Зарядні кабелі CHARX connect eco вирізняються особливо компактними розмірами, зменшеним використанням матеріалів та меншою вагою.
Таким чином, зарядні кабелі не лише економлять ресурси, але й доступні за привабливими цінами.
CHARX connect eco відповідає високим вимогам до якості та технологічних процесів виробників автомобілів згідно зі стандартом IATF 16949.
Водонепроникність у поздовжньому напрямку, що повністю захищає всі струмопровідні частини всередині корпусу від вологи, забезпечує безпечне використання на відкритому повітрі.
Завдяки компактним розмірам і зменшеній вазі зарядні кабелі змінного струму особливо зручні у використанні.
CHARX connect eco — це звично висока якість Phoenix Contact у поєднанні з міцним покриттям.
Лінійка CHARX connect eco охоплює такі стандарти заряджання та класи потужності:
Роздивіться зарядний кабель типу 2 із сімейства CHARX connect eco в усіх деталях. Можливість вільного масштабування та обертання дає змогу роздивитися виріб під усіма кутами.
Вишуканий дизайн зарядного кабелю змінного струму CHARX connect comfort вирізняється сучасною формою та водночас чудовими функціональними рішеннями.
Прогумована зона тримання ергономічної форми гарантує простоту використання штекера для системи заряджання та комфортні тактильні відчуття.
Зарядні кабелі змінного струму CHARX connect comfort були відзначені трьома престижними нагородами в галузі дизайну:
Під час розробки виробів спільно з дипломованим дизайнером Штефаном Галоу з Гамбурга акцент було зроблено на ергономічному та привабливому дизайні, сучасній і естетичній формі, а також на високоякісних матеріалах.
Розумна концепція герметизації CHARX connect comfort повністю захищає всі струмопровідні частини всередині корпусу від вологи.
Висока якість матеріалів і виготовлення, а також посріблені силові й сигнальні контакти забезпечують високу надійність, міцність і довговічність зарядного кабелю змінного струму. Тому ніщо не заважає постійному використанню в екстремальних умовах просто неба.
Лінійка CHARX connect comfort охоплює такі стандарти заряджання та класи потужності:
Роздивіться штекер для системи заряджання типу 1 лінійки CHARX connect comfort у найдрібніших деталях. Можливість вільного масштабування та обертання дає змогу роздивитися виріб під усіма кутами.
Для стандартизованого вигляду ваших зарядних станцій ми на замовлення виготовляємо штекери для системи заряджання з вашим фірмовим логотипом:
Ваше брендування доповнюється нанесенням логотипа на чорну сумку для транспортування мобільних зарядних кабелів типу 2.
За запитом ми можемо підготувати кінець зарядного кабелю відповідно до монтажних вимог вашої зарядної станції:
Наш асортимент включає метричні кабелі та кабелі AWG різної довжини та різного поперечного перерізу провідника як у прямому, так і у спіральному виконанні. Якщо ви не знайдете в нас потрібної комбінації, ми можемо розробити та виготовити для вас індивідуальний артикул.
Наші стаціонарні зарядні кабелі типу 2 з відкритим кінцем являють собою ідеальне рішення для монтажу в домашніх зарядних станціях змінного струму для приватного використання, наприклад, під навісом або в гаражі.
Ці зарядні кабелі мають штекер для системи заряджання тільки з боку автомобіля. Це робить використання набагато зручнішим для водіїв електромобілів: зарядний кабель потрібно під'єднати лише до розетки на транспортному засобі — на відміну від домашніх зарядних станцій із зарядною розеткою, де також треба підключити кабель до самої домашньої зарядної станції.
Більшість громадських зарядних станцій оснащені зарядними розетками замість стаціонарних зарядних кабелів, тому що з ними рідше трапляються випадки вандалізму й вони не потребують інтенсивного технічного обслуговування.
Для підключення і заряджання транспортного засобу в таких умовах оптимальним рішенням є наші мобільні зарядні кабелі типу 3. Вони мають як штекер для системи зарядки транспортного засобу, так і зарядний з’єднувач і зазвичай перевозяться в багажнику електромобіля.
Шукаєте якісний зарядний кабель для електромобіля? На жаль, ви як приватна особа не можете зробити замовлення безпосередньо у Phoenix Contact, але наші зарядні кабелі доступні в численних інтернет-магазинах.
Для Північноамериканського стандарту заряджання (NACS) ми пропонуємо зарядні кабелі, на 100 % сумісні зі стандартом з максимальним рівнем безпеки й перевіреною промисловою якістю: міцні штекери для системи заряджання NACS з лінійки CHARX connect eco прості у використанні та забезпечують заряджання змінним струмом до 80 А.