Invólucros multifuncionais ME-IO

Invólucros eletrónicos multifuncionais ME-IO com tecnologia de ligação frontal modular

Os invólucros eletrónicos da série ME-IO são particularmente adequados para aplicações com reduzido espaço de montagem e elevados requisitos de funcionamento. Módulos feitos à medida, como controladores e módulos I/O, podem ser montados facilmente graças ao formato modular. A tecnologia de ligação push-in e o formato compacto permitem a construção de equipamentos individuais com até 54 polos com 18,8 mm de largura total.

Go to Product Detail Page for item 2202233
HSCH 1,5-2U/12 9005 - PCB header
HSCH 1,5-2U/12 9005 - PCB header
2202233

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 12, number of rows: 2, number of positions: 12, number of connections: 12, product range: HSCH 1,5/..-G, pitch: 3.45 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: HSC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 2202399
TBUS8-18,8-PPPPPPPS-7035 - DIN rail bus connector
TBUS8-18,8-PPPPPPPS-7035 - DIN rail bus connector
2202399

DIN rail bus connector, color: light gray, nominal current: 6 A, 4 A (parallel contacts) (Serial contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-18,8.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 7 parallel contacts/1 serial contact

Go to Product Detail Page for item 2203619
HSCH 1,5-2U/12 9005 VPE150 - PCB header
HSCH 1,5-2U/12 9005 VPE150 - PCB header
2203619

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 12, number of rows: 2, number of positions: 12, number of connections: 12, product range: HSCH 1,5/..-G, pitch: 3.45 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: HSC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 2202608
HSCP-SP 2,5-1U4-99/62-7035 - PCB connector
HSCP-SP 2,5-1U4-99/62-7035 - PCB connector
2202608

PCB connector, nominal cross section: 2.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 2, number of positions: 4, number of connections: 4, product range: HSCP-SP 2,5-.., pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: HSC 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard, Spring opener color: white, white/blue, red

Go to Product Detail Page for item 1064547
HSCP-SP 1,5-1U6-545/545-7035 - PCB connector
HSCP-SP 1,5-1U6-545/545-7035 - PCB connector
1064547

PCB connector, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 2, number of positions: 6, number of connections: 6, product range: HSCP-SP 1,5-.., pitch: 3.45 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: HSC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard, Color of the spring levers: green, yellow, green/green, yellow, green

Go to Product Detail Page for item 2202610
HSCP-SP 2,5-1U00-7035 - Filler plug
HSCP-SP 2,5-1U00-7035 - Filler plug
2202610

PCB connector, nominal cross section: 2.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 300 V, number of potentials: 0, number of rows: 2, number of positions: 0, number of connections: 0, product range: HSCP-SP 2,5-.., pitch: 5 mm, number of solder pins per potential: 0, locking clip: - Locking clip, plug-in system: HSC 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard, Filler plugs

Go to Product Detail Page for item 1135246
HSCP-SP 2,5-1UTT-02/02-7035 - PCB connector
HSCP-SP 2,5-1UTT-02/02-7035 - PCB connector
1135246

PCB connector, nominal cross section: 2.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 2, number of positions: 2, number of connections: 4, product range: HSCP-SP 2,5-.., pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: HSC 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard, Color of the spring levers: black, red / black, red

Go to Product Detail Page for item 2203405
HSCH 2,5-2U/ 8 THR 9005 - PCB header
HSCH 2,5-2U/ 8 THR 9005 - PCB header
2203405

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 250 V, contact surface: Sn, contact connection type: Pin, number of potentials: 8, number of rows: 2, number of positions: 8, number of connections: 8, product range: HSCH 2,5/..-G-THR, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm, number of solder pins per potential: 1, plug-in system: HSC 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape

Vantagens

  • Ligações frontais convenientes para a transmissão de sinais, dados e potência, bem como dissipadores de calor passivos opcionais e simulação térmica para uma dissipação ideal do calor
  • Densidades de ligação altas graças a conectores de ligação de quatro e seis polos com passos de 3,45 mm e 5,0 mm
  • Três larguras totais de módulos de 18,8 mm, 37,6 mm e 75,2 mm para uma grande variedade de aplicações
  • Blockbelts permitem o livre agrupamento mecânico de tipos de conectores num espaço reduzido
  • Os conectores ligados em ponte como ligação TWIN substituem os terminais ponteira TWIN
  • Opção adicional de marcação graças a insertos na tampa de marcação transparente
Amostra gratuita
Teste invólucros multifuncionais da série ME-IO

Deseja testar invólucros eletrónicos da série ME-IO com tecnologia de ligação frontal modular? Encomende já o seu conjunto de amostra personalizado. Prestamos aconselhamento competente na escolha e no Design-in dos invólucros para a aplicação desejada. Deixe-se convencer pelas vantagens das soluções da Phoenix Contact.

Encomendar amostra gratuita
Invólucros eletrónicos da série ME-IO
Configurador para invólucros eletrónicos ME-IO para controladores e módulos I/O

Configurador de invólucros eletrónicos para controladores e módulos I/O

Os controladores complexos e os módulos I/O requerem elevadas taxas de transmissão de dados. Os invólucros ME-IO permitem quase 200 polos com tecnologia de ligação frontal push-in num equipamento com um formato compacto. Além disso, os conectores de bus para calha DIN asseguram a comunicação eficiente entre módulos. Podem ser implementadas soluções personalizadas utilizando indicadores de sinalização e elementos de comando, como ecrãs.

Principais inovações e aplicações


Dissipadores de calor e simulações térmicas para invólucros eletrónicos

Sai o calor. Entra a potência. Refrigeração otimizada para invólucros eletrónicos ME-IO

Maximize a densidade de potência nos seus equipamentos com soluções de refrigeração passiva e layout de placas de circuito impresso com otimização térmica em invólucros eletrónicos ME-IO: desde a configuração, passando por simulações térmicas abrangentes, até à implementação – ideal para aplicações de eletrónica de controlo potentes e miniaturizadas.

Novos produtos

Invólucros eletrónicos com simulação térmica
Conectores para conectores de bus para calha DIN de 8 polos
Jumper para conectores de bus para calha DIN

Invólucros eletrónicos com simulação térmica

Perfeitamente otimizado para a potência máxima

Maximize a densidade de potência nos seus invólucros eletrónicos com soluções de refrigeração passiva e layouts de placas de circuito impresso com otimização térmica: desde a configuração, passando por simulações térmicas abrangentes, até à implementação – ideal para aplicações de potentes e miniaturizadas.

Características principais

  • Material: alumínio
  • Superfície: anodizada natural
  • Topologia do dissipador de calor: perfil prensado por extrusão (BC)/distribuidor de calor e perfil prensado por extrusão (ME-IO)
  • Altura máxima do componente: 12 mm (BC)/10 mm (ME-IO)
  • Largura do dissipador de calor: 17,8 mm ... 53,6 mm (BC)/8,8 mm (ME-IO)

Vantagens

  • Sistemas de refrigeração incorporados de forma eficiente graças a dissipadores de calor e invólucros combináveis de forma flexível para uma refrigeração ideal
  • Integração perfeita graças a soluções passivas personalizadas: perfeitamente adaptadas do ponto de vista mecânico e térmico
  • Serviço abrangente, desde a configuração online e simulações térmicas até à integração
  • Necessidade mínima de espaço graças à refrigeração com poupança de espaço para a máxima densidade de potência e aproveitamento do espaço

Conectores para conectores de bus para calha DIN de 8 polos

Comunicação entre módulos em vários níveis

Algumas aplicações requerem dados e sinais da comunicação entre módulos também fora do grupo de módulos, p. ex., no caso de um entrelaçamento. Aqui, os conectores de alimentação e de teste para o conector de bus para calha DIN de 8 polos ligam módulos em vários níveis. Podem ser usados à esquerda, à direita e ao centro.

Características principais

  • Comunicação entre módulos de 8 polos
  • Disponível em forma de entrada e saída
  • Função de poste final

Vantagens

  • Entrada e saída da ligação de bus de 8 polos no grupo de módulos com invólucros ME-IO e ICS
  • Aproveitamento ideal do espaço graças à passagem de cabos organizada
  • Marcação fácil graças à grande área de impressão

Jumper para conectores de bus para calha DIN

Aproveitamento ideal do espaço de montagem

A transmissão de dados e sinais em aplicações sem necessidade de uma saída para a placa de circuito impresso pode ser ligada em loop através de um jumper para o conector de bus para calha DIN, abaixo do módulo. Isto permite-lhe utilizar a superfície máxima da placa de circuito impresso.

Características principais

  • Comunicação entre módulos de 8 polos
  • Disponível nas larguras de 18,8, 20 e 25 mm

Vantagens

  • Integrável em aplicação de equipamento com base em invólucros ME-IO e ICS
  • Maior superfície máxima da placa de circuito impresso
  • Ligação dos polos na utilização em campo através de conectores FMC

Vista geral do invólucro da série ME-IO para módulos I/O


Mapa de imagem interativo: Módulo numa calha de montagem com invólucros multifuncionais da série ME-IO
Conector de bus para calha DIN TBUS 8
Conector de bus para calha DIN de oito polos com contactos paralelos e de série para uma comunicação simples entre módulos.
Conector de bus para calha DIN TBUS 8
Indicações visuais dos sinais
Guias luminosos em diferentes versões para indicações de estado e de diagnóstico.
Indicações visuais dos sinais
Tecnologia de ligação modular
Ligação dianteira com codificação de cores para elevado conforto de cablagem.
Tecnologia de ligação modular
Várias larguras e profundidades de módulos
Quatro larguras de módulos e variantes de invólucros para diferentes superfícies de placas de circuito impresso.
Várias larguras e profundidades de módulos
Módulos de ecrã versáteis
Variantes de tampas para integração de ecrãs ou ecrãs táteis totalmente integráveis.
Módulos de ecrã versáteis
Componentes do sistema integráveis
O invólucro ME-IO dispõe de conectores integráveis, como conectores RJ45 ou Board-to-Board. Também podem ser integrados dissipadores de calor passivos.
Componentes do sistema integráveis
Adaptação de cobertura personalizada
Tecnologia de ligação personalizável para equipamentos conforme os novos requisitos do mercado.
Adaptação de cobertura personalizada
Dissipadores de calor
Dissipadores de calor passivos, incluindo simulação térmica para a dissipação fiável do calor.
Mais sobre dissipadores de calor passivos
Dissipadores de calor

Sistema de invólucro ME-IO

Solução de invólucro feita à medida para controladores modulares

As suas mais-valias em detalhe

Módulo de invólucros ME-IO
Tecnologia de ligação dianteira unida (Blockbelts) para o invólucro ME-IO
Sistema Trancar e Libertar com o invólucro ME-IO
Tecnologia de ligação para o invólucro ME-IO com várias codificações
Invólucro das séries ME-IO e ICS num módulo numa calha metálica
Conjuntos de desenvolvimento
Módulo de invólucros ME-IO

Até quatro larguras de montagem do módulo, de 18,8 mm, 37,6 mm, 56,4 mm e 75,2 mm, garantem aos fabricantes de equipamentos uma elevada variedade de aplicações. Além disso, existem variantes de invólucro com uma profundidade de módulo para uma área da placa de circuito impresso até um máximo de 6580 mm² e até 8510 mm² por 18,8 mm de largura do módulo. As placas de circuito impresso podem ser montadas na vertical e na horizontal em relação à calha metálica.

Tecnologia de ligação dianteira unida (Blockbelts) para o invólucro ME-IO

Graças à tecnologia de ligação frontal push-in e a um formato compacto, pode construir equipamentos com até 54 polos por 18,8 mm de largura total. Esta elevada densidade de ligação é possível graças a conectores de ligação de quatro e seis polos, com passos de 3,45 mm e 5,0 mm. Pode personalizar a tecnologia de ligação. Tem à sua disposição ligações USB, mini-USB, RJ45, D-SUB ou cartões SD. Para uma qualquer construção mecânica de tipos de conectores, pode usar Blockbelts.

Sistema Trancar e Libertar com o invólucro ME-IO

O sistema Trancar e Libertar permite bloquear e desbloquear os conectores de forma rápida e simples. Isto permite-lhe substituir módulos sem trabalhos de ligação demorados – não é necessária qualquer ferramenta especial.

Tecnologia de ligação para o invólucro ME-IO com várias codificações

Vários elementos de codificação em conectores e réguas básicas garantem aos fabricantes de equipamentos uma elevada segurança de encaixe na tecnologia de ligação.

Invólucro das séries ME-IO e ICS num módulo numa calha metálica

O conector de bus para calha DIN de oito polos TBUS 8 com até quatro contactos paralelos e de série para uma comunicação simples entre módulos. Além disso, graças ao TBUS 8 pode combinar o invólucro da série ICS com os da série ME-IO numa aplicação.

Ir para os invólucros eletrónicos da série ICS
Conjuntos de desenvolvimento

Use os nossos conjuntos de desenvolvimento para desenvolver rapidamente os seus protótipos e equipamentos de pré-produção. Os conjuntos possuem soluções de invólucro completas com tecnologia de ligação integrada e placas de circuito impresso adequadas com orifícios. Os sistemas completos de equipamentos podem ser efetuados com bases de bus específicas. Configure o seu conjunto de desenvolvimento na nossa loja online e comece já a desenvolver os seus equipamentos.

Perguntas frequentes sobre dissipadores de calor passivos opcionais

Dissipadores de calor específicos para o cliente para invólucros eletrónicos da série ICS
Vista explodida do invólucro eletrónico ICS 50 com dissipador de calor
Distribuição de calor sem dissipador de calor no invólucro de calha metálica ICS
Distribuição de calor sem dissipador de calor no invólucro de calha metálica ICS
Diagrama para o invólucro eletrónico ICS50-B122X98-V-V-7035
Dissipadores de calor específicos para o cliente para invólucros eletrónicos da série ICS

Os dissipadores de calor estão atualmente disponíveis para as séries de invólucros ICS (Industrial Case System, para calhas metálicas) e UCS (Universal Case System, para aplicação exterior).

Mais sobre dissipadores de calor passivos
Vista explodida do invólucro eletrónico ICS 50 com dissipador de calor

A ligação térmica ideal é obtida através de adaptações individuais do dissipador de calor. Isto é normalmente feito através da fresagem do dissipador de calor.

Mais sobre dissipadores de calor passivos
Distribuição de calor sem dissipador de calor no invólucro de calha metálica ICS

A temperatura máxima tem uma influência particularmente elevada sobre a fiabilidade e a vida útil do seu equipamento. A taxa de falhas duplica com um aumento de temperatura de 10 °C.

Mais sobre dissipadores de calor passivos
Distribuição de calor sem dissipador de calor no invólucro de calha metálica ICS

Os componentes pequenos e potentes, as elevadas taxas de transmissão de dados, o pó e a ventilação insuficiente do invólucro são razões para uma diferença de temperatura elevada em relação ao ambiente.

Mais sobre dissipadores de calor passivos
Diagrama para o invólucro eletrónico ICS50-B122X98-V-V-7035

Para não exceder uma diferença de temperatura em relação ao ambiente, os gráficos dos diagramas fornecem informações sobre a potência que os componentes do respetivo invólucro podem emitir. O gradiente da linha reta descreve a condutância térmica do sistema. Os casos apresentados diferem, por um lado, no aquecimento de toda a superfície e no aquecimento de um hotspot de 20 mm x 20 mm e, por outro lado, numa placa de circuito impresso instalada num invólucro e numa sem invólucro.

Mais sobre dissipadores de calor passivos

Montagem simples dos invólucros eletrónicos da série ME-IO

O ME-IO é o sistema de invólucro com a tecnologia de ligação dianteira multipolar. Isto permite-lhe realizar montagens passo a passo.

E-paper
Resumo do portfólio de invólucros eletrónicos

Descubra invólucros para a calha metálica e a aplicação no exterior e fique a conhecer como pode adaptar os invólucros eletrónicos às suas necessidades específicas.

Abrir e-paper
Invólucros de calha metálica e invólucros de campo
Invólucros eletrónicos para a calha metálica

Conceitos técnicos básicos dos invólucros eletrónicos Soluções para a utilização de calhas metálicas

Os invólucros eletrónicos são uma parte integrante elementar de um equipamento. Determinam o seu visual e protegem o sistema eletrónico das influências externas. Além disso, permitem a montagem em unidades hierarquicamente superiores. Por isso, os fabricantes de equipamentos têm de ter em atenção muitos detalhes e isto não ocorre apenas durante a construção, mas também durante a seleção do equipamento, quando se trata de materiais ou de verificações de qualidade. Pode encontrar mais detalhes nesta brochura.