Conectores circulares

Conectores circulares

Para a automação industrial, a Phoenix Contact disponibiliza conectores circulares métricos em inúmeros formatos: de pequenos a grandes, retos ou angulares, encapsulados ou montáveis no campo. O amplo portfólio de conectores circulares possibilita diversas soluções para a transferência de sinais, dados e potência.

Go to Product Detail Page for item 1613525
SM-5ES1N8AYW00S - Device connector front mounting with knurled nut
SM-5ES1N8AYW00S - Device connector front mounting with knurled nut
1613525

Device connector front mounting with knurled nut, application: Power, angled fixed, SPEEDCON, M40, number of positions: 2+3+PE, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 40 mm x 40 mm, number of positions: 6, connection method: Crimp connection, series: SM, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1623381
SB-36KS005 - Crimp contact
SB-36KS005 - Crimp contact
1623381

Crimp contact, Socket, turned, contact diameter: 3.6 mm, connection cross section: 16 mm2 ... 16 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1244892

Go to Product Detail Page for item 1619397
CA-06P1N12T007S - Cable connector
CA-06P1N12T007S - Cable connector
1619397

M23, Cable connector, application: Signal, series: CA, angled, shielded: yes, SPEEDCON, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 6 mm ... 10 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Go to Product Detail Page for item 1607276
RF-12S1N8A80DU - Cable connector
RF-12S1N8A80DU - Cable connector
1607276

Cable connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 5 mm ... 13.2 mm, number of positions: 12, connection method: Crimp connection, series: RF, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1629212

Go to Product Detail Page for item 1629151
M23-1RS1N8A8002S - Cable connector
M23-1RS1N8A8002S - Cable connector
1629151

M23, Cable connector, application: Signal, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 16+2+PE, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 4 mm ... 8.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1629098
M23-1RP1N8A9003S - Coupler connector
M23-1RP1N8A9003S - Coupler connector
1629098

M23, Coupler connector, application: Signal, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 16+2+PE, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Vantagens

  • Sempre a solução ideal graças a uma vasta gama de conectores circulares de M5 a M58
  • Transmissão segura de sinais e dados com até 10 GBit/s e de potência com até 150 A e 630 V
  • Poupar tempo na ligação com soluções de ligação inovadoras para equipamentos em todos os graus de proteção comuns na indústria
  • Elevada flexibilidade graças às adaptações específicas para as suas necessidades
Amostra gratuita
Encomende a sua embalagem de amostra

Gostaria de testar os conectores circulares da série M17-M40 PRO? Ajudamo-lo na escolha e no design-in dos conectores. Obtém aconselhamento competente sobre a utilização na sua conceção de máquina e de instalação.

Encomendar amostra
Encomenda de amostra M17-M40&nbsp;PRO

Novos produtos

Conectores de equipamento M8 e M12 SMD
Conectores de equipamento M12&nbsp;Push-Pull para potência
O primeiro conector M17 conforme a norma IEC
Molduras de suporte de módulos Click-in para conectores industriais
Conectores de equipamento M23 HYBRID para processos de solda
Conectores de dados Push-Pull M12 para aplicações Ethernet
Conectores&nbsp;Push-Pull&nbsp;M12 de oito polos
Conectores angulares de equipamento M12 para THR

Conectores de equipamento M8 e M12 para SMT

Flexibilidade única no design de equipamentos

A Phoenix Contact oferece uma gama de conectores de equipamento para processos de produção automatizados. Seja para sinais, dados ou potência – a geometria de montagem unificada com os formatos compactos M8 e M12 torna o design mais fácil que nunca.

Características principais

  • Conformidade com RoHS II sem exceção 6c
  • Pinos de alinhamento mais curtos do que o padrão do mercado
  • Conceito de blindagem otimizado
  • Para processos de soldadura SMT

Vantagens

  • Design preparado para o futuro: sem chumbo de acordo com RoHS II sem exceção 6c
  • Utilização flexível: a placa de circuito impresso pode ser equipada em ambos os lados
  • Montagem simples: redução das forças de montagem e de mola graças ao novo design
  • Plug and Produce: bloqueio Push-Pull para uma ligação rápida e segura
  • Flexibilidade no design do equipamento: numerosos padrões de polos e codificações para sinais, dados e potência

Conectores de equipamento M12 Push-Pull para potência

Transmissão de potência num espaço de instalação reduzido

Os conectores de equipamento M12 Push-Pull para transmissão de potência alargam o portfólio Push-Pull. Graças ao sistema de fecho rápido Push-Pull, os pares de conectores podem ser ligados rápida e facilmente. Correntes e tensões elevadas são transmitidas com segurança num espaço de instalação reduzido.

Características principais

  • Bloqueio interno e externo M12 Push-Pull
  • Uma ligação de equipamento M12 para conectores Push-Pull
  • Diferentes variantes de invólucro para diferentes condições de instalação
  • Tensões até 630 V
  • Correntes até 16 A

Vantagens

  • Encaixe rápido e seguro, mesmo em espaços confinados
  • Poupança de tempo de 80 % durante a instalação em comparação com a ligação de parafuso
  • Design-in fácil: portas M12 embutidas para conceitos compactos de equipamentos

Conectores híbridos M17 conforme a norma IEC

Solução 3 em 1 com sistema de fecho rápido ONECLICK

O conector híbrido M17 PRO, conforme a norma IEC 61076-2-117, oferece compatibilidade e flexibilidade máximas para uma ampla gama de aplicações. A solução 3 em 1 com sistema patenteado de fecho rápido ONECLICK transmite dados, sinais e potência através de um conector.

Características principais

  • Alocação de polos com base em IEC 61076-2-117
  • Solução 3 em 1 compatível com Daisy Chain
  • Disponível nas variantes de 50 V e 630 V
  • Altura de montagem até 3000 m
  • Correntes até 16 A
  • Secção transversal da ligação dos pinos de potência até 1,5 mm²
  • Sistema de fecho rápido ONECLICK
  • Grau de proteção: IP66, IP68 (2 m/24 h)

Vantagens

  • Compatibilidade e flexibilidade máximas graças à primeira interface M17 normalizada conforme IEC
  • Solução 3 em 1 para a transmissão de dados, sinais e potência
  • Máxima poupança de espaço graças a altura total reduzida em comparação com o M17 padrão
  • Montagem sem erros graças a codificação por cores e mecânica na frente de encaixe
  • 70 % de poupança de tempo durante a instalação graças ao sistema de fecho rápido ONECLICK sem ferramentas

Molduras de suporte de módulos Click-in para conectores industriais

Instalação fácil e sem ferramentas

Com o HEAVYCON, a configuração individual e a utilização de conectores industriais tornam-se completamente sem ferramentas e, por isso, ainda mais fáceis e rápidos. Com conexões que fazem "clique" – desde o grande portfólio de inserções de contacto, passando pela moldura, até ao contacto de condutor de proteção.

Características principais

  • Moldura de tecnologia de ligação: bloqueio Click-in
  • Tecnologia de ligação PE: ligação push-in
  • Número de módulos: até 6
  • Ciclos de acoplamento: 500
  • Intervalo de temperatura: -40 °C ... +125 °C

Vantagens

  • Poupar tempo e custos: bloqueio Click-in fiável e sem ferramentas
  • Ligação rápida de condutores: ligação de condutor com Push-in Technology – mesmo com contacto de condutor de proteção e quando instalado
  • Bloqueio conveniente do módulo: instalação fácil graças a encaixe claro
  • Individual e com poupança de espaço: combinação de diferentes módulos
  • Módulos de potência eficientes: transmissão fiável de correntes até 300 A

Conectores híbridos M23 para a placa de circuito impresso

Solução 3 em 1 que poupa espaço

Os novos conectores de equipamento M23 HYBRID com poupança de espaço para solda por onda transmitem dados, sinais e potência de forma fiável. Convencem com propriedades EMC melhoradas e fiabilidade graças a distâncias curtas e à eliminação de pontos elétricos de transferência.

Características principais

  • Sistema completo composto por conectores PCB, de equipamento e de campo, bem como híbridos
  • Frente de encaixe híbrida: 4 + 4 + 4 + PE
  • Tensões até 630 V AC/800 V DC
  • Correntes até 30 A
  • Taxas de dados até 100 MBit (CAT5)
  • Para solda por onda
  • Conformidade com RoHS II sem exceção 6c
  • Certificação UL: UL 2237/PVVA

Vantagens

  • Transmissão fiável de sinais, dados e potência num conector
  • Montagem 80 % mais rápida e poupança de 60 % de espaço de montagem em comparação com conjuntos de fios
  • Redução de custos devido à eliminação de conectores adicionais para conectores para placa de circuitos impressos
  • Redução da complexidade da placa de circuito impresso e dos riscos de EMC
  • Eliminação de etapas de trabalho com elevado potencial de erro

Cabos de rede Push-Pull M12

Transmissão de dados simples e fiável

Os conectores Push-Pull M12 pré-montados para aplicações Ethernet oferecem uma transmissão de dados de alta velocidade simples e segura. Os cabos de rede convencem pela sua instalação rápida e sem ferramentas e são blindados de forma absolutamente fiável com a Advanced Shielding Technology.

Características principais

  • Bloqueio interno e externo Push-Pull M12
  • 8 polos, codificação X
  • Ethernet CAT6A, 10 GBit/s
  • Versão com conector e tomada
  • Variantes retas e angulares
  • Blindagem de 360° com Advanced Shielding Technology
  • Condutor PUR sem halogénio
  • Grau de proteção: IP65, IP67

Vantagens

  • Encaixe rápido e seguro até mesmo em espaços reduzidos e com elevada densidade de cablagem
  • Poupança de tempo de 80 % durante a instalação em comparação com a ligação de parafuso
  • Comunicação sem problemas com transmissão de dados de alta velocidade até 10 GBits/s
  • Conexão de blindagem fiável com Advanced Shielding Technology
  • Gama de produtos normalizada conforme IEC 61076-2-010 oferece uma elevada segurança para o futuro

Conectores Push-Pull M12 de oito polos

Cablagem simples e rápida de sinal

Os conectores Push-Pull M12 oferecem uma cablagem rápida e segura, mesmo em espaços reduzidos. A instalação ocorre sem ferramentas, bastando um simples encaixe. Os cabos de sinal pré-montados com codificação A e de oito polos ampliam a gama de produtos.

Características principais

  • Bloqueio interno e externo M12 Push-Pull
  • 8 polos, codificação A
  • Variantes blindadas e não blindadas
  • Conectores e tomadas
  • Advanced Shielding Technology
  • Condutor PUR sem halogénio
  • Grau de proteção: IP65, IP67

Vantagens

  • Encaixe rápido e seguro até mesmo em espaços reduzidos e com elevada densidade de cablagem
  • Poupança de tempo de 80 % durante a instalação em comparação com a ligação de parafuso
  • Conectores com bloqueio interno e externo permitem ligações de suspensão livre
  • Conexão de blindagem fiável com Advanced Shielding Technology
  • Gama de produtos normalizada conforme IEC 61076-2-010 oferece uma elevada segurança para o futuro

Conector angular de equipamento M12 para THR

Aumenta a eficiência na produção

O conector angular de 90° em M12 foi concebido para a produção automatizada e permite processos de montagem eficientes. Graças ao seu design angular, o novo conector pode ser posicionado de forma flexível na placa de circuito impresso e, deste modo, também pode ser utilizado em espaços reduzidos.

Características principais

  • Formato angular
  • Para processamento de soldadura por refluxo (THR)
  • Tensões até 250 V
  • Correntes até 4 A
  • Disponível nas codificações A e D
  • 4, 5 e 8 polos
  • Versão sem blindagem
  • Padrão do conector de pinos invertido

Vantagens

  • Adequado para Pick and Place: a montagem automatizada na placa de circuito impresso contribui para o aumento da eficiência na produção
  • Design otimizado: centro de gravidade deslocado e, assim, posicionamento "sem força" na placa de circuito impresso sem clipes de encaixe
  • Flexível: posicionamento e alinhamento fáceis na placa de circuito impresso, mesmo em espaços confinados
  • Modular: compatível com os invólucros THR disponíveis

Conectores e cabos para sinais, dados e potência

Conectores e cabos para sinais, dados e potência

Configurador para cabos e fios

Configure a sua ligação de cabos para a transmissão de sinais, dados e potência em ambientes IP6x ou para aplicações no quadro de comando. Comprimentos de cabo e extremidades de livre escolha permitem a montagem de cabos sob medida.

Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.

GameChangers da Phoenix Contact para a ligação de equipamento

GameChangers para a ligação de equipamento

Mais do que um desempenho de topo – um jogo totalmente novo: os nossos GameChangers também levarão as suas aplicações para o próximo nível de sucesso.

Diversidade única para sinais, dados e potência

Conectores híbridos
Conectores de sinais
Conectores de dados
Conectores de potência
Conectores híbridos

Economize tempo e espaço na cablagem do seu equipamento. Utilize os nossos conectores híbridos para a transmissão segura e compacta de sinais, dados e potência num único conector circular.

  • Correntes até 70 A
  • Tensões de até 850 V DC e 630 V AC
  • Interface CAT5 para a transmissão de dados

Conectores de sinais

Os conectores de sinal com os tamanhos M5 a M23 são adequados para inúmeras aplicações. Disponibilizamos-lhe variantes de 3 a 19 polos com ligação IDC, ligação de parafuso, mola, Piercecon®, solda, cravação ou de placa de circuitos impressos adaptadas ao seu requisito.

• Correntes até 20 A
• Tensões até 300 V
• Opcionalmente com conexão de blindagem

Conectores de dados

Para a comunicação de dados segura e rápida em aplicações industriais e de infraestruturas, colocamos à sua disposição conectores circulares blindados nos tamanhos M8 e M12 para todos os bus de campo e redes convencionais.

• Dados até 10 GBit/s
• Codificações para todas as redes e sistemas de bus de campo convencionais
• Componentes conforme CAT6A
• Conectores circulares blindados a 360° e cabos revestidos a plástico

Conectores de potência

Os conectores de potência vão desde a ligação M12 compacta ao tamanho M58 para potências elevadas. Beneficie de uma gama completa desde conectores de cabo, passando por conectores de equipamentos, até à ligação de placa de circuitos impressos.

• Potências até 150 A / 630 V
• Secção transversal da ligação de até 50 mm²
• Segurança contra erros de ligação para aplicações AC e DC

Colaborador do serviço pós-venda com headset

Variantes específicas do cliente para o seu requisito individual

Variantes específicas para cada cliente

Precisa de uma solução personalizada para satisfazer requisitos específicos? A pedido, adaptamos os nossos produtos padrão às suas necessidades individuais de forma rápida e flexível. O nosso Centro de Assistência executa uma solução à sua medida.

  • Impressão e marcação personalizadas de artigos
  • Conectores encapsulados e fios de diversos tipos, comprimentos e execuções
  • Embalagens individuais em caixas de cartão, blisters, rolos ou tabuleiros

Conector híbrido M17 PRO

O conector híbrido M17 PRO, em conformidade com a nova norma IEC 61076-2-117, oferece a máxima compatibilidade e flexibilidade para uma vasta gama de aplicações, desde a robótica ao controlo de motores. A solução 3 em 1, preparada para o futuro, transmite sinais, dados e potência através de um conector. O sistema de fecho rápido ONECLICK patenteado permite uma instalação particularmente rápida e segura.

Ligação de equipamento rápida e sem ferramentas

Os conectores Push-Pull M12 também demonstram os seus pontos fortes em espaços reduzidos e com maior densidade de cablagem. Realize designs de invólucro compactos graças às portas M12 embutidas. Implemente facilmente prolongamentos no campo com variantes de pino e tomada.

Conectores circulares da série M17-M40 PRO Transmissão fiável de potência e de sinal

Saiba mais sobre o sistema de fecho rápido ONECLICK, com o qual pode realizar a sua ligação de equipamentos e instalações de forma rápida e segura.