Circular connectors, data RoHS Lead-free items available Number of positions Coding Pin assignment M12 device connectors for networks Two-piece, contact carriers for wave and reflow soldering processes Straight, shielded, THR, blister packaging Straight, shielded, THR, tape-on-reel Straight, shielded, SMD, tray packing Straight, shielded, SMD, tape-on-reel Angled, shielded, wave soldering Straight, shielded, THR, blister packaging Straight, shielded, THR, tape-on-reel Straight, shielded, SMD, tray packing Straight, shielded, SMD, tape-on-reel Angled, shielded, wave soldering 8 X (CAT6A) Y (hybrid) Female 3 2 4 1 5 8 6 7 1402457 1413446 1) 1411964 1) 1081252 1) 1424180 – – – – – 8 5 4 3 6 7 1 2 ℹ Web code: #0224 – – – – – 1405225 1413445 1) 1411965 1) 1069566 1) 1424193 1) Contact carrier with assembly pad. Housing screw connections for THR and wave soldering contact carriers starting on page 32, for SMD contact carriers starting on page 34 Circular connectors, hybrid M23 device connector, solder connection, for wave soldering processes ℹ Web code: #3907 RoHS Pb < 0,1% Signal type Rated voltage Rated current 2) Number of contacts / diameter Pin assignment [V AC/DC] [A] [mm] 11(4+2+4+PE) 13(4+4+4+PE) Data, shielded Signal, unshielded 50 / 50 / 630 / 800 50 / 630 / 800 3.6 / 8 / 30 4 x 0.8 / 2 x 1 / 5 x 2 Male 5 6 7 3 4 A 8 2 1 D 8 / 30 8 x 1 / 5 x 2 Male 5 6 7 3 4 A 8 2 1 D C B C B Device connectors, solder connection, rear mounting, for wave soldering processes (only male versions available) with screw locking mechanism without screw locking mechanism 1840871 – 1554151 1555734 Single parts Contact carrier, fully assembled Contact carrier, partially assembled Housing Flat gasket Locknut (with screw locking mechanism) Locknut (without screw locking mechanism) Extender 1524754 (4+4+4+PE) 1835953 (4+2+4+PE) 1555725 1692442 1555723 1821856 1555726 2) Rated current for maximum connection cross-section. Please order crimp contacts separately. You will find the matching crimp contacts in the “Accessories” area on the respective product page at phoenixcontact.com. 38 Phoenix Contact