Connector, Universal, 12-position, shielded, Plug angled M12, coding: A, Solder connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Circular connectors, 12-pos.
Connector, Universal, 12-position, Socket straight M12 SPEEDCON, coding: A, Piercecon® fast connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5.4 mm ... 8.2 mm
Connector, Universal, 12-position, Plug straight M12 SPEEDCON, coding: A, Piercecon® fast connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5.4 mm ... 8.2 mm
Connector, Universal, 12-position, shielded, Socket angled M12, coding: A, Solder connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
M17, Cable connector, application: Data (unshielded), signals, power, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, contact connection type: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, coding: Type 2B (based on IEC 61076-2-117)
M17, Coupler connector, application: Data (unshielded), signals, power, series: M17 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, contact connection type: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, coding: Type 2 (based on IEC 61076-2-117)
M17, Cable connector, application: Data (unshielded), signals, power, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, contact connection type: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, coding: Type 2 (based on IEC 61076-2-117)
M17, Coupler connector, application: Data (unshielded), signals, power, series: M17 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, contact connection type: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, coding: Type 2B (based on IEC 61076-2-117)
M17, Coupler connector, application: Data (unshielded), signals, power, series: M17 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, contact connection type: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, coding: Type 2B (based on IEC 61076-2-117)
M17, Cable connector, application: Data (unshielded), signals, power, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, contact connection type: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, coding: Type 2B (based on IEC 61076-2-117)