Conectores circulares

Conectores circulares

Para a automação industrial, a Phoenix Contact disponibiliza conectores circulares métricos em inúmeros formatos: de pequenos a grandes, retos ou angulares, encapsulados ou montáveis no campo. O amplo portfólio de conectores circulares possibilita diversas soluções para a transferência de sinais, dados e potência.

Go to Product Detail Page for item 1629222
M23-09S1N8A8003 - Cable connector
M23-09S1N8A8003 - Cable connector
1629222

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1543938
M23-12S2N128002S - Cable connector
M23-12S2N128002S - Cable connector
1543938

M23, Cable connector, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1620174
CA-19S1N12T008 - Cable connector
CA-19S1N12T008 - Cable connector
1620174

M23, Cable connector, series: CA, angled, shielded: yes, Screw locking mechanism, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 10 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1629044
M17-3EP1N8A8004 - Cable connector
M17-3EP1N8A8004 - Cable connector
1629044

M17, Cable connector, series: M17 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 3+PE, contact connection type: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1619876
CA-06P1N126Y00 - Device connector front mounting
CA-06P1N126Y00 - Device connector front mounting
1619876

M23, Device connector front mounting, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder connection, Axial seal, coding: N, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Vantagens

  • Sempre a solução ideal graças a uma vasta gama de conectores circulares de M5 a M58
  • Transmissão segura de sinais e dados com até 10 GBit/s e de potência com até 150 A e 630 V
  • Poupar tempo na ligação com soluções de ligação inovadoras para equipamentos em todos os graus de proteção comuns na indústria
  • Elevada flexibilidade graças às adaptações específicas para as suas necessidades
Amostra gratuita
Encomende a sua embalagem de amostra

Gostaria de testar os conectores circulares da série M17-M40 PRO? Ajudamo-lo na escolha e no design-in dos conectores. Obtém aconselhamento competente sobre a utilização na sua conceção de máquina e de instalação.

Encomendar amostra
Conectores circulares com sistema de fecho rápido ONECLICK
Conectores e cabos para sinais, dados e potência

Conectores e cabos para sinais, dados e potência

Configurador para cabos e fios

Configure a sua ligação de cabos para a transmissão de sinais, dados e potência em ambientes IP6x ou para aplicações no quadro de comando. Comprimentos de cabo e extremidades de livre escolha permitem a montagem de cabos sob medida.

Novos produtos

Conectores angulares de equipamento M12 para THR
Conectores de equipamento M12 para processos de solda
Conectores push-pull M12 para aplicações Ethernet
Conectores push-pull M12 montáveis

Conector angular de equipamento M12 para THR

Aumenta a eficiência na produção

O conector angular de 90° em M12 foi concebido para a produção automatizada e permite processos de montagem eficientes. Graças ao seu design angular, o novo conector pode ser posicionado de forma flexível na placa de circuito impresso e, deste modo, também pode ser utilizado em espaços reduzidos.

Características principais

  • Formato angular
  • Para processamento de soldadura por refluxo (THR)
  • Tensões até 250 V
  • Correntes até 4 A
  • Disponível nas codificações A e D
  • 4, 5 e 8 polos
  • Versão sem blindagem
  • Padrão do conector de pinos invertido

Vantagens

  • Adequado para Pick and Place: a montagem automatizada na placa de circuito impresso contribui para o aumento da eficiência na produção
  • Design otimizado: centro de gravidade deslocado e, assim, posicionamento "sem força" na placa de circuito impresso sem clipes de encaixe
  • Flexível: posicionamento e alinhamento fáceis na placa de circuito impresso, mesmo em espaços confinados
  • Modular: compatível com os invólucros THR disponíveis

Conectores de equipamento M12 para processos de solda

Preparados para o futuro na sua aplicação

Os conectores M12 sem chumbo para processos de solda por onda estão em conformidade com a RoHS II sem exceção 6c. Graças à retrocompatibilidade universal, pode integrar os conectores sem problemas no seu layout de placa de circuito impresso existente.

Características principais

  • Tensões até 250 V
  • Correntes até 4 A
  • Disponível nas codificações A, B e D
  • 4 e 5 polos
  • Formato reto ou angular

Vantagens

  • Esquemas de polos e codificações comuns para a transmissão de sinais e dados com formato Design-in uniformizado
  • Montagem de placas de circuitos impressos simples: conectores de duas peças para solda por onda
  • Montagem segura: os clipes de encaixe garantem a fixação na placa de circuito impresso
  • Sustentabilidade e garantia de futuro: sem chumbo de acordo com RoHS II sem exceção 6c
  • Disponibilidade mundial através de canais de distribuição globais

Conectores push-pull M12 para aplicações Ethernet

Transmissão de dados simples e com economia de espaço

Os conectores push-pull M12 montáveis para aplicações Ethernet oferecem uma transmissão de dados segura e de alta velocidade e convencem pelo seu espaço extremamente reduzido. Graças ao sistema de fecho rápido, a instalação não requer esforço, bastando encaixar no equipamento.

Características principais

  • Bloqueio interno Push-Pull
  • Ligação por cravação compacta
  • Código X para aplicações Ethernet
  • Número de polos: 8
  • Secção transversal da ligação: 0,14 mm² … 0,34 mm²
  • Blindagem a 360°
  • Variante reta e angular
  • Grau de proteção: IP65, IP67

Vantagens

  • Instalação simples: encaixe rápido e seguro, mesmo em espaços confinados
  • Elevada economia de espaço: extremamente compacto graças à área de conexão pequena e densidade de contacto elevada
  • Utilização segura: conexão de blindagem fiável de 360°
  • Ligação robusta: adequada para aplicações ferroviárias com elevadas cargas de choque e de vibração
  • Elevada segurança para o futuro: gama normalizada de produtos para disponibilidade a nível mundial

Conectores push-pull M12 montáveis

Ligação simples com Push-Lock Technology

Duas tecnologias líderes num conector M12: os conectores M12 montáveis com sistema de fecho rápido Push-Pull e ligação Push-Lock permitem uma ligação de condutor sem ferramenta e oferecem uma instalação segura graças ao encaixe fácil na porta do equipamento.

Características principais

  • Instalação: sistema de fecho rápido Push-Pull
  • Tipo de ligação: tecnologia de ligação Push-Lock
  • Conectores de dados: PROFINET CAT5 (100 Mbps), codificação D, 4 polos, blindado, reto e angular
  • Conectores de sinal: codificação A, 4 ou 5 polos, blindado e não blindado, reto e angular
  • Secção transversal da ligação: 0,14 a 0,75 mm²
  • Intervalo de temperatura: -40 a +85 °C

Vantagens

  • Encaixe rápido e seguro, mesmo em espaços confinados
  • Com conectores em variantes de pinos e tomadas é possível implementar ligações de suspensão livre
  • Ligação sem ferramenta de condutores rígidos e flexíveis com e sem terminal ponteira
  • Ligação de condutor intuitiva graças a codificação colorida e numérica da alavanca de contacto
  • Ligação PE estável a longo prazo e resistente a vibrações e blindagem a 360°

Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.

GameChangers da Phoenix Contact para a ligação de equipamento

GameChangers para a ligação de equipamento

Mais do que um desempenho de topo – um jogo totalmente novo: os nossos GameChangers também levarão as suas aplicações para o próximo nível de sucesso.

Diversidade única para sinais, dados e potência

Conectores híbridos
Conectores de sinais
Conectores de dados
Conectores de potência
Conectores híbridos

Economize tempo e espaço na cablagem do seu equipamento. Utilize os nossos conectores híbridos para a transmissão segura e compacta de sinais, dados e potência num único conector circular.

• Correntes até 70 A
• Tensões de até 850 V DC e 630 V AC
• Interface CAT5 para a transmissão de dados

Conectores de sinais

Os conectores de sinal com os tamanhos M5 a M23 são adequados para inúmeras aplicações. Disponibilizamos-lhe variantes de 3 a 19 polos com ligação IDC, ligação de parafuso, mola, Piercecon®, solda, cravação ou de placa de circuitos impressos adaptadas ao seu requisito.

• Correntes até 20 A
• Tensões até 300 V
• Opcionalmente com conexão de blindagem

Conectores de dados

Para a comunicação de dados segura e rápida em aplicações industriais e de infraestruturas, colocamos à sua disposição conectores circulares blindados nos tamanhos M8 e M12 para todos os bus de campo e redes convencionais.

• Dados até 10 GBit/s
• Codificações para todas as redes e sistemas de bus de campo convencionais
• Componentes conforme CAT6A
• Conectores circulares blindados a 360° e cabos revestidos a plástico

Conectores de potência

Os conectores de potência vão desde a ligação M12 compacta ao tamanho M58 para potências elevadas. Beneficie de uma gama completa desde conectores de cabo, passando por conectores de equipamentos, até à ligação de placa de circuitos impressos.

• Potências até 150 A / 630 V
• Secção transversal da ligação de até 50 mm²
• Segurança contra erros de ligação para aplicações AC e DC

Colaborador do serviço pós-venda com headset

Variantes específicas do cliente para o seu requisito individual

Variantes específicas para cada cliente

Precisa de uma solução personalizada para satisfazer requisitos específicos? A pedido, adaptamos os nossos produtos padrão às suas necessidades individuais de forma rápida e flexível. O nosso Centro de Assistência executa uma solução à sua medida.

  • Impressão e marcação personalizadas de artigos
  • Conectores encapsulados e fios de diversos tipos, comprimentos e execuções
  • Embalagens individuais em caixas de cartão, blisters, rolos ou tabuleiros

Ligação de equipamento rápida e sem ferramentas

Os conectores Push-Pull M12 também demonstram os seus pontos fortes em espaços reduzidos e com maior densidade de cablagem. Realize designs de invólucro compactos graças às portas M12 embutidas. Implemente facilmente prolongamentos no campo com variantes de pino e tomada.

Conectores circulares da série M17-M40 PRO Transmissão fiável de potência e de sinal

Saiba mais sobre o sistema de fecho rápido ONECLICK, com o qual pode realizar a sua ligação de equipamentos e instalações de forma rápida e segura.

Conector M17 MPO para a transmissão de dados por fibra ótica

Conector M17 MPO industrial para a transmissão de dados em tempo real em redes de energia elétrica inteligentes. Os conectores robustos M17 MPO distinguem-se por uma fibra ótica de alta qualidade, que garante larguras de banda estáveis em longos percursos de transmissão.