Conectores circulares

Conectores circulares

Para a automação industrial, a Phoenix Contact disponibiliza conectores circulares métricos em inúmeros formatos: de pequenos a grandes, retos ou angulares, encapsulados ou montáveis no campo. O amplo portfólio de conectores circulares possibilita diversas soluções para a transferência de sinais, dados e potência.

Go to Product Detail Page for item 1604216
RC-Z2052 - Cable gland
RC-Z2052 - Cable gland
1604216

Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 8 mm ... 12 mm, shielding: no, connecting thread: Pg11, series: RC, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1341727
M23-07P1N128002S - Cable connector
M23-07P1N128002S - Cable connector
1341727

M23, Cable connector, application: Signal, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1619482
CA-17P1N128008S - Cable connector
CA-17P1N128008S - Cable connector
1619482

M23, Cable connector, application: Signal, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 10 mm ... 14.5 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1341223

Go to Product Detail Page for item 1629008
M17-17P1N8A8004S - Cable connector
M17-17P1N8A8004S - Cable connector
1629008

M17, Cable connector, application: Signal, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 17, contact connection type: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1314988
SB-8EP6D8A9L34S - Coupler connector
SB-8EP6D8A9L34S - Coupler connector
1314988

M40, Coupler connector, application: Hybrid, series: SB, straight long, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6+4+4+PE, contact connection type: Pin, Crimp connection, cable diameter range: 20.5 mm ... 26.5 mm, coding: Coding 2, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Vantagens

  • Sempre a solução ideal graças a uma vasta gama de conectores circulares de M5 a M58
  • Transmissão segura de sinais e dados com até 10 GBit/s e de potência com até 150 A e 630 V
  • Poupar tempo na ligação com soluções de ligação inovadoras para equipamentos em todos os graus de proteção comuns na indústria
  • Elevada flexibilidade graças às adaptações específicas para as suas necessidades
Amostra gratuita
Encomende a sua embalagem de amostra

Gostaria de testar os conectores circulares da série M17-M40 PRO? Ajudamo-lo na escolha e no design-in dos conectores. Obtém aconselhamento competente sobre a utilização na sua conceção de máquina e de instalação.

Encomendar amostra
Encomenda de amostra M17-M40&nbsp;PRO

Novos produtos

Conectores de equipamento M8 e M12 SMD
Conectores de equipamento M12&nbsp;Push-Pull para potência
O primeiro conector M17 conforme a norma IEC
Molduras de suporte de módulos Click-in para conectores industriais
Conectores de equipamento M23 HYBRID para processos de solda
Conectores de dados Push-Pull M12 para aplicações Ethernet
Conectores&nbsp;Push-Pull&nbsp;M12 de oito polos
Conectores angulares de equipamento M12 para THR

Conectores de equipamento M8 e M12 para SMT

Flexibilidade única no design de equipamentos

A Phoenix Contact oferece uma gama de conectores de equipamento para processos de produção automatizados. Seja para sinais, dados ou potência – a geometria de montagem unificada com os formatos compactos M8 e M12 torna o design mais fácil que nunca.

Características principais

  • Conformidade com RoHS II sem exceção 6c
  • Pinos de alinhamento mais curtos do que o padrão do mercado
  • Conceito de blindagem otimizado
  • Para processos de soldadura SMT

Vantagens

  • Design preparado para o futuro: sem chumbo de acordo com RoHS II sem exceção 6c
  • Utilização flexível: a placa de circuito impresso pode ser equipada em ambos os lados
  • Montagem simples: redução das forças de montagem e de mola graças ao novo design
  • Plug and Produce: bloqueio Push-Pull para uma ligação rápida e segura
  • Flexibilidade no design do equipamento: numerosos padrões de polos e codificações para sinais, dados e potência

Conectores de equipamento M12 Push-Pull para potência

Transmissão de potência num espaço de instalação reduzido

Os conectores de equipamento M12 Push-Pull para transmissão de potência alargam o portfólio Push-Pull. Graças ao sistema de fecho rápido Push-Pull, os pares de conectores podem ser ligados rápida e facilmente. Correntes e tensões elevadas são transmitidas com segurança num espaço de instalação reduzido.

Características principais

  • Bloqueio interno e externo M12 Push-Pull
  • Uma ligação de equipamento M12 para conectores Push-Pull
  • Diferentes variantes de invólucro para diferentes condições de instalação
  • Tensões até 630 V
  • Correntes até 16 A

Vantagens

  • Encaixe rápido e seguro, mesmo em espaços confinados
  • Poupança de tempo de 80 % durante a instalação em comparação com a ligação de parafuso
  • Design-in fácil: portas M12 embutidas para conceitos compactos de equipamentos

Conectores híbridos M17 conforme a norma IEC

Solução 3 em 1 com sistema de fecho rápido ONECLICK

O conector híbrido M17 PRO, conforme a norma IEC 61076-2-117, oferece compatibilidade e flexibilidade máximas para uma ampla gama de aplicações. A solução 3 em 1 com sistema patenteado de fecho rápido ONECLICK transmite dados, sinais e potência através de um conector.

Características principais

  • Alocação de polos com base em IEC 61076-2-117
  • Solução 3 em 1 compatível com Daisy Chain
  • Disponível nas variantes de 50 V e 630 V
  • Altura de montagem até 3000 m
  • Correntes até 16 A
  • Secção transversal da ligação dos pinos de potência até 1,5 mm²
  • Sistema de fecho rápido ONECLICK
  • Grau de proteção: IP66, IP68 (2 m/24 h)

Vantagens

  • Compatibilidade e flexibilidade máximas graças à primeira interface M17 normalizada conforme IEC
  • Solução 3 em 1 para a transmissão de dados, sinais e potência
  • Máxima poupança de espaço graças a altura total reduzida em comparação com o M17 padrão
  • Montagem sem erros graças a codificação por cores e mecânica na frente de encaixe
  • 70 % de poupança de tempo durante a instalação graças ao sistema de fecho rápido ONECLICK sem ferramentas

Molduras de suporte de módulos Click-in para conectores industriais

Instalação fácil e sem ferramentas

Com o HEAVYCON, a configuração individual e a utilização de conectores industriais tornam-se completamente sem ferramentas e, por isso, ainda mais fáceis e rápidos. Com conexões que fazem "clique" – desde o grande portfólio de inserções de contacto, passando pela moldura, até ao contacto de condutor de proteção.

Características principais

  • Moldura de tecnologia de ligação: bloqueio Click-in
  • Tecnologia de ligação PE: ligação push-in
  • Número de módulos: até 6
  • Ciclos de acoplamento: 500
  • Intervalo de temperatura: -40 °C ... +125 °C

Vantagens

  • Poupar tempo e custos: bloqueio Click-in fiável e sem ferramentas
  • Ligação rápida de condutores: ligação de condutor com Push-in Technology – mesmo com contacto de condutor de proteção e quando instalado
  • Bloqueio conveniente do módulo: instalação fácil graças a encaixe claro
  • Individual e com poupança de espaço: combinação de diferentes módulos
  • Módulos de potência eficientes: transmissão fiável de correntes até 300 A

Conectores híbridos M23 para a placa de circuito impresso

Solução 3 em 1 que poupa espaço

Os novos conectores de equipamento M23 HYBRID com poupança de espaço para solda por onda transmitem dados, sinais e potência de forma fiável. Convencem com propriedades EMC melhoradas e fiabilidade graças a distâncias curtas e à eliminação de pontos elétricos de transferência.

Características principais

  • Sistema completo composto por conectores PCB, de equipamento e de campo, bem como híbridos
  • Frente de encaixe híbrida: 4 + 4 + 4 + PE
  • Tensões até 630 V AC/800 V DC
  • Correntes até 30 A
  • Taxas de dados até 100 MBit (CAT5)
  • Para solda por onda
  • Conformidade com RoHS II sem exceção 6c
  • Certificação UL: UL 2237/PVVA

Vantagens

  • Transmissão fiável de sinais, dados e potência num conector
  • Montagem 80 % mais rápida e poupança de 60 % de espaço de montagem em comparação com conjuntos de fios
  • Redução de custos devido à eliminação de conectores adicionais para conectores para placa de circuitos impressos
  • Redução da complexidade da placa de circuito impresso e dos riscos de EMC
  • Eliminação de etapas de trabalho com elevado potencial de erro

Cabos de rede Push-Pull M12

Transmissão de dados simples e fiável

Os conectores Push-Pull M12 pré-montados para aplicações Ethernet oferecem uma transmissão de dados de alta velocidade simples e segura. Os cabos de rede convencem pela sua instalação rápida e sem ferramentas e são blindados de forma absolutamente fiável com a Advanced Shielding Technology.

Características principais

  • Bloqueio interno e externo Push-Pull M12
  • 8 polos, codificação X
  • Ethernet CAT6A, 10 GBit/s
  • Versão com conector e tomada
  • Variantes retas e angulares
  • Blindagem de 360° com Advanced Shielding Technology
  • Condutor PUR sem halogénio
  • Grau de proteção: IP65, IP67

Vantagens

  • Encaixe rápido e seguro até mesmo em espaços reduzidos e com elevada densidade de cablagem
  • Poupança de tempo de 80 % durante a instalação em comparação com a ligação de parafuso
  • Comunicação sem problemas com transmissão de dados de alta velocidade até 10 GBits/s
  • Conexão de blindagem fiável com Advanced Shielding Technology
  • Gama de produtos normalizada conforme IEC 61076-2-010 oferece uma elevada segurança para o futuro

Conectores Push-Pull M12 de oito polos

Cablagem simples e rápida de sinal

Os conectores Push-Pull M12 oferecem uma cablagem rápida e segura, mesmo em espaços reduzidos. A instalação ocorre sem ferramentas, bastando um simples encaixe. Os cabos de sinal pré-montados com codificação A e de oito polos ampliam a gama de produtos.

Características principais

  • Bloqueio interno e externo M12 Push-Pull
  • 8 polos, codificação A
  • Variantes blindadas e não blindadas
  • Conectores e tomadas
  • Advanced Shielding Technology
  • Condutor PUR sem halogénio
  • Grau de proteção: IP65, IP67

Vantagens

  • Encaixe rápido e seguro até mesmo em espaços reduzidos e com elevada densidade de cablagem
  • Poupança de tempo de 80 % durante a instalação em comparação com a ligação de parafuso
  • Conectores com bloqueio interno e externo permitem ligações de suspensão livre
  • Conexão de blindagem fiável com Advanced Shielding Technology
  • Gama de produtos normalizada conforme IEC 61076-2-010 oferece uma elevada segurança para o futuro

Conector angular de equipamento M12 para THR

Aumenta a eficiência na produção

O conector angular de 90° em M12 foi concebido para a produção automatizada e permite processos de montagem eficientes. Graças ao seu design angular, o novo conector pode ser posicionado de forma flexível na placa de circuito impresso e, deste modo, também pode ser utilizado em espaços reduzidos.

Características principais

  • Formato angular
  • Para processamento de soldadura por refluxo (THR)
  • Tensões até 250 V
  • Correntes até 4 A
  • Disponível nas codificações A e D
  • 4, 5 e 8 polos
  • Versão sem blindagem
  • Padrão do conector de pinos invertido

Vantagens

  • Adequado para Pick and Place: a montagem automatizada na placa de circuito impresso contribui para o aumento da eficiência na produção
  • Design otimizado: centro de gravidade deslocado e, assim, posicionamento "sem força" na placa de circuito impresso sem clipes de encaixe
  • Flexível: posicionamento e alinhamento fáceis na placa de circuito impresso, mesmo em espaços confinados
  • Modular: compatível com os invólucros THR disponíveis

Conectores e cabos para sinais, dados e potência

Conectores e cabos para sinais, dados e potência

Configurador para cabos e fios

Configure a sua ligação de cabos para a transmissão de sinais, dados e potência em ambientes IP6x ou para aplicações no quadro de comando. Comprimentos de cabo e extremidades de livre escolha permitem a montagem de cabos sob medida.

Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.

GameChangers da Phoenix Contact para a ligação de equipamento

GameChangers para a ligação de equipamento

Mais do que um desempenho de topo – um jogo totalmente novo: os nossos GameChangers também levarão as suas aplicações para o próximo nível de sucesso.

Diversidade única para sinais, dados e potência

Conectores híbridos
Conectores de sinais
Conectores de dados
Conectores de potência
Conectores híbridos

Economize tempo e espaço na cablagem do seu equipamento. Utilize os nossos conectores híbridos para a transmissão segura e compacta de sinais, dados e potência num único conector circular.

  • Correntes até 70 A
  • Tensões de até 850 V DC e 630 V AC
  • Interface CAT5 para a transmissão de dados

Conectores de sinais

Os conectores de sinal com os tamanhos M5 a M23 são adequados para inúmeras aplicações. Disponibilizamos-lhe variantes de 3 a 19 polos com ligação IDC, ligação de parafuso, mola, Piercecon®, solda, cravação ou de placa de circuitos impressos adaptadas ao seu requisito.

• Correntes até 20 A
• Tensões até 300 V
• Opcionalmente com conexão de blindagem

Conectores de dados

Para a comunicação de dados segura e rápida em aplicações industriais e de infraestruturas, colocamos à sua disposição conectores circulares blindados nos tamanhos M8 e M12 para todos os bus de campo e redes convencionais.

• Dados até 10 GBit/s
• Codificações para todas as redes e sistemas de bus de campo convencionais
• Componentes conforme CAT6A
• Conectores circulares blindados a 360° e cabos revestidos a plástico

Conectores de potência

Os conectores de potência vão desde a ligação M12 compacta ao tamanho M58 para potências elevadas. Beneficie de uma gama completa desde conectores de cabo, passando por conectores de equipamentos, até à ligação de placa de circuitos impressos.

• Potências até 150 A / 630 V
• Secção transversal da ligação de até 50 mm²
• Segurança contra erros de ligação para aplicações AC e DC

Colaborador do serviço pós-venda com headset

Variantes específicas do cliente para o seu requisito individual

Variantes específicas para cada cliente

Precisa de uma solução personalizada para satisfazer requisitos específicos? A pedido, adaptamos os nossos produtos padrão às suas necessidades individuais de forma rápida e flexível. O nosso Centro de Assistência executa uma solução à sua medida.

  • Impressão e marcação personalizadas de artigos
  • Conectores encapsulados e fios de diversos tipos, comprimentos e execuções
  • Embalagens individuais em caixas de cartão, blisters, rolos ou tabuleiros

Conector híbrido M17 PRO

O conector híbrido M17 PRO, em conformidade com a nova norma IEC 61076-2-117, oferece a máxima compatibilidade e flexibilidade para uma vasta gama de aplicações, desde a robótica ao controlo de motores. A solução 3 em 1, preparada para o futuro, transmite sinais, dados e potência através de um conector. O sistema de fecho rápido ONECLICK patenteado permite uma instalação particularmente rápida e segura.

Ligação de equipamento rápida e sem ferramentas

Os conectores Push-Pull M12 também demonstram os seus pontos fortes em espaços reduzidos e com maior densidade de cablagem. Realize designs de invólucro compactos graças às portas M12 embutidas. Implemente facilmente prolongamentos no campo com variantes de pino e tomada.

Conectores circulares da série M17-M40 PRO Transmissão fiável de potência e de sinal

Saiba mais sobre o sistema de fecho rápido ONECLICK, com o qual pode realizar a sua ligação de equipamentos e instalações de forma rápida e segura.