Component terminal block, The max. current is determined by the diode. Installed: diode 1N 5408, reverse voltage: 1000 V, maximum continuous current: 1.5 A, with integrated diode 1N5408, nominal current: 1.5 A, connection method: Push-in connection, Rated cross section: 1 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Клеми для встановлення запобіжників, клеми з конструктивними елементами та клеми з діодом
Клеми для встановлення запобіжників від дозволяють підключати запобіжники різних форм та номінальних струмів. За допомогою багаторівневих варіантів ви можете провести крізь одну клему захищений та не захищений потенціал. Варіанти для застосування у вибухонебезпечних середовищах класу вибухозахисту Ex-nA розширяють сфери застосування. Крім клем з конструктивними елементами і клем з діодом, ви також можете використовувати клемні блоки зі світлодіодами, блокуючими діодами або резисторами.
Component terminal block, with integrated diode, nominal current: 0.5 A, number of connections: 4, connection method: Screw connection, Rated cross section: 4 mm2, 1st and 2nd level, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Double-level terminal block, for installing components that can be individually selected, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 10 A, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.5 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, connection method: Push-in connection, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Component terminal block, with integrated 1N4007 diode, nom. voltage: 800 V, nominal current: 0.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Component terminal block, The max. current is determined by the diode. Installed: diode 1300 V 1 A, reverse voltage: 1300 V, maximum continuous current 0.5 A., with integrated diode, nominal current: 0.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nominal current: 0.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Fuse terminal block, fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Переваги
- Широкий асортимент продукції для плавких вставок, автомобільних пласких запобіжників і термічних штекерів автоматичних вимикачів пристрою
- Простий розподіл потенціалів завдяки наскрізним функціональним шахтам
- Зручна перевірка запобіжників завдяки двостороннім тестовим гніздам
- Швидка ідентифікація несправних запобіжників і патронів запобіжників незалежно від напрямку струму завдяки світлодіодному індикатору стану
- Легкодоступні плавкі вставки зручно міняти
- Відповідність за формою прохідним, ножовим клемам і клемам з розмикачем
Клема для встановлення запобіжників
Плавкі вставки
Легкодоступні плавкі вставки зручно використовувати та міняти. Компанія Phoenix Contact пропонує такі блоки клем для встановлення запобіжників:
- важільна запобіжна клема
- клема для встановлення запобіжників із гвинтовою кришкою
- клема для встановлення пласких запобіжників
На DIN-рейці за допомогою клем для встановлення запобіжників можна монтувати такі типи запобіжників:
- запобіжники пристрою
- мініатюрні запобіжники
- пласкі запобіжники типу C та F
Спеціально для використання у фотоелектричних системах в асортименті патрони запобіжників і запобіжники типу 10,3 x 38 мм, 10,3 x 85 мм з максимальною напругою 1500 В.
Для індикації помилок ми пропонуємо також для цих клем моделі зі світлодіодним індикатором.
Штекерний тримач запобіжника P-FU
Штекерний тримач запобіжника P-FU
Штекерні тримачі запобіжників для плавких вставок типу G компанії Phoenix Contact призначені для використання з роз’єднувальними базовими клемами, крім того вони дуже гнучкі у використанні:
- слід просто помістити у штекер запобіжник відповідного типу
- Захист від перевантаження й короткого замикання на клемі завширшки всього 5,2 мм завдяки вкладеній конструкції
- Контрольні контакти з обох боків запобіжника
- Швидке виявлення несправних запобіжників завдяки варіантам із двосторонньою індикацією несправності
- Чітка ідентифікація завдяки нанесенню маркування
Змінні теплові автоматичні вимикачі пристроїв TCP
Змінні теплові автоматичні вимикачі пристроїв TCP
Наші теплові автоматичні вимикачі пристроїв TCP забезпечують оптимальний захист від перевантаження для індуктивних споживачів у системах розподілу струму. Інтегрована функція перемикання стану автоматичних вимикачів пристроїв робить можливим миттєве повторне ввімкнення й мінімізує час простою обладнання.
- Сумісність у усіма клемами для плоских запобіжників типу C завдяки стандартним вставним контактам
- Скорочення часу простою через миттєве повторне ввімкнення після розмикання
- Використання як вимикача для ввімкнення та вимкнення схем
- Тонка конструкція забезпечує компактність монтажу
Клеми з конструктивними елементами та клеми з діодом
Клеми з конструктивними елементами та клеми з діодом
Клеми з конструктивними елементами та клеми з діодом можна використовувати у різних системах. Мають братися до уваги також вимоги безпеки: надруковані схеми з’єднань або символи значно знижують ризик неправильного електричного монтажу. Різні електромеханічні й електричні компоненти клем мають різне призначення. Вони стануть у пригоді в таких ситуаціях:
- Клеми зі світлодіодами використовують для візуалізації робочих станів обладнання.
- Клеми з блокуючим діодом знадобляться для захисту компонентів від зворотних струмів або опорів.
- Клеми з конструктивними елементами опору використовують для обмеження та розподілу струму й напруги.
Ефективне проєктування за допомогою clipx ENGINEER
Програмне забезпечення для інженерного проєктування для виробництва шаф керування
Програмне забезпечення для інженерного проєктування clipx ENGINEER підвищує ефективність планування та замовлення клемних колодок, комплектованих монтажних панелей і розподільних коробок, а також забезпечує можливість безперебійної передачі даних на виробництво на будь-якому робочому місці. Прискорюйте процес проєктування за допомогою інтелектуальних інтерфейсів вашої програми ECAD й застосунків та конфігураторів компанії Phoenix Contact.
Брошура щодо клемних блоків
Матеріали для завантаження
Бажаєте отримати друковані матеріли щодо наших модульних клемних блоків? Нижче ви знайдете різні брошури на тему клемних блоків. Крім брошур про вироби, ви також знайдете брошуру про систему клемних блоків CLIPLINE complete і про випробування якості клемних блоків.