Ex i-Solenoid driver for intrinsically safe activation of Ex i solenoid valves, alarm transmitters, or displays installed in potentially explosive areas. number of channels: 2, Standard configuration, Loop-powered, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Нормалізатор сигналу і вимірювальний перетворювач для вибухозахисту
На додаток до стандартних функцій, нормалізатори сигналу та вимірювальні перетворювачі для вибухозахисту забезпечують електричний вибухозахист для всіх груп речовин і зон згідно з відповідними стандартами. Завдяки послідовній розробці та оцінюванню продукції відповідно до стандартів SIL IEC 61508 і PL DIN EN ISO 13849 наші нормалізатори сигналу та вимірювальні перетворювачі мінімізують небезпеку до прийнятного залишкового ризику і забезпечують захист людей, машин і навколишнього середовища.
Ex i-NAMUR signal conditioner for operating proximity sensors and switches. The signals are transmitted to the control level via 1 transistor output (passive). Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-Frequency transducer, the frequencies measured at the Ex i inputs (0.001 Hz ... 20 kHz) are output as 0 mA / 4 mA ... 20 mA non Ex i signals. number of channels: 2, Standard configuration, 5-way isolation, Push-in connection
Ex i-Output signal conditioner for isolating and transmitting 0 mA / 4 mA ... 20 mA signals from the controller to an intrinsically safe load in the Ex area. HART-transparent, no-load voltage: 27 V DC, Standard configuration, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Freely programmable Ex i temperature measuring transducer with analog output and 3 limit value relays, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Standard configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection
Ex i-Frequency transducer, the frequencies measured at the Ex i inputs (0.001 Hz ... 20 kHz) are output as 0 mA / 4 mA ... 20 mA non Ex i signals. number of channels: 2, Standard configuration, 5-way isolation, Screw connection
Ex i-NAMUR signal conditioner for operating proximity sensors and switches. The signals are transmitted to the control level via 1 transistor output (passive). Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-Temperature transducer, input signals from resistance thermometers in 2, 3, or 4-conductor technology, thermocouples, and mV sources are converted into active 0 mA / 4 mA ... 20 mA non Ex i signals. number of channels: 2, Standard configuration, 5-way isolation, Screw connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. no-load voltage: 23 V DC, current limitation: 38 mA, Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 58 mA. For gases up to Group IIB, loop-powered, electrical isolation, SIL 3. Push-in connection.
Новий етап в мініатюризації Надзвичайно компактні іскробезпечні нормалізатори сигналу MINI Analog Pro отримують головні нагороди
Нові іскробезпечні варіанти нормалізаторів сигналу лінійки MINI Analog Pro у корпусі 6,2 мм гарантують вибухозахист і функціональну безпеку за унікальної компактності. Завдяки економії місця до 50 %, як порівняти з наявними рішеннями, метрологічні сигнали надійно обробляються і при цьому забезпечується захист людей, довкілля та установок. Вироби постійно оцінюються відповідно до найвищого рівня безпеки: SIL 3 one out of one. Концепція керування та комплексне оцифрування вирізняються особливою зручністю та перспективністю.
Завдяки цій інноваційній продуктивності вироби було відзначено нагородою GIT Safety Award та першою премією German Innovation Award.
Порівняння нормалізаторів сигналу й вимірювальних перетворювачів для вибухозахисту
Правильне рішення для кожного застосування
|
|
|
---|---|---|
MINI Analog Pro
Іскробезпека й рівень повноти безпеки SIL 3 у надзвичайно компактному форматі з погляду габаритної ширини та висоти |
MACX Analog
Перевірений комплексний спектр рішень |
|
Функціональна безпека з рівнем повноти безпеки SIL 3 1oo1: AI, AO, DI, DO | ||
Функціональна безпека SIL 2 SC 3 або SIL 3 залежно від типу: AI, AO, DI, DO | ||
Функціональна безпека PL d, PL c, залежно від типу | ||
Двоканальний | ||
Варіанти з широким діапазоном напруги живлення | ||
Безперебійне вимірювання струмових кіл | ||
Температура навколишнього середовища: від -40 до +70 °C, без погіршення характеристик | ||
Шлюзи для підключення до шини та мережі | ||
Пошук інформації через додаток Signal Conditioner App | NFC- та QR-код | QR-код |
Переваги
- Надійне й безпечне розділення, перетворення, фільтрація й підсилення сигналів за допомогою наших нормалізаторів сигналу й вимірювальних перетворювачів для вибухозахисту
- Безпечніше й компактніше, ніж будь-коли: іскробезпека й рівень повноти безпеки SIL 3 на габаритній ширині лише 6,2 мм із надкомпактними нормалізаторами сигналу й вимірювальними перетворювачами
- Максимальний вибухозахист для всіх вибухонебезпечних зон і груп газових середовищ з одно- і двоканальними іскробезпечними нормалізаторами сигналу і вимірювальними перетворювачами
- Високий рівень безпеки завдяки нормалізаторам сигналу із сертифікатом рівня повноти безпеки (SIL)
- Проста інтеграція аналогових сигналів у коло безпеки відповідно до Директиви з машинного обладнання: за допомогою нормалізаторів сигналу з рівнем ефективності захисту (Performance Level)
Надкомпактні нормалізатори сигналу та вимірювальні перетворювачі для вибухозахисту MINI Analog Pro
Надкомпактні нормалізатори сигналу й вимірювальні перетворювачі MINI Analog Pro поєднують у собі іскробезпечний вибухозахист і функціональну безпеку до рівня повноти безпеки SIL 3 1oo1 в унікальному компактному розмірі з погляду габаритної ширини та висоти. Скористайтеся перевагами особливо зручного дизайну та концепції керування, різноманітних можливостей параметризації та послідовного оцифрування у своїй системі.
Нормалізатор сигналу і вимірювальний перетворювач для вибухозахисту MACX Analog
Наші іскробезпечні нормалізатори сигналу й вимірювальні перетворювачі MACX Analog пропонують широкий спектр рішень для безпечного й надійного формування сигналу. В іскробезпечних електричних схемах іскробезпечні варіанти Ex i забезпечують вибухозахист для всіх зон і груп речовин. Продукція, яка послідовно розробляється відповідно до вимог безпеки IEC/EN 61508 та PL EN ISO 13849, гарантує безпеку людей, довкілля й заводу.
Вибухозахист
У хімічній і нафтохімічній промисловості вибухонебезпечні середовища можуть виникати знову і знову через технології виробничих процесів. Вони утворюються, наприклад, через виділення газів, парів або туману. Однак вибухонебезпечні середовища можуть утворюватися й на млинах, у бункерах, на цукрових і комбікормових заводах через здіймання пилу. Тому на електрообладнання, що використовується в потенційно вибухонебезпечних середовищах, поширюються спеціальні директиви — до них належать сертифікати й директиви ATEX, IECEx, NEC/CEC і UL. Тут ви знайдете огляд основ вибухозахисту.
Послуги з безпеки в промисловості
Як незалежний від продукту постачальник послуг ми допомагаємо вам мінімізувати ризики безпеки та відповідальності:
- Систематичний аналіз небезпек і ризиків відповідно до DIN EN 61511, включаючи дослідження HAZOP
- Консультування та підтримка під час підготовки до підтвердження рівня повноти безпеки за стандартами IEC 61508 та IEC 61511
- Валідація функцій безпеки й контрольне випробування
- Поради щодо використання компонентів вибухозахисту та поводження з вибухонебезпечними середовищами відповідно до 2014/34/ЄС та 1999/92/ЄС
Дізнайтеся про інші сфери компетенції, як-от промислова безпека, СЕ-маркування та охорона праці, на нашому сайті або з нашої брошури «Послуги з безпеки в промисловості».