Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 4.2 mm, Number of individual labels: 120, text field height: 5.1 mm, text field width: 3.6 mm
Маркування клем
Маркування клем забезпечує чітке призначення під час електромонтажу у шафі керування. Це допоможе вам уникнути помилок під час монтажу, а також під час технічного обслуговування та ремонту. Позначення клем відрізняються насамперед способом монтажу: ми пропонуємо маркери для високих і плоских пазів для табличок, у вигляді смужок і маркувальних кнопок.
Marker card, Sheet, white, labeled, horizontal: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... (99)100, mounting type: adhesive, for terminal block width: 5.08 mm, Number of individual labels: 12, text field height: 3.8 mm, text field width: 5.08 mm
Marker strip, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 30 m, text field height: 10 mm, text field width: 150000 mm
Marker card, Sheet, white, labeled, horizontal: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... (99)100, mounting type: adhesive, for terminal block width: 3.81 mm, Number of individual labels: 14, text field height: 2.8 mm, text field width: 3.81 mm
Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, Number of individual labels: 80, text field height: 5.2 mm, text field width: 5.45 mm
Warning sign for UT terminal blocks
Marker for terminal blocks, Strip, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 24, text field height: 5 mm, text field width: 5 mm
Marker for terminal blocks, Sheet, yellow, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 4.7 mm, text field width: 4.4 mm
Marker for terminal blocks, Strip, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 10, text field height: 10 mm, text field width: 12 mm
Marker for terminal blocks, Strip, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 20, text field height: 10 mm, text field width: 6 mm
Переваги
- Швидкість і зручність завдяки елементам для маркування клем із попередньо нанесеними написами
- Індивідуальне оформлення завдяки різноманітним системам друку
- Зручність: можливість замовити послугу маркування у нас
- Усе від одного постачальника: маркування клем будь-яких виробників
Маркування клем у різних форматах UCT, US, UM
Маркування клем у розподільних шафах і обладнанні
Бажаєте, щоб електромонтаж клемних колодок був швидким і правильним? Для цього необхідне крупне та однозначне маркування контактів клем. Це особливо важливо під час введення в експлуатацію та обслуговування розподільних шаф і установок. Маркувальні матеріали Phoenix Contact оптимально адаптовані до клем.
Залежно від ваших побажань матеріали для маркування клем можуть постачатися у вигляді карток, рулонів або листів з попередньо нанесеними написами або без них.