Маркування клем

Маркування клем

Маркування клем забезпечує чітке призначення під час електромонтажу у шафі керування. Це допоможе вам уникнути помилок під час монтажу, а також під час технічного обслуговування та ремонту. Позначення клем відрізняються насамперед способом монтажу: ми пропонуємо маркери для високих і плоских пазів для табличок, у вигляді смужок і маркувальних кнопок.

Go to Product Detail Page for item 0828740
UCT-TM 8 - Marker for terminal blocks
UCT-TM 8 - Marker for terminal blocks
0828740

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 8.2 mm, Number of individual labels: 42, text field height: 10.5 mm, text field width: 7.6 mm

Go to Product Detail Page for item 0828736
UCT-TM 6 - Marker for terminal blocks
UCT-TM 6 - Marker for terminal blocks
0828736

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 10.5 mm, text field width: 5.6 mm

Go to Product Detail Page for item 0829146
UCT-TM 16 - Marker for terminal blocks
UCT-TM 16 - Marker for terminal blocks
0829146

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 16 mm, Number of individual labels: 18, text field height: 9.6 mm, text field width: 14.8 mm

Go to Product Detail Page for item 0819194
UC-TM 12 - Marker for terminal blocks
UC-TM 12 - Marker for terminal blocks
0819194

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 12 mm, Number of individual labels: 40, text field height: 10.5 mm, text field width: 11.45 mm

Go to Product Detail Page for item 0818069
UC-TM 10 - Marker for terminal blocks
UC-TM 10 - Marker for terminal blocks
0818069

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 48, text field height: 10.5 mm, text field width: 9.6 mm

Go to Product Detail Page for item 0828744
UCT-TMF 5 - Marker for terminal blocks
UCT-TMF 5 - Marker for terminal blocks
0828744

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 4.7 mm, text field width: 4.4 mm

Go to Product Detail Page for item 0829142
UCT-TM 10 - Marker for terminal blocks
UCT-TM 10 - Marker for terminal blocks
0829142

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 10.2 mm, Number of individual labels: 36, text field height: 9.6 mm, text field width: 8.9 mm

Go to Product Detail Page for item 0829486
UCT-TMF 3,5 - Marker for terminal blocks
UCT-TMF 3,5 - Marker for terminal blocks
0829486

Marker for terminal blocks, Sheet, white, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 3.5 mm, Number of individual labels: 108, text field height: 4.7 mm, text field width: 2.7 mm

Переваги

  • Швидкість і зручність завдяки елементам для маркування клем із попередньо нанесеними написами
  • Індивідуальне оформлення завдяки різноманітним системам друку
  • Зручність: можливість замовити послугу маркування у нас
  • Усе від одного постачальника: маркування клем будь-яких виробників
Маркування клем у різних форматах UCT, US, UM

Маркування клем у різних форматах UCT, US, UM

Маркування клем у розподільних шафах і обладнанні

Бажаєте, щоб електромонтаж клемних колодок був швидким і правильним? Для цього необхідне крупне та однозначне маркування контактів клем. Це особливо важливо під час введення в експлуатацію та обслуговування розподільних шаф і установок. Маркувальні матеріали Phoenix Contact оптимально адаптовані до клем.

Залежно від ваших побажань матеріали для маркування клем можуть постачатися у вигляді карток, рулонів або листів з попередньо нанесеними написами або без них.

Виконуйте друк і нанесення за одну операцію
THERMOMARK E SERIES

THERMOMARK E SERIES сприяє підвищенню ефективності під час виробництва розподільних шаф: модульна система, яка складається з термографічного рулонного принтера та аплікаторів, виконує друк маркувань і автоматично наносить їх на кабелі та провідники. Об’єднання цих технологічних етапів дає змогу заощадити майже 60 % часу.

Дізнатися більше
Модульна система THERMOMARK E SERIES