QTC 2,5 BU - Aansluitklem
3206429

Aansluitklem, nominale spanning: 800 V, nominale stroom: 24 A, aantal aansluitingen: 2, aansluitmethode: snelaansluiting, nominale aansluitdoorsnede: 2,5 mm2, 1e etage, doorsnede: 0,5 mm2 - 2,5 mm2, montagetechniek: NS 35/7,5, NS 35/15, kleur: blauw

Productdetails









Compatibele producten



Uw voordelen

Fast conductor connection thanks to the elimination of conductor pretreatment
Large-area, gas-tight contact thanks to the automated cutting of the wire insulation
High contact quality and vibration resistance thanks to the use of high-quality spring contact material
Secure wiring thanks to lockable swivel lever
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Trillingsbestendige en onderhoudsvrije aderaansluiting