UT 4 BU - Aansluitklem
3044115

Aansluitklem, nominale spanning: 1000 V, nominale stroom: 32 A, aantal aansluitingen: 2, aansluitmethode: schroefaansluiting, nominale aansluitdoorsnede: 4 mm2, doorsnede: 0,14 mm2 - 6 mm2, montagetechniek: NS 35/7,5, NS 35/15, kleur: blauw

Productdetails









Compatibele producten



Uw voordelen

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Trillingsbestendige en onderhoudsvrije aderaansluiting