Potential collective terminal, nom. voltage: 800 V, nominal current: 55 A, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Гібридні клеми
Гібридні клеми – це клеми з різними способами з’єднання з боку шафи керування та з боку підключення польового пристрою. Таким чином ці клеми можуть одночасно виконувати вимоги до внутрішнього та зовнішнього електромонтажу. Гібридні клеми включають в себе різні функціональні клеми, таки як, наприклад, прохідні клеми, клеми з розмикачем, вимірювальні клеми з повзунковим розмикачем та клеми розділення потенціалів.
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, Load contact, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, Load contact, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Potential collective terminal, nom. voltage: 800 V, nominal current: 55 A, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, 1st level connection left, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Spade connection, mounting: NS 32, color: gray
Переваги
- Відповідність вимогам як до внутрішнього, так і до зовнішнього електромонтажу завдяки різним способам з’єднання в одній клемі
- Довільний вибір технології з’єднання завдяки можливостям комбінування
- Економія місця завдяки компактній конструкції
- Конструкція, що відповідає особливостям сфер застосування завдяки прохідним клемам і клемам для захисного провідника, які мають однакову форму
- Зниження логістичних витрат завдяки уніфікованому системному приладдю CLIPLINE complete
Гібридна клема із гвинтовим з’єднанням та з’єднанням Push-in
Гібридні клеми для виробництва розподільних шаф
Гібридні клеми об’єднують різні технології з’єднання в одній клемі. Це дозволяє використовувати рішення швидкого з’єднання із внутрішнього боку шафи керування та універсальні рішення з боку кінцевого споживача. Гібридні клеми наявні в різних виконаннях. Ви можете просто комбінувати гвинтове з’єднання з перевіреним з’єднанням Push-in, швидким або пружинним з’єднанням. Незалежно від того, що ви вибрали, клеми дають змогу створити конструкцію, орієнтовану на застосування, завдяки широкому діапазону варіантів.
Клеми для збору потенціалів
Компактні клеми для збору потенціалів
Компактні клеми для збору потенціалів пропонують велику кількість можливостей використання. Клеми оснащені подачею живлення 35 мм², яка реалізована як гвинтове з’єднання. Однак розподільні з’єднання можна обирати довільно. Тут ви можете обирати між технологією з’єднання Push-in і пружинним з’єднанням.
Гібридна вимірювальна клема з повзунковим розмикачем
Вимірювальні клеми з повзунковим розмикачем
Клеми з розмикачем для вимірювальних перетворювачів забезпечують зручну побудову всіх необхідних контрольних схем у вторинних контурах трансформаторів струму. Скористайтеся і тут можливостями комбінування технологій з’єднання. Обирайте технологію з’єднання Push-in для з’єднання всередині розподільної шафи та універсальне гвинтове з’єднання для підключення зовнішніх перетворювачів.
Ефективне проєктування за допомогою clipx ENGINEER
Програмне забезпечення для інженерного проєктування для виробництва шаф керування
Програмне забезпечення для інженерного проєктування clipx ENGINEER підвищує ефективність планування та замовлення клемних колодок, комплектованих монтажних панелей і розподільних коробок, а також забезпечує можливість безперебійної передачі даних на виробництво на будь-якому робочому місці. Прискорюйте процес проєктування за допомогою інтелектуальних інтерфейсів вашої програми ECAD й застосунків та конфігураторів компанії Phoenix Contact.
Брошура щодо клемних блоків
Матеріали для завантаження
Бажаєте отримати друковані матеріли щодо наших клемних блоків і гібридних клем? Нижче ви знайдете нашу брошуру про вироби та брошуру про якість клемних блоків.