Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: red
Клеми з розмикачем і ножові роз’єднувальні клеми
Клеми, які дозволяють просто відділити схему вручну, особливо стануть у нагоді в тестових та вимірювальних технологіях. Клеми з ножовим розмикачем від компанії Phoenix Contact оснащені простим в експлуатації важільним розділювальним ножом. Розділові базові клеми забезпечують стандартизовану зону розділення для кріплення штекерів для вбудовування елементів, штекерних тримачів запобіжників, штекерів-роз’єднувачів або прохідних з’єднувачів.
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, color: gray
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: blue
Disconnect terminal block, Current and voltage are determined by the plug used., With test socket screws for insertion of test plugs, nom. voltage: 400 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Multi-level disconnect terminal block, Current and voltage are determined by the plug used., upper level for fuse or isolating plug, middle and lower level for potential distribution, with insertion bridges, nom. voltage: 250 V, nominal current: 15 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Knife-disconnect terminal block, same shape as disconnect terminal block, nom. voltage: 400 V, nominal current: 17.5 A, 1 level, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 10 A, 1 level, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 10 A, 1 level, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Переваги
- Зручне роз’єднання електричного кола за допомогою важільних ножових розмикачів, штекерів-роз’єднувачів або поворотних контактів
- Зручне вимірювання струму завдяки можливості контролю перед місцем роз’єднання та після нього
- Безпечне керування завдяки механічній фіксації роз’єднувального важеля в кінцевих положеннях
- Безпомилкова ідентифікація місця роз’єднання завдяки кольоровому виділенню
- Індивідуальне комплектування роз’єднувальними елементами, штекерними тримачами запобіжника, штекерами для вбудовування елементів і прохідними з’єднувачами
Нові вироби
Клема з ножовими розмикачем
Клема з ножовими розмикачем
Ножові роз’єднувальні клемні блоки мають незнімний поворотний важільний ножовий розмикач. Цей розмикач за допомогою звичайної викрутки може швидко роз’єднати або замкнути електричне коло, наприклад, для тестування. Для забезпечення можливості перевірки із замкненим провідником у точки з’єднання вбудовані тестові гнізда. Для захисту роз’єднувального ножа від випадкової активації він має механічну фіксацію в кінцевому положенні, яке можна чітко розпізнати. Для того щоб повністю виключити керування важільним роз’єднувальним ножем, пропонується додаткове блокування перемикання.
Клеми з розмикачем і штекери-роз’єднувачі
Клеми з розмикачем
Клеми з розмикачем — це, зазвичай, прохідні, багатопроводові й багаторівневі клеми із вбудованою зоною розмикання. Зона розділення стандартизована і вміщує ряд функціональних штекерів. Встановлення функціональних штекерів утворює нові види функціональних клем. За допомогою штекерного тримача запобіжника базова клема з розмикачем перетворюється на клему для встановлення запобіжників. Штекер для вбудовування елементів перетворює клему на клему з конструктивними елементами. Прохідний з’єднувач і прохідне блокування дають змогу перетворити базову клему на прохідну клему чи клему без проходу. Штекер-роз’єднувач із можливістю інтеграції, в свою чергу, як і важільний роз’єднувальний ніж, дозволяють швидко змінювати комутаційні стани клеми з ножовим розмикачем. Ці прості зміни дають змогу, наприклад, швидко вимірювати окремі електричні кола. Таким чином, базова клема з розмикачем завдяки змінним штекерам стає найваріативнішою клемою в шафі керування.
Ефективне проєктування за допомогою clipx ENGINEER
Програмне забезпечення для інженерного проєктування для виробництва шаф керування
Програмне забезпечення для інженерного проєктування clipx ENGINEER підвищує ефективність планування та замовлення клемних колодок, комплектованих монтажних панелей і розподільних коробок, а також забезпечує можливість безперебійної передачі даних на виробництво на будь-якому робочому місці. Прискорюйте процес проєктування за допомогою інтелектуальних інтерфейсів вашої програми ECAD й застосунків та конфігураторів компанії Phoenix Contact.
Брошура щодо клемних блоків
Матеріали для завантаження
Хочете отримати інформаційні матеріали щодо наших клем із розмикачем і клем із ножовими розмикачем? Нижче ви знайдете брошуру про вироби на тему клемних блоків, а також брошуру про випробування якості клемних блоків.