Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 7.5 mm, text field height: 4 mm, text field width: 6 mm
Маркування клем
Маркування клем забезпечує чітке призначення під час електромонтажу у шафі керування. Це допоможе вам уникнути помилок під час монтажу, а також під час технічного обслуговування та ремонту. Позначення клем відрізняються насамперед способом монтажу: ми пропонуємо маркери для високих і плоских пазів для табличок, у вигляді смужок і маркувальних кнопок.
Marker for terminal blocks, can be ordered: by sheet, green, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 6.2 mm, Number of individual labels: 80, text field height: 10.5 mm, text field width: 5.6 mm
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, text field height: 50000 mm, text field width: 7.5 mm
Marker for terminal blocks, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 8.2 mm, Number of individual labels: 56, text field height: 10.5 mm, text field width: 7.6 mm
Marker for terminal blocks, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 4.2 mm, Number of individual labels: 120, text field height: 5.2 mm, text field width: 3.45 mm
Marker for terminal blocks, can be ordered: by sheet, red, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 5.2 mm, Number of individual labels: 72, text field height: 5.2 mm, text field width: 4.45 mm
Marker for terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 5.45 mm, text field width: 5.2 mm
Marker for terminal blocks, can be ordered: by sheet, red, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 16 mm, Number of individual labels: 32, text field height: 5.1 mm, text field width: 15.45 mm
Marker for terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 5.2 mm, Number of individual labels: 66, text field height: 10 mm, text field width: 5 mm
Marker for terminal blocks, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 4.2 mm, Number of individual labels: 84, text field height: 10.5 mm, text field width: 3.6 mm
Переваги
- Швидкість і зручність завдяки елементам для маркування клем із попередньо нанесеними написами
- Індивідуальне оформлення завдяки різноманітним системам друку
- Зручність: можливість замовити послугу маркування у нас
- Усе від одного постачальника: маркування клем будь-яких виробників
Маркування клем у різних форматах UCT, US, UM
Маркування клем у розподільних шафах і обладнанні
Бажаєте, щоб електромонтаж клемних колодок був швидким і правильним? Для цього необхідне крупне та однозначне маркування контактів клем. Це особливо важливо під час введення в експлуатацію та обслуговування розподільних шаф і установок. Маркувальні матеріали Phoenix Contact оптимально адаптовані до клем.
Залежно від ваших побажань матеріали для маркування клем можуть постачатися у вигляді карток, рулонів або листів з попередньо нанесеними написами або без них.