HC-BB18-I-CT-F - Contact insert
1584729

Contact insert, number of positions: 18+PE, size: B10, number of connections per position: 1, Socket, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2

Докладно про виріб









Сумісна продукція



Переваги

For fast coding with plastic profile (Order No. 1410916, type CP-HC-S)
Shock and vibration-resistant in accordance with DIN EN 61373