Conectores Wire-to-Board para montagens

Conectores Wire-to-Board otimizados para montagens de cabos

Os conectores Wire-to-Board para montagens de cabos com ligação push-in e por cravação são compostos por conectores e réguas básicas na direção de ligação horizontal ou vertical, bem como por passa-painéis. Os contactos de cravação estão disponíveis para condutores de AWG: 28 ... 14. Com o passo de 2,5 mm, 3,81 mm e 5,08 mm, os conectores do programa CONNEXIS das séries D21, D31 e D32 são adequados para inúmeras alimentações de sinais e de baixa tensão.

Go to Product Detail Page for item 1376494
D32H 2,2/ 3-H-5,08-Y - PCB header
D32H 2,2/ 3-H-5,08-Y - PCB header
1376494

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: D32H 2,2/..-H, pitch: 5.08 mm, connection method: Crimp connection, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378332
DD21H 0,85/16-V-2,5-X - PCB header
DD21H 0,85/16-V-2,5-X - PCB header
1378332

PCB headers, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 16, product range: DD21H 0,85/..-V, pitch: 2.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340903
D31PC 2,2/ 3-3,81-Y - PCB connector
D31PC 2,2/ 3-3,81-Y - PCB connector
1340903

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: D31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1341280
DD31PC 2,2/12-3,81-Y - PCB connector
DD31PC 2,2/12-3,81-Y - PCB connector
1341280

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 12, product range: DD31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1341129
D31H 2,2/ 5-V-3,81-Y - PCB header
D31H 2,2/ 5-V-3,81-Y - PCB header
1341129

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 5, product range: D31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378276
DD32H 2,2/ 8-V-5,08-XX - PCB header
DD32H 2,2/ 8-V-5,08-XX - PCB header
1378276

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 8, product range: DD32H 2,2/..-V, pitch: 5.08 mm, connection method: Crimp connection, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 2, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378312
DD32H 2,2/12-PT-5,08-YY - Feed-through plug
DD32H 2,2/12-PT-5,08-YY - Feed-through plug
1378312

Feed-through connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD32H 2,2/..-PT, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1376545
D32H 2,2/ 3-V-5,08-X - PCB header
D32H 2,2/ 3-V-5,08-X - PCB header
1376545

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: D32H 2,2/..-V, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378147
DD21PC 0,85/20-2,5-Y - PCB connector
DD21PC 0,85/20-2,5-Y - PCB connector
1378147

PCB connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 20, product range: DD21PC 0,85/.., pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1376523
D32PC 2,2/ 3-5,08-X - PCB connector
D32PC 2,2/ 3-5,08-X - PCB connector
1376523

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: D32PC 2,2/.., pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Vantagens

  • Montagem rápida e segura graças a impressão individual com números, letras e caracteres
  • Ligação sem erros através de variantes com codificação integrada
  • Apoio Design-in durante o desenvolvimento do equipamento por meio de dados M-CAD/E-CAD e serviço de amostras gratuito
  • Ligação push-in sem ferramenta e rápida
  • Produção simples e com economia de tempo graças a conectores pré-montados
Amostras gratuitas
Teste os conectores Wire-to-Board

Gostaria de conhecer os conectores Wire-to-Board da gama CONNEXIS? – Encomende gratuitamente uma amostra para o seu local de trabalho. Para encontrar a solução ideal para a sua aplicação, tem à disposição os nossos especialistas que irão aconselhá-lo de forma personalizada. Descubra as vantagens da tecnologia de ligação inovadora da Phoenix Contact.

Encomendar amostra agora
Encomenda de amostras de conectores Wire-to-Board

Resumo do portfólio Wire-to-Board CONNEXIS


Comparação de dados técnicos

Compare os dados dos produtos e selecione a série de produtos adequada à sua aplicação.

D21
D31 | DD31PS
D32
D21

D31 | DD31PS

D32

Tecnologia de ligação Ligação por cravação Ligação por cravação (D31) | Ligação push-in (DD31PS) Ligação por cravação
Número de polos 6 ... 20 2 ... 20 (D31) | 4 ... 20 (DD31PS) 2 ... 20
Passo 2,50 mm 3,81 mm 5,08 mm
Corrente 5 A 8 A 8 A
Tensão (III/2) 160 V 160 V 320 V
Ir para a lista de produtos Ir para a lista de produtos Ir para a lista de produtos

Resumo do portfólio

Mapa de imagens interativo: resumo dos conectores Wire-to-Board
Conector para placa de circuitos impressos com ligação por cravação
Os conectores para placa de circuitos impressos com ligação por cravação são ideais para o fabrico automatizado.
Conector para placa de circuitos impressos com ligação por cravação
Implementar ligações de suspensão livre
Com a variante de suspensão livre do programa CONNEXIS pode implementar ligações Wire-to-Wire.
Implementar ligações de suspensão livre
Réguas básicas em diferentes formatos
As réguas básicas em formato horizontal e vertical permitem-lhe uma conceção eficiente da placa de circuito impresso.
Réguas básicas em diferentes formatos
Implementar passa-painéis
Para uma ligação ideal através da parede do invólucro, o programa CONNEXIS também inclui passa-painéis.
Implementar passa-painéis
Conectores para placa de circuitos impressos em formato de fila única ou dupla
O formato de fila única ou dupla permite aos fabricantes de equipamentos implementarem as ligações de forma eficiente e compacta.
Conectores para placa de circuitos impressos em formato de fila única ou dupla
Tecnologia de ligação push-in
A ligação push-in sem ferramenta, que poupa tempo, torna a instalação muito mais fácil.
Tecnologia de ligação push-in

Principais características dos conectores Wire-to-Board

Conectores Wire-to-Board da série D21 com ligação por cravação
Conectores Wire-to-Board da série D31 com ligação por cravação
  Conectores Wire-to-Board da série DD31PS com ligação push-in
Conectores Wire-to-Board da série D32 com ligação por cravação
Conectores Wire-to-Board da série D21 com ligação por cravação

Graças a diferentes formatos e variantes como, p. ex., ligações de suspensão livre e passa-painéis, a série D21 é adequada para diferentes aplicações. Os conectores Wire-to-Board estão disponíveis em versão de fila dupla com 6 a 20 polos no passo de 2,50 mm.

Ir para a lista de produtos
Conectores Wire-to-Board da série D31 com ligação por cravação

Graças a diferentes formatos e variantes, p. ex. ligações de suspensão livre e passa-painéis, a série D31 é adequada para diferentes aplicações. Os conectores Wire-to-Board estão disponíveis em versões de uma ou duas filas com números de polos 2 a 20 para a tecnologia de ligação por cravação.

Ir para a lista de produtos
  Conectores Wire-to-Board da série DD31PS com ligação push-in

Graças a diferentes formatos e variantes, como ligações de suspensão livre e passa-painéis, a série DD31PS é adequada para inúmeras aplicações. Os conectores Wire-to-Board com ligação push-in estão disponíveis na versão de duas filas em números de polos de 4 a 20 com um passo de 3,81 mm.

Ir para a lista de produtos
Conectores Wire-to-Board da série D32 com ligação por cravação

Graças a diferentes formatos e variantes como, p. ex., ligações de suspensão livre e passa-painéis, a série D32 é adequada para diferentes aplicações. Os conectores Wire-to-Board estão disponíveis em versão de fila única ou fila dupla com 2 a 20 polos no passo de 5,08 mm.

Ir para a lista de produtos

Conectores Wire-to-Board com tecnologia de ligação push-in


Conectores Wire-to-Board com ligação push-in

Tempo recorde devido à mudança tecnológica CONNEXIS agora também com ligação push-in

Os novos conectores Wire-to-Board CONNEXIS com tecnologia de ligação push-in simplificam e aceleram a cablagem no campo e na fábrica. Diferentes passos e formatos permitem diversas aplicações na robótica, na tecnologia de elevação ou na gestão de baterias.

CONNEXIS com ligação push-in no controlo pericial

Na entrevista com o especialista de produto André Gorell, descubra porque é que a ligação push-in foi adicionada aos conectores para placa de circuitos impressos otimizados para montagens de cabos. E para que aplicações é que a gama CONNEXIS com ligação push-in é ideal.

Vantagens da série push-in em pormenor

Instalação sem ferramenta para conectores Wire-to-Board com ligação push-in
Ligação sem erros para conectores Wire-to-Board com ligação push-in
Compatibilidade sem esforço com conectores Wire-to-Board com ligação push-in
Montagem mais rápida e segura de conectores Wire-to-Board com ligação push-in
Apoio Design-in para conectores Wire-to-Board com ligação push-in
Instalação sem ferramenta para conectores Wire-to-Board com ligação push-in

A tecnologia de ligação push-in permite uma cablagem flexível no campo e na fábrica para componentes que não são pré-montados. Graças ao contacto direto sem ferramentas, push-in torna a cablagem muito mais fácil e é o complemento perfeito para placas de circuito impresso baseadas em cravação. Os botões de pressão estão codificados por cores para facilitar o manuseamento.

Ligação sem erros para conectores Wire-to-Board com ligação push-in

Para evitar ligações incorretas, a Phoenix Contact disponibiliza conectores e réguas básicas codificados. A codificação é efetuada através de um contorno mecânico fixamente integrado dentro ou junto do invólucro de plástico. Estão ao seu dispor três codificações: para além de uma variante X e Y, você também obtém uma variante Z para aplicações mais complexas. Em conectores de fila dupla, estas três opções também podem ser combinadas de inúmeras formas.

Compatibilidade sem esforço com conectores Wire-to-Board com ligação push-in

Compatibilidade onde é importante: para reparações simples, desenvolvimento de protótipos, produção de pequenas séries ou para os metros finais de instalação de sistemas que estão de resto cablados de modo pré-montado. A flexibilidade adicional para os conectores no formato padrão reduz os tempos de inatividade e acelera os processos de desenvolvimento e as fases de arranque.

Montagem mais rápida e segura de conectores Wire-to-Board com ligação push-in

Visibilidade clara no próprio fabrico ou montagem no campo graças a identificações óticas inequívocas no conector: utilize a diversidade de impressões personalizáveis de artigos padrão através de tampografia. Estão disponíveis diferentes números, letras e caracteres.

Apoio Design-in para conectores Wire-to-Board com ligação push-in

Pode contar com o nosso apoio: proporcionamos dados técnicos abrangentes, bem como modelos CAD e dados ECAD para o desenvolvimento de equipamentos. Mais um bónus para o seu trabalho diário: com o nosso serviço de amostras, recebe a sua amostra de produto em poucos dias, através do envio direto gratuito.

Conectores Wire-to-Board com tecnologia de ligação por cravação


Carro de corrida com inscrição CONNEXIS como símbolo de conectores para placa de circuitos impressos da série CONNEXIS

Quando o mais importante é a rapidez e a precisão CONNEXIS com ligação por cravação

Conectores para placa de circuitos impressos baseados em cravação para montagens facilitam e aceleram o fabrico automatizado. O novo portfólio de produtos CONNEXIS foi especialmente desenvolvido para os requisitos das montagens de cabos. As conexões de cravação tornam a série particularmente adequada para a produção automatizada.

CONNEXIS com ligação por cravação no controlo pericial

Descubra na entrevista com o gestor de produto André Gorell por que os conectores para placa de circuitos impressos baseados em cravação para montagens de cabos facilitam a produção automatizada – e para que aplicações são perfeitamente adequados.

Vantagens da série de cravação em pormenor

Conector Wire-to-Board impresso da série CONNEXIS
Conectores Wire-to-Board da série CONNEXIS com codificação integrada
Conectores para placas de circuitos impressos da série CONNEXIS
Conectores Wire-to-Board da série CONNEXIS
Conectores Wire-to-Board para montagens com revestimento de estanho ou ouro
Conectores Wire-to-Board em plástico isentos de halogéneo
Conector Wire-to-Board impresso da série CONNEXIS

Visibilidade clara no próprio fabrico ou montagem no campo graças a identificações óticas inequívocas no conector: utilize a diversidade de impressões específicas do cliente de artigos padrão através de tampografia. Estão disponíveis diferentes números, letras e caracteres.

Conectores Wire-to-Board da série CONNEXIS com codificação integrada

Para evitar ligações erradas, a Phoenix Contact disponibiliza conectores e réguas básicas codificados. A codificação é efetuada através de um contorno mecânico fixamente integrado dentro ou junto do invólucro de plástico. Estão disponíveis três codificações à sua escolha. Para além de uma variante X e Y, também está disponível uma variante Z para aplicações mais complexas. Em conectores de fila dupla, estas três opções também podem ser combinadas de inúmeras formas.

Conectores para placas de circuitos impressos da série CONNEXIS

A forma rápida para obter uma solução individual: além do nosso portfólio abrangente oferecemos-lhe inúmeras adaptações específicas do cliente. Monte cabos, réguas básicas e conectores de acordo com as suas necessidades, de modo a poupar tempo no seu próprio fabrico. Para além disso, na sua montagem evita um encaixe incorreto graças a um sistema de conectores pré-montado.

Conectores Wire-to-Board da série CONNEXIS

Pode contar com o nosso apoio: proporcionamos dados técnicos abrangentes, bem como modelos CAD e dados ECAD para o desenvolvimento de equipamentos. Mais um bónus para o trabalho diário: o nosso serviço de amostras entrega-lhe a sua amostra de produto em poucos dias, através do envio direto gratuito.

Ir para serviço de amostra
Conectores Wire-to-Board para montagens com revestimento de estanho ou ouro

Sempre a escolha certa: é o utilizador que decide o material adequado para a sua aplicação. É por isso que a Phoenix Contact lhe oferece um revestimento tanto de estanho como de ouro para os contactos de cravação. Ambas as variantes de superfície têm uma qualidade de transmissão estável a longo prazo. No lançamento do produto, o programa oferece-lhe o sistema com revestimento de estanho. No decorrer do ano será complementado com ouro.

Conectores Wire-to-Board em plástico isentos de halogéneo

No setor da construção, especialmente na instalação elétrica, já se faz notar a necessidade e o significado dos plásticos isentos de halogéneo.A Phoenix Contact vê a necessidade de proteger as pessoas e o ambiente logo aquando da seleção de materiais e, assim, prestar um importante contributo para uma maior segurança.

Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.

Conector pré-montado da série CONNEXIS

Desenvolva connosco o seu conector individual pré-montado

Além do nosso portfólio abrangente oferecemos-lhe inúmeras adaptações específicas do cliente. Monte cabos, réguas básicas e conectores de acordo com as suas necessidades, de modo a poupar tempo valioso no próprio fabrico.

E-paper
Resumo do portfólio CONNEXIS

Neste e-paper fica a saber por que os conectores do portfólio CONNEXIS são ideais para processos de produção automatizados. Obtenha uma visão geral da versatilidade destes conectores Wire-to-Board especiais.

Abrir e-paper
Produção automatizada com robôs industriais