Relés de monitorização – a solução económica para o controlo dos parâmetros importantes da instalação

Relés de monitorização

Os relés de monitorização são uma solução económica para o controlo dos parâmetros elétricos e físicos mais importantes da instalação. Os relés de monitorização EMD permitem monitorizar sobretensão, subtensão, sobrecorrente, subcorrente, falha de fases, sequência de fases, assimetria de fases, fator de potência, potência ativa, bem como temperatura do enrolamento do motor e níveis de enchimento.

Go to Product Detail Page for item 1336527
MACX-MR-PTC-PT - Monitoring relay
MACX-MR-PTC-PT - Monitoring relay
1336527

Temperature monitoring relay of the motor winding (max. 2x3 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the PTC thermistor circuit, dynamic line break monitoring, 2-channel detection circuit.
It can be read using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, manual reset, optional screw connection and plug-in connection.

Go to Product Detail Page for item 1336412
MACX-MR-3V-690-PT - Monitoring relay
MACX-MR-3V-690-PT - Monitoring relay
1336412

3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test. Plug-in connection.

Go to Product Detail Page for item 1336404
MACX-MR-PH-690 - Monitoring relay
MACX-MR-PH-690 - Monitoring relay
1336404

3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.

Go to Product Detail Page for item 1487448
MACX-MR-3V-690-R-PT - Monitoring relay
MACX-MR-3V-690-R-PT - Monitoring relay
1487448

3-phase voltage monitoring relay with RS-485 interface(160…690V AC), with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) monitoring functions. 24…240VAC/DC wide range power supply, with adjustable threshold values and response delay. Supports failure record storage. Supports NFC communication and Modbus/RTU communication, with two configuration possibilities. 1 PDT dry contact output, plug-in connection.

Go to Product Detail Page for item 1336408
MACX-MR-PH-690-PT - Monitoring relay
MACX-MR-PH-690-PT - Monitoring relay
1336408

3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.

Go to Product Detail Page for item 1336547
MACX-MR-3V-900-PT - Monitoring relay
MACX-MR-3V-900-PT - Monitoring relay
1336547

3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test. Plug-in connection.

Go to Product Detail Page for item 1336410
MACX-MR-3V-690 - Monitoring relay
MACX-MR-3V-690 - Monitoring relay
1336410

3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test. Screw Connection.

Go to Product Detail Page for item 1336523
MACX-MR-PTC - Monitoring relay
MACX-MR-PTC - Monitoring relay
1336523

Temperature monitoring relay of the motor winding (max. 2x3 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the PTC thermistor circuit, dynamic line break monitoring, 2-channel detection circuit.
It can be read using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, manual reset, optional screw connection and plug-in connection.

Vantagens

  • Aumentar a disponibilidade da instalação e reduzir os tempos de paragem
  • Configuração fácil com interface do utilizador intuitiva
  • Controlo orientado ou desligamento se os valores-limite forem excedidos ou não forem alcançados
Relé de monitorização com visor e botões

Funções de monitorização versáteis com operação intuitiva

Relés de monitorização inteligentes

Com o relé de monitorização inteligente MACX-MR, obtém funções de monitorização versáteis através de opções de configuração alargadas, amplos intervalos de medição e uma grande amplitude da tensão de alimentação.

As suas vantagens com o nosso relé de monitorização inteligente:

  • Visor OLED de alto contraste para configuração no local e apresentação dos valores medidos
  • Configuração inteligente e transferência fácil de configurações com aplicação MACX-MR via comunicação NFC
  • Grande amplitude da tensão de alimentação com isolamento galvânico do circuito de medição
  • Intervalos de medição alargados e alta precisão de medição através da medição True RMS
  • Proteção por PIN contra alterações não autorizadas
  • Definição precisa de limites sem verificação e cálculo do ajuste de potenciómetros

Relé de monitorização MACX-MR em detalhe

Relés de monitorização inteligentes, configuração através de visor e botões
Relé de monitorização MACX-TR, avaliação de erros via aplicação para smartphone
Relés de monitorização inteligentes, resumo do portefólio
Smartphone com aplicação de configuração para relés de monitorização
Relés de monitorização inteligentes, configuração através de visor e botões

Iniciar uma configuração exata do equipamento com o menu de navegação intuitiva, sem longos testes e cálculos. Utilize o visor OLED de fácil leitura e os botões de pressão no equipamento ou a aplicação para smartphone com funções avançadas.

Relé de monitorização MACX-TR, avaliação de erros via aplicação para smartphone

Fique atento mesmo a pequenos desvios do funcionamento normal. A causa do erro pode ser rapidamente analisada e eliminada por meio de um registo completo do código de erro, valor do erro, desvio do valor e tempo de erro. Tem a opção de configurar os contactos de saída do erro, de modo que seja feita uma distinção entre os diferentes erros.

Relés de monitorização inteligentes, resumo do portefólio

Experimente a versatilidade do relé de monitorização MACX-MR com as suas opções de configuração alargadas, amplo intervalo de medição e grande amplitude da tensão de alimentação. O isolamento galvânico do circuito de medição e fornecimento garante-lhe alta segurança e precisão.

Smartphone com aplicação de configuração para relés de monitorização

Utilize as muitas possibilidades da aplicação para smartphone para configurar intuitivamente o seu relé de monitorização. As funções alargadas incluem a leitura e transferência de configurações armazenadas para outros relés de monitorização, bem como a disponibilidade de informação dos equipamentos. Para tornar a configuração ainda mais intuitiva, um diagrama de funções, uma descrição e um lembrete em caso de erros de configuração estão integrados na aplicação. Com a aplicação MACX-MR, é feita uma configuração precisa dos parâmetros, que é descarregada em lotes para o equipamento. Proteja as configurações do relé de monitorização contra o acesso não autorizado com um código PIN.

Quatro relés de monitorização compactos numa calha DIN

Relés de monitorização compactos – cablagem rápida e sem ferramenta

Relés de monitorização compactos

Os relés de monitorização compactos EMD-BL são ideais para tarefas de monitorização simples, especialmente em tecnologia para edifícios e no fabrico em série.

Vantagens com os nossos relés de monitorização compactos:

  • Economia de espaço devido ao invólucro de instalação compacto
  • Manuseamento fácil com interruptores rotativos na parte frontal do invólucro para definição de parâmetros
  • Diagnóstico abrangente com LED de estado
  • Perfeito para o fabrico em série graças a solução otimizada em termos de preço para inúmeras funções de monitorização

Relés de monitorização EMD-BL em detalhe

Quatro relés de monitorização com mão ao lado para comparação de tamanhos
Dois relés de monitorização com uma linha cablada através da tecnologia de encaixe direto push-in
Relé de monitorização com chave de parafusos para ajuste dos parâmetros através de interruptor rotativo
Acionamento de transportador com motor, conector e ligação para relé de monitorização
Quatro relés de monitorização com mão ao lado para comparação de tamanhos

Os equipamentos da série EMD-BL destacam-se especialmente pelo seu formato estreito e pertencem aos relés de monitorização compactos da nossa família de produtos. Com o aumento da eletrónica no quadro de comando, a falta de espaço é um desafio constante. Graças ao design ergonómico, o nosso relé de monitorização é perfeitamente adequado para a tecnologia para edifícios e para o fabrico em série.

Dois relés de monitorização com uma linha cablada através da tecnologia de encaixe direto push-in

Reduza substancialmente o tempo de cablagem com a comprovada tecnologia de encaixe direto push-in. Sem ferramentas e até 50 % de redução das forças de inserção, reduz-se não só o tempo necessário, mas também os custos do processo. Tanto os relés de monitorização de tensão como de fase são rapidamente instalados graças à alimentação a partir do circuito de medição.

Relé de monitorização com chave de parafusos para ajuste dos parâmetros através de interruptor rotativo

Os parâmetros desejados, tais como intervalos de monitorização e retardamento de disparo, são convenientemente definidos através de interruptores rotativos na parte frontal do invólucro. Os LED bem legíveis também oferecem uma análise rápida no local.

Acionamento de transportador com motor, conector e ligação para relé de monitorização

Monitorização de corrente: verifique a funcionalidade ou o circuito aberto dos consumidores elétricos com monitorização de subcorrente e evite situações de sobrecarga ou bloqueios com monitorização de sobrecorrente.

Monitorização de fases: monitorize todos os parâmetros de fase (falha de fase, sequência de fases e assimetria) numa rede trifásica

Monitorização da temperatura: detete o aquecimento do motor com resistências dependentes da temperatura que ativam o relé para sinalização.

Monitorização de tensão: proteja máquinas e instalações dos efeitos nocivos da sobretensão ou subtensão.

E-paper
Resumo do portefólio completo

Aqui encontrará a nossa competência em comutação, isolamento e amplificação. Escolha o relé certo para a sua aplicação desde relés de estado sólido, relés eletromecânicos, relés de acoplamento, optoacopladores, relés de monitorização ou relés temporizados, até módulos lógicos.

Abrir e-paper
Família de produtos de relés, optoacopladores, relés de monitorização e controladores de corrente