Monitoring relay for monitoring 1-phase voltages of 24 V AC/DC or 230 V AC, undervoltage or window, 1 changeover contact, with Push-in connection
Voltage monitoring
The EV Charge Lock Release monitors the 12 V operating voltage of the electrically driven plug locking actuator, routes locking and unlocking signals, and sends an unlocking pulse to the actuator when the operating voltage fails.
1-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and the functions can be selected by configuration.
1-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and the functions can be selected by configuration.
Monitoring relay for monitoring 1-phase voltages of 24 V AC/DC or 230 V AC, undervoltage or window, 1 changeover contact, with screw connection
Monitoring relay for monitoring 3-phase voltages of 280…520 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, wide range power supply unit, 2 changeover contacts
3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test. Plug-in connection.
Monitoring relay for monitoring 1-phase voltages of 0…300 V AC/DC, overvoltage/undervoltage or window, error memory, wide range power supply unit, 2 changeover contacts
Monitoring relay for monitoring 3-phase voltages of 400 V AC ±30%, window or window with phase sequence, 1 changeover contact, with screw connection
3-phase voltage monitoring relay with RS-485 interface(160…690V AC), with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) monitoring functions. 24…240VAC/DC wide range power supply, with adjustable threshold values and response delay. Supports failure record storage. Supports NFC communication and Modbus/RTU communication, with two configuration possibilities. 1 PDT dry contact output, plug-in connection.