HC-B 16-I-CT-F - Contact insert
1648283

Contact insert, number of positions: 16+PE, size: B16, number of connections per position: 1, Socket, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power

Detalhes dos produtos









Produtos compatíveis



Vantagens

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373