Contact insert module, number of positions: 12, power contacts: 0, control contacts: 12, Pin, Push-in connection, 250 V, 10 A, 0.14 mm2 ... 1.5 mm2, application: Signal
Modular Push-in contact inserts
Contact insert module, number of positions: 12, power contacts: 0, control contacts: 12, Socket, Push-in connection, 250 V, 10 A, 0.14 mm2 ... 1.5 mm2, application: Signal
Contact insert module, number of positions: 6, power contacts: 6, control contacts: 0, Pin, Push-in connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 6, power contacts: 6, control contacts: 0, Socket, Push-in connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 5, power contacts: 5, control contacts: 0, Pin, Push-in connection, 400 V, 16 A, 0.14 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 5, power contacts: 5, control contacts: 0, Socket, Push-in connection, 400 V, 16 A, 0.14 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 4, power contacts: 4, control contacts: 0, Pin, Push-in connection, 830 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power
Contact insert module, number of positions: 3, power contacts: 3, control contacts: 0, Socket, Push-in connection, 690 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power
Contact insert module, number of positions: 3, power contacts: 3, control contacts: 0, Pin, Push-in connection, 690 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power
Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Pin, Push-in connection, 830 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power