Contact insert module, number of positions: 12, power contacts: 0, control contacts: 12, Pin, Push-in connection, 250 V, 10 A, 0.14 mm2 ... 1.5 mm2, application: Signal
Modular contact inserts
Contact insert module, number of positions: 12, power contacts: 0, control contacts: 12, Socket, Push-in connection, 250 V, 10 A, 0.14 mm2 ... 1.5 mm2, application: Signal
Contact insert module, number of positions: RJ45, type : RJ45, Socket, 48 V, 1 A, application: Data, Gender changer
Contact insert module, number of positions: 6, power contacts: 6, control contacts: 0, Pin, Push-in connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 6, power contacts: 6, control contacts: 0, Socket, Push-in connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 5, power contacts: 5, control contacts: 0, Pin, Push-in connection, 400 V, 16 A, 0.14 mm2 ... 2.5 mm2, application: Power
Contact insert module, number of positions: 4, power contacts: 4, control contacts: 0, Pin, Push-in connection, 830 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power
Contact insert module, adapter for RJ45 connector, the matching RJ45 connectors can be found in the accessories list
Contact insert module, number of positions: 5, power contacts: 5, control contacts: 0, Socket, Push-in connection, 400 V, 16 A, 0.14 mm2 ... 2.5 mm2, application: Power
Contact insert module, adapter for patch cables, the matching patch cables can be found in the accessories list