Crimp contact, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20...20 , contact material: Cu alloy
Crimp contacts
Crimp contact, Pin, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20...20 , contact material: Cu alloy
Crimp contact, Pin, turned, contact diameter: 1 mm, connection cross section: 0.14 mm2 ... 0.56 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1240882
Crimp contact, Socket, turned, contact diameter: 1 mm, connection cross section: 0.14 mm2 ... 0.56 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241093
Crimp contact, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 0.75 mm2 ... 1 mm2, AWG 18...18 , contact material: Cu alloy
Crimp contact, Pin, turned, contact diameter: 2.5 mm, rated current: 16 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy
D-SUB crimp contact, series: HC-M-DSUB-C, Pin, turned, contact diameter: 1 mm, rated current: 5 A, connection cross section: 0.2 mm2 ... 0.5 mm2, AWG 24...20 , contact material: Metal
Crimp contact, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy
Crimp contact, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 0.75 mm2 ... 0.75 mm2, AWG 18...18 , contact material: Cu alloy
Crimp contact, Socket, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy