Controlos de edifícios ILC e Catan

Controlos de edifícios

Apoiar-se em sistemas flexíveis de controlo de edifícios. A nossa carteira de controladores e módulos I/O oferece a máxima adaptabilidade para aplicações centralizadas e descentralizadas – desde a modernização a novas construções. Compacto, escalável e fácil de integrar.

Go to Product Detail Page for item 2861878
IB IL 24/230 DOR4/W-PAC - Relay module
IB IL 24/230 DOR4/W-PAC - Relay module
2861878

Inline, Relay terminal, Relay outputs: 4 (floating), Changeover contact, 24 V DC, 230 V AC, for switching ohmic loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2863944
IB IL AI 2/SF-ME - Analog module
IB IL AI 2/SF-ME - Analog module
2863944

Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2701927
IB IL MBUS-PAC - Communication module
IB IL MBUS-PAC - Communication module
2701927

Inline, Communication module, M-Bus master; for the connection of M-Bus devices; Transmission speed: 300 Baud ... 19200 Baud; transmission speed in the local bus: 500 kbps; degree of protection: IP20; Scope of supply: including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2878036
IB IL AO 4/8/U/BP-PAC - Analog module
IB IL AO 4/8/U/BP-PAC - Analog module
2878036

Inline, Analog output terminal, Analog outputs: 8, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 5 V, -5 V ... 5 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2861412
IB IL AI 8/SF-PAC - Analog module
IB IL AI 8/SF-PAC - Analog module
2861412

Inline, Analog input terminal, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 25 V, -25 V ... 25 V, 0 V ... 50 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, 0 mA ... 40 mA, -40 mA ... 40 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2863957
IB IL AO 2/U/BP-ME - Analog module
IB IL AO 2/U/BP-ME - Analog module
2863957

Inline, Analog output terminal, Analog outputs: 2, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2861577
IB IL AI 2/SF-230-PAC - Analog module
IB IL AI 2/SF-230-PAC - Analog module
2861577

Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, 3 dB base frequency at 230 Hz, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Comparação dos nossos sistemas de controlo de edifícios

Vista geral das funções, desempenho e áreas de aplicação

Catan C1 EN
ILC 2250 BI(-L)
ILC 2050 BI(-L)
Catan C1 EN

ILC 2250 BI(-L)

ILC 2050 BI(-L)

Sistemas de gestão de edifícios compatíveis
Versões do Niagara Framework® N4
Complementos do Emalytics para Niagara Framework®
Situação de instalação ideal
Distribuição elétrica conforme DIN 43880
Quadro de comando
Protocolos e interfaces
Protocolos IoT e de edifícios BACnet, Modbus, MQTT, oBIX, OPC UA, SNMP, DALI, DMX e SMI BACnet, Modbus, MQTT, oBIX, OPC UA, SNMP, Meter-Bus, multi-point bus, DALI, DMX, SMI e LON BACnet, Modbus, MQTT, oBIX, OPC UA, SNMP, Meter-Bus, multi-point bus, DALI, SMI e LON
Interface KNX-TP integrada
Comunicação SPE entre as unidades de controlo
rede Ethernet 3 portas LAN, switch Ethernet configurável, 2 placas de interface de rede (NIC), 2 endereços MAC, RSTP 4 portas LAN, switch Ethernet configurável, 2 placas de interface de rede (NIC), 2 endereços MAC, RSTP 4 portas LAN, switch Ethernet configurável, 2 placas de interface de rede (NIC), 2 endereços MAC, RSTP
Outras informações
Ecrã de encaixe disponível para operação de substituição local
Conformidade com o CRA
Módulos I/O 8 UI, 4 DOI, 2 UOI integrados e até 16 módulos de expansão até 63 módulos de expansão Inline até 63 módulos de expansão Inline
Mais sobre Catan C1 EN Mais sobre ILC 2250 BI(-L) Mais sobre ILC 2050 BI(-L)

Resumo das vantagens Máxima flexibilidade na automação de edifícios

  • Escalabilidade – eficiência particularmente elevada e capacidade de expansão flexível para aplicações centralizadas e descentralizadas
  • Elevada densidade I/O – para uma solução economizadora de espaço e custos
  • Fácil instalação – também pode ser realizado em ambientes de instalação apertados ou complexos sem quaisquer problemas
  • Integração perfeita – também em projetos de outros parceiros Niagara Framework®
  • Planeamento preparado para o futuro – disponibilidade garantida de produtos das famílias de controladores até 2035
Ainda não encontrou um sistema de controlo de edifícios adequado?
Descobrir o sistema de controlo de edifícios ideal para o seu projeto

Vamos descobrir juntos as necessidades do seu edifício.

Informe-se agora
Homem junto a subdistribuição
Cibersegurança no quadro de comando

Preparado para o futuro com o Regulamento de Ciber-Resiliência (CRA)

Os sistemas em rede são fundamentais para a moderna automação de edifícios – desde o aquecimento e a iluminação até ao controlo de entrada. A digitalização traz muitas vantagens, mas também aumenta o risco de ciberataques. O Regulamento de Ciber-Resiliência (CRA) da UE impõe requisitos de segurança elevados aos produtos digitais. Os nossos sistemas cumprem estes requisitos e oferecem a máxima segurança e fiabilidade. Desenvolvemos de acordo com a norma IEC 62443-4-1 e baseamo-nos em normas de segurança comprovadas internacionalmente. Confie na nossa competência. Aumente a resistência aos ciberataques.

Família de produtos Catan


Controlo de edifícios Catan C1

Catan C1 Plataforma de hardware aberta com PLCnext Technology

O Catan C1 é a nova geração de controlo de edifícios baseada no ecossistema aberto PLCnext Technology. Sendo uma plataforma flexível e preparada para o futuro, apoia-o na implementação de soluções eficientes de edifícios inteligentes. O hardware potente e o software versátil funcionam perfeitamente em conjunto e facilitam o planeamento, a instalação e a expansão dos seus projetos. Graças aos I/Os configuráveis, às numerosas interfaces e aos módulos de expansão, o controlador pode ser adaptado de forma ideal a diferentes aplicações. Funções adicionais podem ser rapidamente integradas através da PLCnext Store usando uma aplicação – mesmo sem conhecimentos de programação.

Vista geral das características principais do Catan

Mapa interativo de imagens: portfólio de controlos de edifícios
Programação KNX e controlador KNX
O controlador Catan C1 EN baseado na tecnologia Niagara Framework® tem uma interface KNX TP. Tal permite o acesso direto à sua instalação KNX totalmente sem gateways adicionais. Isto torna a integração na automação KNX particularmente eficiente e flexível.
Mostrar detalhes do produto
Programação KNX e controlador KNX
Operação intuitiva com ecrã tátil de 2,4"
Para cada módulo da linha de produtos, o Catan Control Panel pode ser opcionalmente ligado durante o funcionamento. Este ecrã destacável não só serve como nível de funcionamento prioritário local, como também oferece uma assistência particularmente simples graças à navegação intuitiva no menu e às aplicações específicas do módulo.
Mais sobre o ecrã
Operação intuitiva com ecrã tátil de 2,4"
Interligado a todos os níveis
O Catan C1 EN oferece conectividade abrangente com três portas LAN, duas ligações USB e interfaces RS-485 integradas. O switch Ethernet de três portas incorporado permite uma gestão flexível das portas LAN e WAN e suporta RSTP para proteção em circuito fechado fiável. A comunicação através de duas placas de rede torna o controlador ideal para redes segmentadas, ligações redundantes e arquiteturas de automação sofisticadas.
Mostrar detalhes do produto
Interligado a todos os níveis
Assistente de serviço acústico
Na automação de salas, são instaladas caixas no teto ou no piso elevado. Em caso de serviço, a procura dos equipamentos que utilizam os planos pode ser morosa. Para simplificar este processo, os altifalantes estão integrados na unidade de controlo e nos módulos de expansão. As mensagens acústicas facilitam muito a localização do equipamento.
Mostrar detalhes do produto
Assistente de serviço acústico
Interligação preparada para o futuro com Single Pair Ethernet
A linha de produtos Catan baseia-se na Single Pair Ethernet (SPE) como base de comunicação universal para toda a rede de automação. Todos os módulos são ligados através de SPE - eficiente, económico em termos de espaço e com um longo alcance. É possível ligar até 16 módulos de expansão ao controlador através de linhas de telecomunicação simples. Os módulos podem ser instalados a uma distância de até 350 metros.
Mais sobre Single Pair Ethernet
Interligação preparada para o futuro com Single Pair Ethernet
Canais IO multifuncionais
Todos os módulos da família de produtos Catan têm canais I/O altamente flexíveis que podem ser configurados para até seis aplicações por canal – desde sinais digitais e analógicos a funções especializadas. A ligação é feita convenientemente através de bornes push-in de 1,5 mm² e quase todos os formatos de sinal podem ser processados diretamente.
Mostrar detalhes do produto
Canais IO multifuncionais
Interfaces RS-485
As duas interfaces RS-485 integradas podem ser convenientemente terminadas através da gestão baseada na web e configuradas para o BIAS – sem quaisquer ferramentas adicionais. Para permitir uma integração simples nos sistemas de edifícios e automação existentes, ambas as interfaces suportam os protocolos comuns Modbus/RTU, DMX e BACnet MS/TP.
Mostrar detalhes do produto
Interfaces RS-485
Controlador DALI eficiente para grandes projetos
O módulo de expansão DALI complementa a família de produtos Catan com um poderoso sistema de controlo de iluminação para quatro linhas DALI independentes. Suporta o padrão DALI-2, incluindo a função MultiMaster para integração de sensores DALI. Está integrada uma fonte de alimentação de bus. A certificação DiiA garante a compatibilidade com todos os produtos DALI certificados.
Descobrir a expansão DALI
Controlador DALI eficiente para grandes projetos
Módulos Catan na subdistribuição elétrica
Ícone de meio ambiente
Subdistribuição de uma instalação elétrica
Pessoa ao PC com módulo Catan
Módulos Catan na subdistribuição elétrica

O portfólio de produtos Catan combina o Niagara Framework® com o controlo de edifícios moderno e, ao mesmo tempo, permite a utilização contínua das infraestruturas KNX existentes.
O Catan pode converter perfeitamente as redes KNX em automação de edifícios com capacidade IoT e utiliza eficientemente a cablagem KNX existente – possibilitada pela tecnologia Single Pair Ethernet (SPE) e pelos módulos de expansão correspondentes.

Mostrar os detalhes do produto Catan C1 EN
Ícone de meio ambiente

A família de produtos ostenta o rótulo Cradle to Cradle Certified® – um sinal do nosso compromisso para com o ambiente, a eficiência dos recursos e a responsabilidade social. Com o nosso design, promovemos ativamente a economia circular: materiais reutilizáveis, sem substâncias nocivas. Catan também aumenta o valor da sua propriedade e apoia as certificações DGNB, BNB, LEED e BREEAM.

Subdistribuição de uma instalação elétrica

A nossa família de produtos Catan impressiona pelo seu design de hardware normalizado. O controlador, incluindo I/O integradas, e o módulo de expansão na caixa de montagem em série têm uma largura de seis passos horizontais e uma disposição idêntica dos pontos de ligação. Isto facilita muito a expansão dos sistemas existentes, uma vez que os requisitos de espaço da família de produtos são fáceis de estimar. O design compacto dos módulos Catan permite a sua utilização em quadros de subdistribuição elétrica e em pequenos quadros de distribuição.

Pessoa ao PC com módulo Catan

Todos os dispositivos da família de produtos Catan vêm de fábrica com um gémeo digital, que serve como fonte central de informação ao longo de todo o ciclo de vida do produto. Para além de uma etiqueta de características digital, a documentação técnica e as informações de serviço importantes estão sempre disponíveis online.
O Catan C1 EN está também equipado com uma gestão baseada na web, que permite uma configuração simples diretamente através do browser de Internet padrão – sem qualquer software adicional.

Família de produtos ILC


Vista geral das características principais do ILC

Mapa interativo de imagens: controlador para a automação de edifícios
Integração na rede Ethernet
Ambas as gerações da família de produtos ILC 2x50 BI têm quatro portas LAN, duas interfaces USB e RS-485. O switch Ethernet de quatro portas integrado permite uma gestão flexível das portas LAN e WAN, RSTP para proteção em circuito fechado e comunicação através de duas placas de rede.
Mostrar detalhes do produto
Integração na rede Ethernet
Controlo de luz inteligente com DALI-2
A série ILC 2x50 BI suporta a norma DALI-2 para um controlo de iluminação moderno e em conformidade com a norma nos edifícios. Com um master DALI integrado, funcionalidade MultiMaster e uma unidade de alimentação DALI integrada, o sistema oferece uma solução completa para controlar e monitorizar luzes, sensores e elementos de comando – sem quaisquer gateways adicionais.
Mostrar master DALI
Controlo de luz inteligente com DALI-2
Interfaces RS-485
As duas interfaces RS-485 de série incorporadas oferecem a máxima flexibilidade para a comunicação industrial. Ambas as portas podem ser convenientemente terminadas através de DIP switchs e configuradas para BIAS. As interfaces suportam protocolos comuns, como Modbus/RTU e BACnet MS/TP – ideais para uma integração perfeita em sistemas de automação e gestão de edifícios existentes. Opcionalmente, estão disponíveis outras interfaces de série.
Mostrar detalhes do produto
Interfaces RS-485
Preparado para LON para retromontagem
Ambas as gerações da família de produtos ILC 2x50 BI estão ainda disponíveis como variantes LON – com uma interface LON TP/FT-10 integrada para ligação direta a redes de edifícios LonWorks® existentes. Isto significa que os sistemas de automação de edifícios mais antigos também podem ser modernizados sem problemas – ideal para a adaptação eficiente em termos energéticos e para soluções de edifícios inteligentes preparadas para o futuro.
Descobrir os detalhes do produto da variante LON
Preparado para LON para retromontagem
Expansão I/O abrangente
A série ILC 2x50 BI oferece um portfólio I/O versátil com entradas e saídas digitais e analógicas para um processamento de sinal preciso e aplicações flexíveis. Graças à granularidade fina dos canais, à consistente tecnologia de ligação de condutor PEN e ao suporte para sinais de corrente, tensão e temperatura, qualquer instalação pode ser realizada de forma eficiente. Os módulos de expansão com Meter-Bus e multi-point bus permitem a integração simples em sistemas modernos de automação de edifícios. Também estão disponíveis modelos Eco para projetos com custos otimizados.
Mostrar lista de produtos
Expansão I/O abrangente
Instalação elétrica no quadro de comando do edifício
ILC 2x50 BI(-L) com tecnologia Niagara Framework®
Controlo de edifícios
Automação de edifícios no quadro de comando e Emalytics
Instalação elétrica no quadro de comando do edifício

O controlador ​ILC 2x50 BI(-L) foi especialmente concebido para tarefas de automação em edifícios: principalmente, para a monitorização e o controlo de infraestrutura de edifícios, de fluxos energéticos ou no setor de sistemas de AVAC. O seu design industrial garante uma elevada fiabilidade e torna-os adequados para aplicações críticas para a atividade. Com certificações importantes, como IEC 61000, UL 508 e BTL, o controlador IoT está idealmente equipado para utilização em várias aplicações.

Controller - ILC 2250 BI
ILC 2x50 BI(-L) com tecnologia Niagara Framework®

Sendo o único controlador do mundo baseado na tecnologia Niagara Framework®, o ILC 2x50 BI(-L) pode expandir até 63 módulos Inline para canais I/O digitais e analógicos, bem como todos os sistemas de bus habitualmente utilizados na tecnologia de edifícios.
Com uma largura de apenas 80 mm, o controlador é particularmente económico em termos de espaço. Outros protocolos de IoT e de edifícios também podem ser perfeitamente integrados.

Controlo de edifícios

O nosso sistema Inline foi concebido para uma fiabilidade funcional e disponibilidade a longo prazo. O nosso objetivo é manter o nosso portfólio central Inline disponível até, pelo menos, 2035. Para o efeito, os artigos correspondentes são regularmente atualizados com os passos necessários para a manutenção do produto em termos de hardware e/ou firmware.

Automação de edifícios no quadro de comando e Emalytics

O ILC 2x50 BI(-L) vem com gestão baseada na web, que suporta a configuração do dispositivo sem software adicional através de um browser de Internet padrão. Todos os sinais dos canais I/O são lidos e gravados independentemente da aplicação.
Independentemente disso, o servidor web integrado garante visualizações locais de elevado desempenho utilizando as instalações complementares do Emalytics.

Sistema de gestão de edifícios


Sistema de gestão de edifícios Emalytics

Gestão de edifícios com Emalytics Controlo e análise abrangentes – baseados no Niagara Framework®

Descubra como pode utilizar o nosso sistema de gestão de edifícios Emalytics, baseado no Niagara Framework®, para ligar em rede de forma inteligente e analisar holisticamente as suas instalações, sistemas e trabalhos.

Logótipo Niagara Framework®

Automação de edifícios com o Niagara Framework® Flexível, escalável e compatível com os seus projetos de integração

Os nossos sistemas de controlo baseiam-se no sistema aberto Niagara Framework® e permitem uma fácil integração de soluções de software externas. Beneficie de um sistema flexível e escalável graças a interfaces padronizadas e compatibilidade total – ideal para projetos de integração complexos e expansibilidade a longo prazo.

Catan C1 e PLCnext Technology

Automação de edifícios com PLCnext Technology Open Automation – com Catan C1 e o parceiro PLCnext Symcon

Descubra o mundo aberto da PLCnext Technology e utilize as opções de automação dos nossos parceiros tecnológicos. O software Symcon e o controlador Catan C1 fornecem a base perfeita para vários projetos de automação de edifícios. Beneficie da máxima abertura, da integração simples dos sistemas existentes e do amplo suporte de protocolos.

Contacto


Bernhard Tillmanns, Director Global Industry Management Building Technologies
Bernhard Tillmanns
Director Global Industry Management Building Technologies
Terei todo o prazer em aconselhá-lo nos seus projetos de modernização ou de construção nova. Beneficie da nossa experiência de longa data e da nossa abrangente oferta de serviços.

Referências


Perguntas frequentes (FAQs)

Controlos de edifícios Catan C1 EN e ILC 2250 BI
Engenheiro a programar
Cablagem do Catan C1 EN na subdistribuição
Quadro de comando com sistema de controlo de edifícios ILC 2250 BI
Controlos de edifícios Catan C1 EN e ILC 2250 BI

A Phoenix Contact oferece vários controladores para diferentes exigências: o Catan C1 EN é ideal para a automatização de salas em quadros de distribuição (design para montagem em calha metálica). O controlador ILC 2x50 BI(-L) foi concebido para projetos complexos de automação de edifícios e suporta opções de integração extensivas. Ambos os equipamentos são otimizados para a construção de quadros de comando e podem ser utilizados de forma flexível em edifícios novos e existentes.

Engenheiro a programar

Os controlos de edifícios da Phoenix Contact possuem inúmeras interfaces integradas e suportam protocolos abertos, como KNX, DALI, BACnet, Modbus, Meter-Bus e MQTT. Isto permite a integração de sistemas de iluminação, ar condicionado, segurança e energia em todos os setores – independentemente do fabricante e à prova de futuro.

Cablagem do Catan C1 EN na subdistribuição

Os equipamentos foram concebidos para montagem em calha DIN e têm tecnologia de ligação encaixável, o que simplifica a instalação, especialmente para eletricistas. O design para montagem em calha metálica da família de produtos Catan permite a integração com economia de espaço em armários de distribuição padrão.

Quadro de comando com sistema de controlo de edifícios ILC 2250 BI

Sim. Os módulos de expansão e os componentes I/O permitem que os controladores sejam adaptados de forma flexível às dimensões do projeto. Graças à arquitetura aberta e ao suporte de protocolos de comunicação modernos, estão idealmente preparados para requisitos futuros, como a gestão energética, a ligação IoT ou a integração na cloud.