The terminal is designed for use within an Inline station. The terminal has eight GND connections. They therefore enable connection to the station-internal GND of sensors and actuators, which are connected to the IB IL 24 DI.../HD-PAC or IB IL 24 DO.../HD-PAC terminal via 1-conductor technology.
IB IL PD GND-PAC
-
Potential distributors
2862990
Inline terminal for power distribution (GND), complete with accessories, (connector and labeling field) connections for GND
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
BV
ID de certificação: 20989_C1 BVABS
ID de certificação: 22-2226444-PDADNV
ID de certificação: TAA00002CUProdutos compatíveis
Vantagens
Connections for GND