Extension module for Catan controller. 8 universal inputs, 8 universal and 8 digital outputs. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.
I/O systems
Axioline Smart Elements, Digital I/O module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 64 bytes, Transparent protocol, End-to-end protocol, Modbus/RTU (client support), Modbus/RTU (server support); interface: RS-485: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Inline, Digital input terminal, Digital inputs: 32, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Inline, Digital output terminal, Digital outputs: 8, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Inline, Digital input terminal, Digital inputs: 8, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Inline, Analog input terminal, Analog inputs: 4, 0 V ... 10 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline Smart Elements, Digital input module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline F, Backplane, 4 slots for Axioline Smart Elements, transmission speed in the local bus: 100 Mbps, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Inline, Bus coupler, PROFINET, RJ45 jack, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).