IB IL 24/230 DOR4/W-PAC - Relay module
2861878

Is being prepared to meet the requirements of the CRA

Inline, Relay terminal, Relay outputs: 4 (floating), Changeover contact, 24 V DC, 230 V AC, for switching ohmic loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

Safe isolation
Floating connections for 4 actuators
Nominal current at the output: 3 A
Total current of the terminal block: 12 A