UT 2,5-QUATTRO-PE - Aardklem
3044568

Aardklem, aantal aansluitingen: 4, aansluitmethode: schroefaansluiting, doorsnede: 0,14 mm2 - 4 mm2, montagetechniek: NS 35/7,5, NS 35/15, kleur: groen-geel

Productdetails









Compatibele producten



Uw voordelen

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Meet the requirements of DIN EN 60947-7-2 or IEC 60947-7-2 for protective conductor connections
Hoge mate van veiligheid dankzij de laagohmige verbinding met het aardpotentiaal via de bovenste hoedrail
Direct contacting with the DIN rail enables fast, error-free grounding without additional wiring effort.
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories